aboutsummaryrefslogtreecommitdiffstats
blob: 02c11e6588108205de61ab710c60e566ee738992 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
/*
 * Copyright (C) 2016 Texas Instruments Incorporated - http://www.ti.com/
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include "dra72-evm-common.dtsi"
#include <dt-bindings/net/ti-dp83867.h>

/ {
	compatible = "ti,dra718-evm", "ti,dra718", "ti,dra722", "ti,dra72", "ti,dra7";
	model = "TI DRA718 EVM";

	memory {
		device_type = "memory";
		reg = <0x0 0x80000000 0x0 0x80000000>; /* 2GB */
	};

	vpo_sd_1v8_3v3: gpio-regulator-TPS74801 {
		compatible = "regulator-gpio";

		regulator-name = "vddshv8";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <3000000>;
		regulator-boot-on;
		vin-supply = <&evm_5v0>;

		gpios = <&gpio7 11 GPIO_ACTIVE_HIGH>;
		states = <1800000 0x0
			  3000000 0x1>;
	};

	evm_1v8_sw: fixedregulator-evm_1v8 {
		compatible = "regulator-fixed";
		regulator-name = "evm_1v8";
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <1800000>;
		vin-supply = <&lp8732_buck0_reg>;
		regulator-always-on;
		regulator-boot-on;
	};

	poweroff: gpio-poweroff {
		compatible = "gpio-poweroff";
		gpios = <&gpio7 30 GPIO_ACTIVE_HIGH>;
		input;
	};
};

&i2c1 {
	status = "okay";
	clock-frequency = <400000>;

	lp8733: lp8733@60 {
		compatible = "ti,lp8733";
		reg = <0x60>;

		buck0-in-supply =<&vsys_3v3>;
		buck1-in-supply =<&vsys_3v3>;
		ldo0-in-supply =<&evm_5v0>;
		ldo1-in-supply =<&evm_5v0>;

		lp8733_regulators: regulators {
			lp8733_buck0_reg: buck0 {
				/* FB_B0 -> LP8733-BUCK1 - VPO_S1_AVS - VDD_CORE_AVS (core, mpu, gpu) */
				regulator-name = "lp8733-buck0";
				regulator-min-microvolt = <850000>;
				regulator-max-microvolt = <1250000>;
				regulator-always-on;
				regulator-boot-on;
			};

			lp8733_buck1_reg: buck1 {
				/* FB_B1 -> LP8733-BUCK2 - VPO_S2_AVS - VDD_DSP_AVS (DSP/eve/iva) */
				regulator-name = "lp8733-buck1";
				regulator-min-microvolt = <850000>;
				regulator-max-microvolt = <1250000>;
				regulator-boot-on;
				regulator-always-on;
			};

			lp8733_ldo0_reg: ldo0 {
				/* LDO0 -> LP8733-LDO1 - VPO_L1_3V3 - VDDSHV8 (optional) */
				regulator-name = "lp8733-ldo0";
				regulator-min-microvolt = <3300000>;
				regulator-max-microvolt = <3300000>;
			};

			lp8733_ldo1_reg: ldo1 {
				/* LDO1 -> LP8733-LDO2 - VPO_L2_3V3 - VDDA_USB3V3 */
				regulator-name = "lp8733-ldo1";
				regulator-min-microvolt = <3300000>;
				regulator-max-microvolt = <3300000>;
				regulator-always-on;
				regulator-boot-on;
			};
		};
	};

	lp8732: lp8732@61 {
		compatible = "ti,lp8732";
		reg = <0x61>;

		buck0-in-supply =<&vsys_3v3>;
		buck1-in-supply =<&vsys_3v3>;
		ldo0-in-supply =<&vsys_3v3>;
		ldo1-in-supply =<&vsys_3v3>;

		lp8732_regulators: regulators {
			lp8732_buck0_reg: buck0 {
				/* FB_B0 -> LP8732-BUCK1 - VPO_S3_1V8 - VDDS_1V8 */
				regulator-name = "lp8732-buck0";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-always-on;
				regulator-boot-on;
			};

			lp8732_buck1_reg: buck1 {
				/* FB_B1 -> LP8732-BUCK2 - VPO_S4_DDR - VDD_DDR_1V35 */
				regulator-name = "lp8732-buck1";
				regulator-min-microvolt = <1350000>;
				regulator-max-microvolt = <1350000>;
				regulator-boot-on;
				regulator-always-on;
			};

			lp8732_ldo0_reg: ldo0 {
				/* LDO0 -> LP8732-LDO1 - VPO_L3_1V8 - VDA_1V8_PLL */
				regulator-name = "lp8732-ldo0";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-boot-on;
				regulator-always-on;
			};

			lp8732_ldo1_reg: ldo1 {
				/* LDO1 -> LP8732-LDO2 - VPO_L4_1V8 - VDA_1V8_PHY */
				regulator-name = "lp8732-ldo1";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-always-on;
				regulator-boot-on;
			};
		};
	};
};

&pcf_lcd {
	interrupt-parent = <&gpio7>;
	interrupts = <31 IRQ_TYPE_EDGE_FALLING>;
};

&pcf_gpio_21 {
	interrupt-parent = <&gpio7>;
	interrupts = <31 IRQ_TYPE_EDGE_FALLING>;
};

&pcf_hdmi {
	p0 {
		/*
		 * PM_OEn to High: Disable routing I2C3 to PM_I2C
		 * With this PM_SEL(p3) should not matter
		 */
		gpio-hog;
		gpios = <0 GPIO_ACTIVE_LOW>;
		output-high;
		line-name = "pm_oe_n";
	};
};

&mmc1 {
	vqmmc-supply = <&vpo_sd_1v8_3v3>;
};

&mmc2 {
	vmmc-supply = <&evm_1v8_sw>;
};

&mac {
	mode-gpios = <&pcf_gpio_21 4 GPIO_ACTIVE_LOW>,
		     <&pcf_hdmi 9 GPIO_ACTIVE_LOW>,	/* P11 */
		     <&pcf_hdmi 10 GPIO_ACTIVE_LOW>;	/* P12 */
	dual_emac;
};

&cpsw_emac0 {
	phy_id = <&davinci_mdio>, <2>;
	phy-mode = "rgmii-id";
	dual_emac_res_vlan = <1>;
};

&cpsw_emac1 {
	phy_id = <&davinci_mdio>, <3>;
	phy-mode = "rgmii-id";
	dual_emac_res_vlan = <2>;
};

&davinci_mdio {
	dp83867_0: ethernet-phy@2 {
		reg = <2>;
		ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_25_NS>;
		ti,tx-internal-delay = <DP83867_RGMIIDCTL_250_PS>;
		ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_8_B_NIB>;
		ti,impedance-control = <0x1f>;
	};

	dp83867_1: ethernet-phy@3 {
		reg = <3>;
		ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_25_NS>;
		ti,tx-internal-delay = <DP83867_RGMIIDCTL_250_PS>;
		ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_8_B_NIB>;
		ti,impedance-control = <0x1f>;
	};
};

/* No Sata on this device */
&sata_phy {
	status = "disabled";
};

&sata {
	status = "disabled";
};

/* No RTC on this device */
&rtc {
	status = "disabled";
};

&usb2_phy1 {
	phy-supply = <&lp8733_ldo1_reg>;
};

&usb2_phy2 {
	phy-supply = <&lp8733_ldo1_reg>;
};

&dss {
	/* Supplied by VDA_1V8_PLL */
	vdda_video-supply = <&lp8732_ldo0_reg>;
};

&hdmi {
	/* Supplied by VDA_1V8_PHY */
	vdda_video-supply = <&lp8732_ldo1_reg>;
};