aboutsummaryrefslogtreecommitdiffstats
blob: b57d70eb156b8c424b87d217c59f4700a0d3edca (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
/*
 * Cryptographic API.
 *
 * Deflate algorithm (RFC 1951), implemented here primarily for use
 * by IPCOMP (RFC 3173 & RFC 2394).
 *
 * Copyright (c) 2003 James Morris <jmorris@intercode.com.au>
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License as published by the Free
 * Software Foundation; either version 2 of the License, or (at your option)
 * any later version.
 *
 * FIXME: deflate transforms will require up to a total of about 436k of kernel
 * memory on i386 (390k for compression, the rest for decompression), as the
 * current zlib kernel code uses a worst case pre-allocation system by default.
 * This needs to be fixed so that the amount of memory required is properly
 * related to the  winbits and memlevel parameters.
 *
 * The default winbits of 11 should suit most packets, and it may be something
 * to configure on a per-tfm basis in the future.
 *
 * Currently, compression history is not maintained between tfm calls, as
 * it is not needed for IPCOMP and keeps the code simpler.  It can be
 * implemented if someone wants it.
 */
#include <linux/init.h>
#include <linux/module.h>
#include <linux/crypto.h>
#include <linux/zlib.h>
#include <linux/vmalloc.h>
#include <linux/interrupt.h>
#include <linux/mm.h>
#include <linux/net.h>

#define DEFLATE_DEF_LEVEL		Z_DEFAULT_COMPRESSION
#define DEFLATE_DEF_WINBITS		11
#define DEFLATE_DEF_MEMLEVEL		MAX_MEM_LEVEL

struct deflate_ctx {
	struct z_stream_s comp_stream;
	struct z_stream_s decomp_stream;
};

static int deflate_comp_init(struct deflate_ctx *ctx)
{
	int ret = 0;
	struct z_stream_s *stream = &ctx->comp_stream;

	stream->workspace = vzalloc(zlib_deflate_workspacesize(
				-DEFLATE_DEF_WINBITS, DEFLATE_DEF_MEMLEVEL));
	if (!stream->workspace) {
		ret = -ENOMEM;
		goto out;
	}
	ret = zlib_deflateInit2(stream, DEFLATE_DEF_LEVEL, Z_DEFLATED,
	                        -DEFLATE_DEF_WINBITS, DEFLATE_DEF_MEMLEVEL,
	                        Z_DEFAULT_STRATEGY);
	if (ret != Z_OK) {
		ret = -EINVAL;
		goto out_free;
	}
out:
	return ret;
out_free:
	vfree(stream->workspace);
	goto out;
}

static int deflate_decomp_init(struct deflate_ctx *ctx)
{
	int ret = 0;
	struct z_stream_s *stream = &ctx->decomp_stream;

	stream->workspace = vzalloc(zlib_inflate_workspacesize());
	if (!stream->workspace) {
		ret = -ENOMEM;
		goto out;
	}
	ret = zlib_inflateInit2(stream, -DEFLATE_DEF_WINBITS);
	if (ret != Z_OK) {
		ret = -EINVAL;
		goto out_free;
	}
out:
	return ret;
out_free:
	vfree(stream->workspace);
	goto out;
}

static void deflate_comp_exit(struct deflate_ctx *ctx)
{
	zlib_deflateEnd(&ctx->comp_stream);
	vfree(ctx->comp_stream.workspace);
}

static void deflate_decomp_exit(struct deflate_ctx *ctx)
{
	zlib_inflateEnd(&ctx->decomp_stream);
	vfree(ctx->decomp_stream.workspace);
}

static int deflate_init(struct crypto_tfm *tfm)
{
	struct deflate_ctx *ctx = crypto_tfm_ctx(tfm);
	int ret;

	ret = deflate_comp_init(ctx);
	if (ret)
		goto out;
	ret = deflate_decomp_init(ctx);
	if (ret)
		deflate_comp_exit(ctx);
out:
	return ret;
}

static void deflate_exit(struct crypto_tfm *tfm)
{
	struct deflate_ctx *ctx = crypto_tfm_ctx(tfm);

	deflate_comp_exit(ctx);
	deflate_decomp_exit(ctx);
}

static int deflate_compress(struct crypto_tfm *tfm, const u8 *src,
			    unsigned int slen, u8 *dst, unsigned int *dlen)
{
	int ret = 0;
	struct deflate_ctx *dctx = crypto_tfm_ctx(tfm);
	struct z_stream_s *stream = &dctx->comp_stream;

	ret = zlib_deflateReset(stream);
	if (ret != Z_OK) {
		ret = -EINVAL;
		goto out;
	}

	stream->next_in = (u8 *)src;
	stream->avail_in = slen;
	stream->next_out = (u8 *)dst;
	stream->avail_out = *dlen;

	ret = zlib_deflate(stream, Z_FINISH);
	if (ret != Z_STREAM_END) {
		ret = -EINVAL;
		goto out;
	}
	ret = 0;
	*dlen = stream->total_out;
out:
	return ret;
}

static int deflate_decompress(struct crypto_tfm *tfm, const u8 *src,
			      unsigned int slen, u8 *dst, unsigned int *dlen)
{

	int ret = 0;
	struct deflate_ctx *dctx = crypto_tfm_ctx(tfm);
	struct z_stream_s *stream = &dctx->decomp_stream;

	ret = zlib_inflateReset(stream);
	if (ret != Z_OK) {
		ret = -EINVAL;
		goto out;
	}

	stream->next_in = (u8 *)src;
	stream->avail_in = slen;
	stream->next_out = (u8 *)dst;
	stream->avail_out = *dlen;

	ret = zlib_inflate(stream, Z_SYNC_FLUSH);
	/*
	 * Work around a bug in zlib, which sometimes wants to taste an extra
	 * byte when being used in the (undocumented) raw deflate mode.
	 * (From USAGI).
	 */
	if (ret == Z_OK && !stream->avail_in && stream->avail_out) {
		u8 zerostuff = 0;
		stream->next_in = &zerostuff;
		stream->avail_in = 1;
		ret = zlib_inflate(stream, Z_FINISH);
	}
	if (ret != Z_STREAM_END) {
		ret = -EINVAL;
		goto out;
	}
	ret = 0;
	*dlen = stream->total_out;
out:
	return ret;
}

static struct crypto_alg alg = {
	.cra_name		= "deflate",
	.cra_flags		= CRYPTO_ALG_TYPE_COMPRESS,
	.cra_ctxsize		= sizeof(struct deflate_ctx),
	.cra_module		= THIS_MODULE,
	.cra_init		= deflate_init,
	.cra_exit		= deflate_exit,
	.cra_u			= { .compress = {
	.coa_compress 		= deflate_compress,
	.coa_decompress  	= deflate_decompress } }
};

static int __init deflate_mod_init(void)
{
	return crypto_register_alg(&alg);
}

static void __exit deflate_mod_fini(void)
{
	crypto_unregister_alg(&alg);
}

module_init(deflate_mod_init);
module_exit(deflate_mod_fini);

MODULE_LICENSE("GPL");
MODULE_DESCRIPTION("Deflate Compression Algorithm for IPCOMP");
MODULE_AUTHOR("James Morris <jmorris@intercode.com.au>");