aboutsummaryrefslogtreecommitdiffstats
blob: 1c2aa69c54b8557cce3d7c06934a5cd8a9f575b5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
/*
 * Cryptographic API.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program; if not, write to the Free Software Foundation, Inc., 51
 * Franklin St, Fifth Floor, Boston, MA 02110-1301 USA
 *
 */

#include <linux/init.h>
#include <linux/module.h>
#include <linux/crypto.h>
#include <linux/vmalloc.h>
#include <linux/lzo.h>

struct lzo_ctx {
	void *lzo_comp_mem;
};

static int lzo_init(struct crypto_tfm *tfm)
{
	struct lzo_ctx *ctx = crypto_tfm_ctx(tfm);

	ctx->lzo_comp_mem = vmalloc(LZO1X_MEM_COMPRESS);
	if (!ctx->lzo_comp_mem)
		return -ENOMEM;

	return 0;
}

static void lzo_exit(struct crypto_tfm *tfm)
{
	struct lzo_ctx *ctx = crypto_tfm_ctx(tfm);

	vfree(ctx->lzo_comp_mem);
}

static int lzo_compress(struct crypto_tfm *tfm, const u8 *src,
			    unsigned int slen, u8 *dst, unsigned int *dlen)
{
	struct lzo_ctx *ctx = crypto_tfm_ctx(tfm);
	size_t tmp_len = *dlen; /* size_t(ulong) <-> uint on 64 bit */
	int err;

	err = lzo1x_1_compress(src, slen, dst, &tmp_len, ctx->lzo_comp_mem);

	if (err != LZO_E_OK)
		return -EINVAL;

	*dlen = tmp_len;
	return 0;
}

static int lzo_decompress(struct crypto_tfm *tfm, const u8 *src,
			      unsigned int slen, u8 *dst, unsigned int *dlen)
{
	int err;
	size_t tmp_len = *dlen; /* size_t(ulong) <-> uint on 64 bit */

	err = lzo1x_decompress_safe(src, slen, dst, &tmp_len);

	if (err != LZO_E_OK)
		return -EINVAL;

	*dlen = tmp_len;
	return 0;

}

static struct crypto_alg alg = {
	.cra_name		= "lzo",
	.cra_flags		= CRYPTO_ALG_TYPE_COMPRESS,
	.cra_ctxsize		= sizeof(struct lzo_ctx),
	.cra_module		= THIS_MODULE,
	.cra_init		= lzo_init,
	.cra_exit		= lzo_exit,
	.cra_u			= { .compress = {
	.coa_compress 		= lzo_compress,
	.coa_decompress  	= lzo_decompress } }
};

static int __init lzo_mod_init(void)
{
	return crypto_register_alg(&alg);
}

static void __exit lzo_mod_fini(void)
{
	crypto_unregister_alg(&alg);
}

module_init(lzo_mod_init);
module_exit(lzo_mod_fini);

MODULE_LICENSE("GPL");
MODULE_DESCRIPTION("LZO Compression Algorithm");