aboutsummaryrefslogtreecommitdiffstats
blob: 3ad2f4b3a326a9a2f3d105e611117a862de6beec (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
/*
 *  linux/drivers/mmc/host/sdhci.h - Secure Digital Host Controller Interface driver
 *
 * Header file for Host Controller registers and I/O accessors.
 *
 *  Copyright (C) 2005-2008 Pierre Ossman, All Rights Reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or (at
 * your option) any later version.
 */
#ifndef __SDHCI_HW_H
#define __SDHCI_HW_H

#include <linux/scatterlist.h>
#include <linux/compiler.h>
#include <linux/types.h>
#include <linux/io.h>
#include <linux/leds.h>
#include <linux/interrupt.h>

#include <linux/mmc/host.h>

/*
 * Controller registers
 */

#define SDHCI_DMA_ADDRESS	0x00
#define SDHCI_ARGUMENT2		SDHCI_DMA_ADDRESS

#define SDHCI_BLOCK_SIZE	0x04
#define  SDHCI_MAKE_BLKSZ(dma, blksz) (((dma & 0x7) << 12) | (blksz & 0xFFF))

#define SDHCI_BLOCK_COUNT	0x06

#define SDHCI_ARGUMENT		0x08

#define SDHCI_TRANSFER_MODE	0x0C
#define  SDHCI_TRNS_DMA		0x01
#define  SDHCI_TRNS_BLK_CNT_EN	0x02
#define  SDHCI_TRNS_AUTO_CMD12	0x04
#define  SDHCI_TRNS_AUTO_CMD23	0x08
#define  SDHCI_TRNS_READ	0x10
#define  SDHCI_TRNS_MULTI	0x20

#define SDHCI_COMMAND		0x0E
#define  SDHCI_CMD_RESP_MASK	0x03
#define  SDHCI_CMD_CRC		0x08
#define  SDHCI_CMD_INDEX	0x10
#define  SDHCI_CMD_DATA		0x20
#define  SDHCI_CMD_ABORTCMD	0xC0

#define  SDHCI_CMD_RESP_NONE	0x00
#define  SDHCI_CMD_RESP_LONG	0x01
#define  SDHCI_CMD_RESP_SHORT	0x02
#define  SDHCI_CMD_RESP_SHORT_BUSY 0x03

#define SDHCI_MAKE_CMD(c, f) (((c & 0xff) << 8) | (f & 0xff))
#define SDHCI_GET_CMD(c) ((c>>8) & 0x3f)

#define SDHCI_RESPONSE		0x10

#define SDHCI_BUFFER		0x20

#define SDHCI_PRESENT_STATE	0x24
#define  SDHCI_CMD_INHIBIT	0x00000001
#define  SDHCI_DATA_INHIBIT	0x00000002
#define  SDHCI_DOING_WRITE	0x00000100
#define  SDHCI_DOING_READ	0x00000200
#define  SDHCI_SPACE_AVAILABLE	0x00000400
#define  SDHCI_DATA_AVAILABLE	0x00000800
#define  SDHCI_CARD_PRESENT	0x00010000
#define  SDHCI_WRITE_PROTECT	0x00080000
#define  SDHCI_DATA_LVL_MASK	0x00F00000
#define   SDHCI_DATA_LVL_SHIFT	20
#define   SDHCI_DATA_0_LVL_MASK	0x00100000
#define  SDHCI_CMD_LVL		0x01000000

#define SDHCI_HOST_CONTROL	0x28
#define  SDHCI_CTRL_LED		0x01
#define  SDHCI_CTRL_4BITBUS	0x02
#define  SDHCI_CTRL_HISPD	0x04
#define  SDHCI_CTRL_DMA_MASK	0x18
#define   SDHCI_CTRL_SDMA	0x00
#define   SDHCI_CTRL_ADMA1	0x08
#define   SDHCI_CTRL_ADMA32	0x10
#define   SDHCI_CTRL_ADMA64	0x18
#define   SDHCI_CTRL_8BITBUS	0x20
#define  SDHCI_CTRL_CDTEST_INS	0x40
#define  SDHCI_CTRL_CDTEST_EN	0x80

#define SDHCI_POWER_CONTROL	0x29
#define  SDHCI_POWER_ON		0x01
#define  SDHCI_POWER_180	0x0A
#define  SDHCI_POWER_300	0x0C
#define  SDHCI_POWER_330	0x0E

#define SDHCI_BLOCK_GAP_CONTROL	0x2A

#define SDHCI_WAKE_UP_CONTROL	0x2B
#define  SDHCI_WAKE_ON_INT	0x01
#define  SDHCI_WAKE_ON_INSERT	0x02
#define  SDHCI_WAKE_ON_REMOVE	0x04

#define SDHCI_CLOCK_CONTROL	0x2C
#define  SDHCI_DIVIDER_SHIFT	8
#define  SDHCI_DIVIDER_HI_SHIFT	6
#define  SDHCI_DIV_MASK	0xFF
#define  SDHCI_DIV_MASK_LEN	8
#define  SDHCI_DIV_HI_MASK	0x300
#define  SDHCI_PROG_CLOCK_MODE	0x0020
#define  SDHCI_CLOCK_CARD_EN	0x0004
#define  SDHCI_CLOCK_INT_STABLE	0x0002
#define  SDHCI_CLOCK_INT_EN	0x0001

#define SDHCI_TIMEOUT_CONTROL	0x2E

#define SDHCI_SOFTWARE_RESET	0x2F
#define  SDHCI_RESET_ALL	0x01
#define  SDHCI_RESET_CMD	0x02
#define  SDHCI_RESET_DATA	0x04

#define SDHCI_INT_STATUS	0x30
#define SDHCI_INT_ENABLE	0x34
#define SDHCI_SIGNAL_ENABLE	0x38
#define  SDHCI_INT_RESPONSE	0x00000001
#define  SDHCI_INT_DATA_END	0x00000002
#define  SDHCI_INT_BLK_GAP	0x00000004
#define  SDHCI_INT_DMA_END	0x00000008
#define  SDHCI_INT_SPACE_AVAIL	0x00000010
#define  SDHCI_INT_DATA_AVAIL	0x00000020
#define  SDHCI_INT_CARD_INSERT	0x00000040
#define  SDHCI_INT_CARD_REMOVE	0x00000080
#define  SDHCI_INT_CARD_INT	0x00000100
#define  SDHCI_INT_RETUNE	0x00001000
#define  SDHCI_INT_CQE		0x00004000
#define  SDHCI_INT_ERROR	0x00008000
#define  SDHCI_INT_TIMEOUT	0x00010000
#define  SDHCI_INT_CRC		0x00020000
#define  SDHCI_INT_END_BIT	0x00040000
#define  SDHCI_INT_INDEX	0x00080000
#define  SDHCI_INT_DATA_TIMEOUT	0x00100000
#define  SDHCI_INT_DATA_CRC	0x00200000
#define  SDHCI_INT_DATA_END_BIT	0x00400000
#define  SDHCI_INT_BUS_POWER	0x00800000
#define  SDHCI_INT_ACMD12ERR	0x01000000
#define  SDHCI_INT_ADMA_ERROR	0x02000000

#define  SDHCI_INT_NORMAL_MASK	0x00007FFF
#define  SDHCI_INT_ERROR_MASK	0xFFFF8000

#define  SDHCI_INT_CMD_MASK	(SDHCI_INT_RESPONSE | SDHCI_INT_TIMEOUT | \
		SDHCI_INT_CRC | SDHCI_INT_END_BIT | SDHCI_INT_INDEX)
#define  SDHCI_INT_DATA_MASK	(SDHCI_INT_DATA_END | SDHCI_INT_DMA_END | \
		SDHCI_INT_DATA_AVAIL | SDHCI_INT_SPACE_AVAIL | \
		SDHCI_INT_DATA_TIMEOUT | SDHCI_INT_DATA_CRC | \
		SDHCI_INT_DATA_END_BIT | SDHCI_INT_ADMA_ERROR | \
		SDHCI_INT_BLK_GAP)
#define SDHCI_INT_ALL_MASK	((unsigned int)-1)

#define SDHCI_CQE_INT_ERR_MASK ( \
	SDHCI_INT_ADMA_ERROR | SDHCI_INT_BUS_POWER | SDHCI_INT_DATA_END_BIT | \
	SDHCI_INT_DATA_CRC | SDHCI_INT_DATA_TIMEOUT | SDHCI_INT_INDEX | \
	SDHCI_INT_END_BIT | SDHCI_INT_CRC | SDHCI_INT_TIMEOUT)

#define SDHCI_CQE_INT_MASK (SDHCI_CQE_INT_ERR_MASK | SDHCI_INT_CQE)

#define SDHCI_ACMD12_ERR	0x3C

#define SDHCI_HOST_CONTROL2		0x3E
#define  SDHCI_CTRL_UHS_MASK		0x0007
#define   SDHCI_CTRL_UHS_SDR12		0x0000
#define   SDHCI_CTRL_UHS_SDR25		0x0001
#define   SDHCI_CTRL_UHS_SDR50		0x0002
#define   SDHCI_CTRL_UHS_SDR104		0x0003
#define   SDHCI_CTRL_UHS_DDR50		0x0004
#define   SDHCI_CTRL_HS400		0x0005 /* Non-standard */
#define  SDHCI_CTRL_VDD_180		0x0008
#define  SDHCI_CTRL_DRV_TYPE_MASK	0x0030
#define   SDHCI_CTRL_DRV_TYPE_B		0x0000
#define   SDHCI_CTRL_DRV_TYPE_A		0x0010
#define   SDHCI_CTRL_DRV_TYPE_C		0x0020
#define   SDHCI_CTRL_DRV_TYPE_D		0x0030
#define  SDHCI_CTRL_EXEC_TUNING		0x0040
#define  SDHCI_CTRL_TUNED_CLK		0x0080
#define  SDHCI_CTRL_PRESET_VAL_ENABLE	0x8000

#define SDHCI_CAPABILITIES	0x40
#define  SDHCI_TIMEOUT_CLK_MASK	0x0000003F
#define  SDHCI_TIMEOUT_CLK_SHIFT 0
#define  SDHCI_TIMEOUT_CLK_UNIT	0x00000080
#define  SDHCI_CLOCK_BASE_MASK	0x00003F00
#define  SDHCI_CLOCK_V3_BASE_MASK	0x0000FF00
#define  SDHCI_CLOCK_BASE_SHIFT	8
#define  SDHCI_MAX_BLOCK_MASK	0x00030000
#define  SDHCI_MAX_BLOCK_SHIFT  16
#define  SDHCI_CAN_DO_8BIT	0x00040000
#define  SDHCI_CAN_DO_ADMA2	0x00080000
#define  SDHCI_CAN_DO_ADMA1	0x00100000
#define  SDHCI_CAN_DO_HISPD	0x00200000
#define  SDHCI_CAN_DO_SDMA	0x00400000
#define  SDHCI_CAN_DO_SUSPEND	0x00800000
#define  SDHCI_CAN_VDD_330	0x01000000
#define  SDHCI_CAN_VDD_300	0x02000000
#define  SDHCI_CAN_VDD_180	0x04000000
#define  SDHCI_CAN_64BIT	0x10000000

#define  SDHCI_SUPPORT_SDR50	0x00000001
#define  SDHCI_SUPPORT_SDR104	0x00000002
#define  SDHCI_SUPPORT_DDR50	0x00000004
#define  SDHCI_DRIVER_TYPE_A	0x00000010
#define  SDHCI_DRIVER_TYPE_C	0x00000020
#define  SDHCI_DRIVER_TYPE_D	0x00000040
#define  SDHCI_RETUNING_TIMER_COUNT_MASK	0x00000F00
#define  SDHCI_RETUNING_TIMER_COUNT_SHIFT	8
#define  SDHCI_USE_SDR50_TUNING			0x00002000
#define  SDHCI_RETUNING_MODE_MASK		0x0000C000
#define  SDHCI_RETUNING_MODE_SHIFT		14
#define  SDHCI_CLOCK_MUL_MASK	0x00FF0000
#define  SDHCI_CLOCK_MUL_SHIFT	16
#define  SDHCI_SUPPORT_HS400	0x80000000 /* Non-standard */

#define SDHCI_CAPABILITIES_1	0x44

#define SDHCI_MAX_CURRENT		0x48
#define  SDHCI_MAX_CURRENT_LIMIT	0xFF
#define  SDHCI_MAX_CURRENT_330_MASK	0x0000FF
#define  SDHCI_MAX_CURRENT_330_SHIFT	0
#define  SDHCI_MAX_CURRENT_300_MASK	0x00FF00
#define  SDHCI_MAX_CURRENT_300_SHIFT	8
#define  SDHCI_MAX_CURRENT_180_MASK	0xFF0000
#define  SDHCI_MAX_CURRENT_180_SHIFT	16
#define   SDHCI_MAX_CURRENT_MULTIPLIER	4

/* 4C-4F reserved for more max current */

#define SDHCI_SET_ACMD12_ERROR	0x50
#define SDHCI_SET_INT_ERROR	0x52

#define SDHCI_ADMA_ERROR	0x54

/* 55-57 reserved */

#define SDHCI_ADMA_ADDRESS	0x58
#define SDHCI_ADMA_ADDRESS_HI	0x5C

/* 60-FB reserved */

#define SDHCI_PRESET_FOR_SDR12 0x66
#define SDHCI_PRESET_FOR_SDR25 0x68
#define SDHCI_PRESET_FOR_SDR50 0x6A
#define SDHCI_PRESET_FOR_SDR104        0x6C
#define SDHCI_PRESET_FOR_DDR50 0x6E
#define SDHCI_PRESET_FOR_HS400 0x74 /* Non-standard */
#define SDHCI_PRESET_DRV_MASK  0xC000
#define SDHCI_PRESET_DRV_SHIFT  14
#define SDHCI_PRESET_CLKGEN_SEL_MASK   0x400
#define SDHCI_PRESET_CLKGEN_SEL_SHIFT	10
#define SDHCI_PRESET_SDCLK_FREQ_MASK   0x3FF
#define SDHCI_PRESET_SDCLK_FREQ_SHIFT	0

#define SDHCI_SLOT_INT_STATUS	0xFC

#define SDHCI_HOST_VERSION	0xFE
#define  SDHCI_VENDOR_VER_MASK	0xFF00
#define  SDHCI_VENDOR_VER_SHIFT	8
#define  SDHCI_SPEC_VER_MASK	0x00FF
#define  SDHCI_SPEC_VER_SHIFT	0
#define   SDHCI_SPEC_100	0
#define   SDHCI_SPEC_200	1
#define   SDHCI_SPEC_300	2

/*
 * End of controller registers.
 */

#define SDHCI_MAX_DIV_SPEC_200	256
#define SDHCI_MAX_DIV_SPEC_300	2046

/*
 * Host SDMA buffer boundary. Valid values from 4K to 512K in powers of 2.
 */
#define SDHCI_DEFAULT_BOUNDARY_SIZE  (512 * 1024)
#define SDHCI_DEFAULT_BOUNDARY_ARG   (ilog2(SDHCI_DEFAULT_BOUNDARY_SIZE) - 12)

/* ADMA2 32-bit DMA descriptor size */
#define SDHCI_ADMA2_32_DESC_SZ	8

/* ADMA2 32-bit descriptor */
struct sdhci_adma2_32_desc {
	__le16	cmd;
	__le16	len;
	__le32	addr;
}  __packed __aligned(4);

/* ADMA2 data alignment */
#define SDHCI_ADMA2_ALIGN	4
#define SDHCI_ADMA2_MASK	(SDHCI_ADMA2_ALIGN - 1)

/*
 * ADMA2 descriptor alignment.  Some controllers (e.g. Intel) require 8 byte
 * alignment for the descriptor table even in 32-bit DMA mode.  Memory
 * allocation is at least 8 byte aligned anyway, so just stipulate 8 always.
 */
#define SDHCI_ADMA2_DESC_ALIGN	8

/* ADMA2 64-bit DMA descriptor size */
#define SDHCI_ADMA2_64_DESC_SZ	12

/*
 * ADMA2 64-bit descriptor. Note 12-byte descriptor can't always be 8-byte
 * aligned.
 */
struct sdhci_adma2_64_desc {
	__le16	cmd;
	__le16	len;
	__le32	addr_lo;
	__le32	addr_hi;
}  __packed __aligned(4);

#define ADMA2_TRAN_VALID	0x21
#define ADMA2_NOP_END_VALID	0x3
#define ADMA2_END		0x2

/*
 * Maximum segments assuming a 512KiB maximum requisition size and a minimum
 * 4KiB page size.
 */
#define SDHCI_MAX_SEGS		128

/* Allow for a a command request and a data request at the same time */
#define SDHCI_MAX_MRQS		2

enum sdhci_cookie {
	COOKIE_UNMAPPED,
	COOKIE_PRE_MAPPED,	/* mapped by sdhci_pre_req() */
	COOKIE_MAPPED,		/* mapped by sdhci_prepare_data() */
};

struct sdhci_host {
	/* Data set by hardware interface driver */
	const char *hw_name;	/* Hardware bus name */

	unsigned int quirks;	/* Deviations from spec. */

/* Controller doesn't honor resets unless we touch the clock register */
#define SDHCI_QUIRK_CLOCK_BEFORE_RESET			(1<<0)
/* Controller has bad caps bits, but really supports DMA */
#define SDHCI_QUIRK_FORCE_DMA				(1<<1)
/* Controller doesn't like to be reset when there is no card inserted. */
#define SDHCI_QUIRK_NO_CARD_NO_RESET			(1<<2)
/* Controller doesn't like clearing the power reg before a change */
#define SDHCI_QUIRK_SINGLE_POWER_WRITE			(1<<3)
/* Controller has flaky internal state so reset it on each ios change */
#define SDHCI_QUIRK_RESET_CMD_DATA_ON_IOS		(1<<4)
/* Controller has an unusable DMA engine */
#define SDHCI_QUIRK_BROKEN_DMA				(1<<5)
/* Controller has an unusable ADMA engine */
#define SDHCI_QUIRK_BROKEN_ADMA				(1<<6)
/* Controller can only DMA from 32-bit aligned addresses */
#define SDHCI_QUIRK_32BIT_DMA_ADDR			(1<<7)
/* Controller can only DMA chunk sizes that are a multiple of 32 bits */
#define SDHCI_QUIRK_32BIT_DMA_SIZE			(1<<8)
/* Controller can only ADMA chunks that are a multiple of 32 bits */
#define SDHCI_QUIRK_32BIT_ADMA_SIZE			(1<<9)
/* Controller needs to be reset after each request to stay stable */
#define SDHCI_QUIRK_RESET_AFTER_REQUEST			(1<<10)
/* Controller needs voltage and power writes to happen separately */
#define SDHCI_QUIRK_NO_SIMULT_VDD_AND_POWER		(1<<11)
/* Controller provides an incorrect timeout value for transfers */
#define SDHCI_QUIRK_BROKEN_TIMEOUT_VAL			(1<<12)
/* Controller has an issue with buffer bits for small transfers */
#define SDHCI_QUIRK_BROKEN_SMALL_PIO			(1<<13)
/* Controller does not provide transfer-complete interrupt when not busy */
#define SDHCI_QUIRK_NO_BUSY_IRQ				(1<<14)
/* Controller has unreliable card detection */
#define SDHCI_QUIRK_BROKEN_CARD_DETECTION		(1<<15)
/* Controller reports inverted write-protect state */
#define SDHCI_QUIRK_INVERTED_WRITE_PROTECT		(1<<16)
/* Controller does not like fast PIO transfers */
#define SDHCI_QUIRK_PIO_NEEDS_DELAY			(1<<18)
/* Controller has to be forced to use block size of 2048 bytes */
#define SDHCI_QUIRK_FORCE_BLK_SZ_2048			(1<<20)
/* Controller cannot do multi-block transfers */
#define SDHCI_QUIRK_NO_MULTIBLOCK			(1<<21)
/* Controller can only handle 1-bit data transfers */
#define SDHCI_QUIRK_FORCE_1_BIT_DATA			(1<<22)
/* Controller needs 10ms delay between applying power and clock */
#define SDHCI_QUIRK_DELAY_AFTER_POWER			(1<<23)
/* Controller uses SDCLK instead of TMCLK for data timeouts */
#define SDHCI_QUIRK_DATA_TIMEOUT_USES_SDCLK		(1<<24)
/* Controller reports wrong base clock capability */
#define SDHCI_QUIRK_CAP_CLOCK_BASE_BROKEN		(1<<25)
/* Controller cannot support End Attribute in NOP ADMA descriptor */
#define SDHCI_QUIRK_NO_ENDATTR_IN_NOPDESC		(1<<26)
/* Controller is missing device caps. Use caps provided by host */
#define SDHCI_QUIRK_MISSING_CAPS			(1<<27)
/* Controller uses Auto CMD12 command to stop the transfer */
#define SDHCI_QUIRK_MULTIBLOCK_READ_ACMD12		(1<<28)
/* Controller doesn't have HISPD bit field in HI-SPEED SD card */
#define SDHCI_QUIRK_NO_HISPD_BIT			(1<<29)
/* Controller treats ADMA descriptors with length 0000h incorrectly */
#define SDHCI_QUIRK_BROKEN_ADMA_ZEROLEN_DESC		(1<<30)
/* The read-only detection via SDHCI_PRESENT_STATE register is unstable */
#define SDHCI_QUIRK_UNSTABLE_RO_DETECT			(1<<31)

	unsigned int quirks2;	/* More deviations from spec. */

#define SDHCI_QUIRK2_HOST_OFF_CARD_ON			(1<<0)
#define SDHCI_QUIRK2_HOST_NO_CMD23			(1<<1)
/* The system physically doesn't support 1.8v, even if the host does */
#define SDHCI_QUIRK2_NO_1_8_V				(1<<2)
#define SDHCI_QUIRK2_PRESET_VALUE_BROKEN		(1<<3)
#define SDHCI_QUIRK2_CARD_ON_NEEDS_BUS_ON		(1<<4)
/* Controller has a non-standard host control register */
#define SDHCI_QUIRK2_BROKEN_HOST_CONTROL		(1<<5)
/* Controller does not support HS200 */
#define SDHCI_QUIRK2_BROKEN_HS200			(1<<6)
/* Controller does not support DDR50 */
#define SDHCI_QUIRK2_BROKEN_DDR50			(1<<7)
/* Stop command (CMD12) can set Transfer Complete when not using MMC_RSP_BUSY */
#define SDHCI_QUIRK2_STOP_WITH_TC			(1<<8)
/* Controller does not support 64-bit DMA */
#define SDHCI_QUIRK2_BROKEN_64_BIT_DMA			(1<<9)
/* need clear transfer mode register before send cmd */
#define SDHCI_QUIRK2_CLEAR_TRANSFERMODE_REG_BEFORE_CMD	(1<<10)
/* Capability register bit-63 indicates HS400 support */
#define SDHCI_QUIRK2_CAPS_BIT63_FOR_HS400		(1<<11)
/* forced tuned clock */
#define SDHCI_QUIRK2_TUNING_WORK_AROUND			(1<<12)
/* disable the block count for single block transactions */
#define SDHCI_QUIRK2_SUPPORT_SINGLE			(1<<13)
/* Controller broken with using ACMD23 */
#define SDHCI_QUIRK2_ACMD23_BROKEN			(1<<14)
/* Broken Clock divider zero in controller */
#define SDHCI_QUIRK2_CLOCK_DIV_ZERO_BROKEN		(1<<15)
#define SDHCI_QUIRK2_NO_CRC_SHIFTING			(1<<16)

	int irq;		/* Device IRQ */
	void __iomem *ioaddr;	/* Mapped address */

	const struct sdhci_ops *ops;	/* Low level hw interface */

	/* Internal data */
	struct mmc_host *mmc;	/* MMC structure */
	struct mmc_host_ops mmc_host_ops;	/* MMC host ops */
	u64 dma_mask;		/* custom DMA mask */

#if IS_ENABLED(CONFIG_LEDS_CLASS)
	struct led_classdev led;	/* LED control */
	char led_name[32];
#endif

	spinlock_t lock;	/* Mutex */

	int flags;		/* Host attributes */
#define SDHCI_USE_SDMA		(1<<0)	/* Host is SDMA capable */
#define SDHCI_USE_ADMA		(1<<1)	/* Host is ADMA capable */
#define SDHCI_REQ_USE_DMA	(1<<2)	/* Use DMA for this req. */
#define SDHCI_DEVICE_DEAD	(1<<3)	/* Device unresponsive */
#define SDHCI_SDR50_NEEDS_TUNING (1<<4)	/* SDR50 needs tuning */
#define SDHCI_AUTO_CMD12	(1<<6)	/* Auto CMD12 support */
#define SDHCI_AUTO_CMD23	(1<<7)	/* Auto CMD23 support */
#define SDHCI_PV_ENABLED	(1<<8)	/* Preset value enabled */
#define SDHCI_SDIO_IRQ_ENABLED	(1<<9)	/* SDIO irq enabled */
#define SDHCI_USE_64_BIT_DMA	(1<<12)	/* Use 64-bit DMA */
#define SDHCI_HS400_TUNING	(1<<13)	/* Tuning for HS400 */
#define SDHCI_SIGNALING_330	(1<<14)	/* Host is capable of 3.3V signaling */
#define SDHCI_SIGNALING_180	(1<<15)	/* Host is capable of 1.8V signaling */
#define SDHCI_SIGNALING_120	(1<<16)	/* Host is capable of 1.2V signaling */

	unsigned int version;	/* SDHCI spec. version */

	unsigned int max_clk;	/* Max possible freq (MHz) */
	unsigned int timeout_clk;	/* Timeout freq (KHz) */
	unsigned int clk_mul;	/* Clock Muliplier value */

	unsigned int clock;	/* Current clock (MHz) */
	u8 pwr;			/* Current voltage */

	bool runtime_suspended;	/* Host is runtime suspended */
	bool bus_on;		/* Bus power prevents runtime suspend */
	bool preset_enabled;	/* Preset is enabled */
	bool pending_reset;	/* Cmd/data reset is pending */

	struct mmc_request *mrqs_done[SDHCI_MAX_MRQS];	/* Requests done */
	struct mmc_command *cmd;	/* Current command */
	struct mmc_command *data_cmd;	/* Current data command */
	struct mmc_data *data;	/* Current data request */
	unsigned int data_early:1;	/* Data finished before cmd */

	struct sg_mapping_iter sg_miter;	/* SG state for PIO */
	unsigned int blocks;	/* remaining PIO blocks */

	int sg_count;		/* Mapped sg entries */

	void *adma_table;	/* ADMA descriptor table */
	void *align_buffer;	/* Bounce buffer */

	size_t adma_table_sz;	/* ADMA descriptor table size */
	size_t align_buffer_sz;	/* Bounce buffer size */

	dma_addr_t adma_addr;	/* Mapped ADMA descr. table */
	dma_addr_t align_addr;	/* Mapped bounce buffer */

	unsigned int desc_sz;	/* ADMA descriptor size */

	struct tasklet_struct finish_tasklet;	/* Tasklet structures */

	struct timer_list timer;	/* Timer for timeouts */
	struct timer_list data_timer;	/* Timer for data timeouts */

	u32 caps;		/* CAPABILITY_0 */
	u32 caps1;		/* CAPABILITY_1 */
	bool read_caps;		/* Capability flags have been read */

	unsigned int            ocr_avail_sdio;	/* OCR bit masks */
	unsigned int            ocr_avail_sd;
	unsigned int            ocr_avail_mmc;
	u32 ocr_mask;		/* available voltages */

	unsigned		timing;		/* Current timing */

	u32			thread_isr;

	/* cached registers */
	u32			ier;

	bool			cqe_on;		/* CQE is operating */
	u32			cqe_ier;	/* CQE interrupt mask */
	u32			cqe_err_ier;	/* CQE error interrupt mask */

	wait_queue_head_t	buf_ready_int;	/* Waitqueue for Buffer Read Ready interrupt */
	unsigned int		tuning_done;	/* Condition flag set when CMD19 succeeds */

	unsigned int		tuning_count;	/* Timer count for re-tuning */
	unsigned int		tuning_mode;	/* Re-tuning mode supported by host */
#define SDHCI_TUNING_MODE_1	0
#define SDHCI_TUNING_MODE_2	1
#define SDHCI_TUNING_MODE_3	2
	/* Delay (ms) between tuning commands */
	int			tuning_delay;

	unsigned long private[0] ____cacheline_aligned;
};

struct sdhci_ops {
#ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS
	u32		(*read_l)(struct sdhci_host *host, int reg);
	u16		(*read_w)(struct sdhci_host *host, int reg);
	u8		(*read_b)(struct sdhci_host *host, int reg);
	void		(*write_l)(struct sdhci_host *host, u32 val, int reg);
	void		(*write_w)(struct sdhci_host *host, u16 val, int reg);
	void		(*write_b)(struct sdhci_host *host, u8 val, int reg);
#endif

	void	(*set_clock)(struct sdhci_host *host, unsigned int clock);
	void	(*set_power)(struct sdhci_host *host, unsigned char mode,
			     unsigned short vdd);

	u32		(*irq)(struct sdhci_host *host, u32 intmask);

	int		(*enable_dma)(struct sdhci_host *host);
	unsigned int	(*get_max_clock)(struct sdhci_host *host);
	unsigned int	(*get_min_clock)(struct sdhci_host *host);
	/* get_timeout_clock should return clk rate in unit of Hz */
	unsigned int	(*get_timeout_clock)(struct sdhci_host *host);
	unsigned int	(*get_max_timeout_count)(struct sdhci_host *host);
	void		(*set_timeout)(struct sdhci_host *host,
				       struct mmc_command *cmd);
	void		(*set_bus_width)(struct sdhci_host *host, int width);
	void (*platform_send_init_74_clocks)(struct sdhci_host *host,
					     u8 power_mode);
	unsigned int    (*get_ro)(struct sdhci_host *host);
	void		(*reset)(struct sdhci_host *host, u8 mask);
	int	(*platform_execute_tuning)(struct sdhci_host *host, u32 opcode);
	void	(*set_uhs_signaling)(struct sdhci_host *host, unsigned int uhs);
	void	(*hw_reset)(struct sdhci_host *host);
	void    (*adma_workaround)(struct sdhci_host *host, u32 intmask);
	void    (*card_event)(struct sdhci_host *host);
	void	(*voltage_switch)(struct sdhci_host *host);
};

#ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS

static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
{
	if (unlikely(host->ops->write_l))
		host->ops->write_l(host, val, reg);
	else
		writel(val, host->ioaddr + reg);
}

static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
{
	if (unlikely(host->ops->write_w))
		host->ops->write_w(host, val, reg);
	else
		writew(val, host->ioaddr + reg);
}

static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
{
	if (unlikely(host->ops->write_b))
		host->ops->write_b(host, val, reg);
	else
		writeb(val, host->ioaddr + reg);
}

static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
{
	if (unlikely(host->ops->read_l))
		return host->ops->read_l(host, reg);
	else
		return readl(host->ioaddr + reg);
}

static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
{
	if (unlikely(host->ops->read_w))
		return host->ops->read_w(host, reg);
	else
		return readw(host->ioaddr + reg);
}

static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
{
	if (unlikely(host->ops->read_b))
		return host->ops->read_b(host, reg);
	else
		return readb(host->ioaddr + reg);
}

#else

static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
{
	writel(val, host->ioaddr + reg);
}

static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
{
	writew(val, host->ioaddr + reg);
}

static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
{
	writeb(val, host->ioaddr + reg);
}

static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
{
	return readl(host->ioaddr + reg);
}

static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
{
	return readw(host->ioaddr + reg);
}

static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
{
	return readb(host->ioaddr + reg);
}

#endif /* CONFIG_MMC_SDHCI_IO_ACCESSORS */

struct sdhci_host *sdhci_alloc_host(struct device *dev, size_t priv_size);
void sdhci_free_host(struct sdhci_host *host);

static inline void *sdhci_priv(struct sdhci_host *host)
{
	return host->private;
}

void sdhci_card_detect(struct sdhci_host *host);
void __sdhci_read_caps(struct sdhci_host *host, u16 *ver, u32 *caps,
		       u32 *caps1);
int sdhci_setup_host(struct sdhci_host *host);
void sdhci_cleanup_host(struct sdhci_host *host);
int __sdhci_add_host(struct sdhci_host *host);
int sdhci_add_host(struct sdhci_host *host);
void sdhci_remove_host(struct sdhci_host *host, int dead);
void sdhci_send_command(struct sdhci_host *host, struct mmc_command *cmd);

static inline void sdhci_read_caps(struct sdhci_host *host)
{
	__sdhci_read_caps(host, NULL, NULL, NULL);
}

static inline bool sdhci_sdio_irq_enabled(struct sdhci_host *host)
{
	return !!(host->flags & SDHCI_SDIO_IRQ_ENABLED);
}

u16 sdhci_calc_clk(struct sdhci_host *host, unsigned int clock,
		   unsigned int *actual_clock);
void sdhci_set_clock(struct sdhci_host *host, unsigned int clock);
void sdhci_enable_clk(struct sdhci_host *host, u16 clk);
void sdhci_set_power(struct sdhci_host *host, unsigned char mode,
		     unsigned short vdd);
void sdhci_set_power_noreg(struct sdhci_host *host, unsigned char mode,
			   unsigned short vdd);
void sdhci_set_bus_width(struct sdhci_host *host, int width);
void sdhci_reset(struct sdhci_host *host, u8 mask);
void sdhci_set_uhs_signaling(struct sdhci_host *host, unsigned timing);
int sdhci_execute_tuning(struct mmc_host *mmc, u32 opcode);
void sdhci_set_ios(struct mmc_host *mmc, struct mmc_ios *ios);
int sdhci_start_signal_voltage_switch(struct mmc_host *mmc,
				      struct mmc_ios *ios);
void sdhci_enable_sdio_irq(struct mmc_host *mmc, int enable);

#ifdef CONFIG_PM
int sdhci_suspend_host(struct sdhci_host *host);
int sdhci_resume_host(struct sdhci_host *host);
void sdhci_enable_irq_wakeups(struct sdhci_host *host);
int sdhci_runtime_suspend_host(struct sdhci_host *host);
int sdhci_runtime_resume_host(struct sdhci_host *host);
#endif

void sdhci_cqe_enable(struct mmc_host *mmc);
void sdhci_cqe_disable(struct mmc_host *mmc, bool recovery);
bool sdhci_cqe_irq(struct sdhci_host *host, u32 intmask, int *cmd_error,
		   int *data_error);

void sdhci_dumpregs(struct sdhci_host *host);

#endif /* __SDHCI_HW_H */