aboutsummaryrefslogtreecommitdiffstats
blob: ac44a69fbea9a533dbcc27cdc27771f4f7795f1e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
/*
 * dcookies.c
 *
 * Copyright 2002 John Levon <levon@movementarian.org>
 *
 * Persistent cookie-path mappings. These are used by
 * profilers to convert a per-task EIP value into something
 * non-transitory that can be processed at a later date.
 * This is done by locking the dentry/vfsmnt pair in the
 * kernel until released by the tasks needing the persistent
 * objects. The tag is simply an unsigned long that refers
 * to the pair and can be looked up from userspace.
 */

#include <linux/syscalls.h>
#include <linux/export.h>
#include <linux/slab.h>
#include <linux/list.h>
#include <linux/mount.h>
#include <linux/capability.h>
#include <linux/dcache.h>
#include <linux/mm.h>
#include <linux/err.h>
#include <linux/errno.h>
#include <linux/dcookies.h>
#include <linux/mutex.h>
#include <linux/path.h>
#include <linux/compat.h>
#include <asm/uaccess.h>

/* The dcookies are allocated from a kmem_cache and
 * hashed onto a small number of lists. None of the
 * code here is particularly performance critical
 */
struct dcookie_struct {
	struct path path;
	struct list_head hash_list;
};

static LIST_HEAD(dcookie_users);
static DEFINE_MUTEX(dcookie_mutex);
static struct kmem_cache *dcookie_cache __read_mostly;
static struct list_head *dcookie_hashtable __read_mostly;
static size_t hash_size __read_mostly;

static inline int is_live(void)
{
	return !(list_empty(&dcookie_users));
}


/* The dentry is locked, its address will do for the cookie */
static inline unsigned long dcookie_value(struct dcookie_struct * dcs)
{
	return (unsigned long)dcs->path.dentry;
}


static size_t dcookie_hash(unsigned long dcookie)
{
	return (dcookie >> L1_CACHE_SHIFT) & (hash_size - 1);
}


static struct dcookie_struct * find_dcookie(unsigned long dcookie)
{
	struct dcookie_struct *found = NULL;
	struct dcookie_struct * dcs;
	struct list_head * pos;
	struct list_head * list;

	list = dcookie_hashtable + dcookie_hash(dcookie);

	list_for_each(pos, list) {
		dcs = list_entry(pos, struct dcookie_struct, hash_list);
		if (dcookie_value(dcs) == dcookie) {
			found = dcs;
			break;
		}
	}

	return found;
}


static void hash_dcookie(struct dcookie_struct * dcs)
{
	struct list_head * list = dcookie_hashtable + dcookie_hash(dcookie_value(dcs));
	list_add(&dcs->hash_list, list);
}


static struct dcookie_struct *alloc_dcookie(struct path *path)
{
	struct dcookie_struct *dcs = kmem_cache_alloc(dcookie_cache,
							GFP_KERNEL);
	struct dentry *d;
	if (!dcs)
		return NULL;

	d = path->dentry;
	spin_lock(&d->d_lock);
	d->d_flags |= DCACHE_COOKIE;
	spin_unlock(&d->d_lock);

	dcs->path = *path;
	path_get(path);
	hash_dcookie(dcs);
	return dcs;
}


/* This is the main kernel-side routine that retrieves the cookie
 * value for a dentry/vfsmnt pair.
 */
int get_dcookie(struct path *path, unsigned long *cookie)
{
	int err = 0;
	struct dcookie_struct * dcs;

	mutex_lock(&dcookie_mutex);

	if (!is_live()) {
		err = -EINVAL;
		goto out;
	}

	if (path->dentry->d_flags & DCACHE_COOKIE) {
		dcs = find_dcookie((unsigned long)path->dentry);
	} else {
		dcs = alloc_dcookie(path);
		if (!dcs) {
			err = -ENOMEM;
			goto out;
		}
	}

	*cookie = dcookie_value(dcs);

out:
	mutex_unlock(&dcookie_mutex);
	return err;
}


/* And here is where the userspace process can look up the cookie value
 * to retrieve the path.
 */
SYSCALL_DEFINE3(lookup_dcookie, u64, cookie64, char __user *, buf, size_t, len)
{
	unsigned long cookie = (unsigned long)cookie64;
	int err = -EINVAL;
	char * kbuf;
	char * path;
	size_t pathlen;
	struct dcookie_struct * dcs;

	/* we could leak path information to users
	 * without dir read permission without this
	 */
	if (!capable(CAP_SYS_ADMIN))
		return -EPERM;

	mutex_lock(&dcookie_mutex);

	if (!is_live()) {
		err = -EINVAL;
		goto out;
	}

	if (!(dcs = find_dcookie(cookie)))
		goto out;

	err = -ENOMEM;
	kbuf = kmalloc(PAGE_SIZE, GFP_KERNEL);
	if (!kbuf)
		goto out;

	/* FIXME: (deleted) ? */
	path = d_path(&dcs->path, kbuf, PAGE_SIZE);

	mutex_unlock(&dcookie_mutex);

	if (IS_ERR(path)) {
		err = PTR_ERR(path);
		goto out_free;
	}

	err = -ERANGE;
 
	pathlen = kbuf + PAGE_SIZE - path;
	if (pathlen <= len) {
		err = pathlen;
		if (copy_to_user(buf, path, pathlen))
			err = -EFAULT;
	}

out_free:
	kfree(kbuf);
	return err;
out:
	mutex_unlock(&dcookie_mutex);
	return err;
}

#ifdef CONFIG_COMPAT
COMPAT_SYSCALL_DEFINE4(lookup_dcookie, u32, w0, u32, w1, char __user *, buf, compat_size_t, len)
{
#ifdef __BIG_ENDIAN
	return sys_lookup_dcookie(((u64)w0 << 32) | w1, buf, len);
#else
	return sys_lookup_dcookie(((u64)w1 << 32) | w0, buf, len);
#endif
}
#endif

static int dcookie_init(void)
{
	struct list_head * d;
	unsigned int i, hash_bits;
	int err = -ENOMEM;

	dcookie_cache = kmem_cache_create("dcookie_cache",
		sizeof(struct dcookie_struct),
		0, 0, NULL);

	if (!dcookie_cache)
		goto out;

	dcookie_hashtable = kmalloc(PAGE_SIZE, GFP_KERNEL);
	if (!dcookie_hashtable)
		goto out_kmem;

	err = 0;

	/*
	 * Find the power-of-two list-heads that can fit into the allocation..
	 * We don't guarantee that "sizeof(struct list_head)" is necessarily
	 * a power-of-two.
	 */
	hash_size = PAGE_SIZE / sizeof(struct list_head);
	hash_bits = 0;
	do {
		hash_bits++;
	} while ((hash_size >> hash_bits) != 0);
	hash_bits--;

	/*
	 * Re-calculate the actual number of entries and the mask
	 * from the number of bits we can fit.
	 */
	hash_size = 1UL << hash_bits;

	/* And initialize the newly allocated array */
	d = dcookie_hashtable;
	i = hash_size;
	do {
		INIT_LIST_HEAD(d);
		d++;
		i--;
	} while (i);

out:
	return err;
out_kmem:
	kmem_cache_destroy(dcookie_cache);
	goto out;
}


static void free_dcookie(struct dcookie_struct * dcs)
{
	struct dentry *d = dcs->path.dentry;

	spin_lock(&d->d_lock);
	d->d_flags &= ~DCACHE_COOKIE;
	spin_unlock(&d->d_lock);

	path_put(&dcs->path);
	kmem_cache_free(dcookie_cache, dcs);
}


static void dcookie_exit(void)
{
	struct list_head * list;
	struct list_head * pos;
	struct list_head * pos2;
	struct dcookie_struct * dcs;
	size_t i;

	for (i = 0; i < hash_size; ++i) {
		list = dcookie_hashtable + i;
		list_for_each_safe(pos, pos2, list) {
			dcs = list_entry(pos, struct dcookie_struct, hash_list);
			list_del(&dcs->hash_list);
			free_dcookie(dcs);
		}
	}

	kfree(dcookie_hashtable);
	kmem_cache_destroy(dcookie_cache);
}


struct dcookie_user {
	struct list_head next;
};
 
struct dcookie_user * dcookie_register(void)
{
	struct dcookie_user * user;

	mutex_lock(&dcookie_mutex);

	user = kmalloc(sizeof(struct dcookie_user), GFP_KERNEL);
	if (!user)
		goto out;

	if (!is_live() && dcookie_init())
		goto out_free;

	list_add(&user->next, &dcookie_users);

out:
	mutex_unlock(&dcookie_mutex);
	return user;
out_free:
	kfree(user);
	user = NULL;
	goto out;
}


void dcookie_unregister(struct dcookie_user * user)
{
	mutex_lock(&dcookie_mutex);

	list_del(&user->next);
	kfree(user);

	if (!is_live())
		dcookie_exit();

	mutex_unlock(&dcookie_mutex);
}

EXPORT_SYMBOL_GPL(dcookie_register);
EXPORT_SYMBOL_GPL(dcookie_unregister);
EXPORT_SYMBOL_GPL(get_dcookie);