aboutsummaryrefslogtreecommitdiffstats
blob: 2e11e48446abf1bf078163575e10a33a8028febc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
/*
 * lib/clz_ctz.c
 *
 * Copyright (C) 2013 Chanho Min <chanho.min@lge.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 * The functions in this file aren't called directly, but are required by
 * GCC builtins such as __builtin_ctz, and therefore they can't be removed
 * despite appearing unreferenced in kernel source.
 *
 * __c[lt]z[sd]i2 can be overridden by linking arch-specific versions.
 */

#include <linux/export.h>
#include <linux/kernel.h>

int __weak __ctzsi2(int val);
int __weak __ctzsi2(int val)
{
	return __ffs(val);
}
EXPORT_SYMBOL(__ctzsi2);

int __weak __clzsi2(int val);
int __weak __clzsi2(int val)
{
	return 32 - fls(val);
}
EXPORT_SYMBOL(__clzsi2);

int __weak __clzdi2(long val);
int __weak __ctzdi2(long val);
#if BITS_PER_LONG == 32

int __weak __clzdi2(long val)
{
	return 32 - fls((int)val);
}
EXPORT_SYMBOL(__clzdi2);

int __weak __ctzdi2(long val)
{
	return __ffs((u32)val);
}
EXPORT_SYMBOL(__ctzdi2);

#elif BITS_PER_LONG == 64

int __weak __clzdi2(long val)
{
	return 64 - fls64((u64)val);
}
EXPORT_SYMBOL(__clzdi2);

int __weak __ctzdi2(long val)
{
	return __ffs64((u64)val);
}
EXPORT_SYMBOL(__ctzdi2);

#else
#error BITS_PER_LONG not 32 or 64
#endif