aboutsummaryrefslogtreecommitdiffstats
blob: b7d81ba143d13e01db3d6b92ea171c094bb7a1c6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
#include <linux/export.h>
#include <linux/bitops.h>
#include <asm/types.h>

/**
 * hweightN - returns the hamming weight of a N-bit word
 * @x: the word to weigh
 *
 * The Hamming Weight of a number is the total number of bits set in it.
 */

unsigned int __sw_hweight32(unsigned int w)
{
#ifdef ARCH_HAS_FAST_MULTIPLIER
	w -= (w >> 1) & 0x55555555;
	w =  (w & 0x33333333) + ((w >> 2) & 0x33333333);
	w =  (w + (w >> 4)) & 0x0f0f0f0f;
	return (w * 0x01010101) >> 24;
#else
	unsigned int res = w - ((w >> 1) & 0x55555555);
	res = (res & 0x33333333) + ((res >> 2) & 0x33333333);
	res = (res + (res >> 4)) & 0x0F0F0F0F;
	res = res + (res >> 8);
	return (res + (res >> 16)) & 0x000000FF;
#endif
}
EXPORT_SYMBOL(__sw_hweight32);

unsigned int __sw_hweight16(unsigned int w)
{
	unsigned int res = w - ((w >> 1) & 0x5555);
	res = (res & 0x3333) + ((res >> 2) & 0x3333);
	res = (res + (res >> 4)) & 0x0F0F;
	return (res + (res >> 8)) & 0x00FF;
}
EXPORT_SYMBOL(__sw_hweight16);

unsigned int __sw_hweight8(unsigned int w)
{
	unsigned int res = w - ((w >> 1) & 0x55);
	res = (res & 0x33) + ((res >> 2) & 0x33);
	return (res + (res >> 4)) & 0x0F;
}
EXPORT_SYMBOL(__sw_hweight8);

unsigned long __sw_hweight64(__u64 w)
{
#if BITS_PER_LONG == 32
	return __sw_hweight32((unsigned int)(w >> 32)) +
	       __sw_hweight32((unsigned int)w);
#elif BITS_PER_LONG == 64
#ifdef ARCH_HAS_FAST_MULTIPLIER
	w -= (w >> 1) & 0x5555555555555555ul;
	w =  (w & 0x3333333333333333ul) + ((w >> 2) & 0x3333333333333333ul);
	w =  (w + (w >> 4)) & 0x0f0f0f0f0f0f0f0ful;
	return (w * 0x0101010101010101ul) >> 56;
#else
	__u64 res = w - ((w >> 1) & 0x5555555555555555ul);
	res = (res & 0x3333333333333333ul) + ((res >> 2) & 0x3333333333333333ul);
	res = (res + (res >> 4)) & 0x0F0F0F0F0F0F0F0Ful;
	res = res + (res >> 8);
	res = res + (res >> 16);
	return (res + (res >> 32)) & 0x00000000000000FFul;
#endif
#endif
}
EXPORT_SYMBOL(__sw_hweight64);