aboutsummaryrefslogtreecommitdiffstats
blob: 7dd33577b9058ea1569eda068ea437079f5bc65e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
/*
 * Fast batching percpu counters.
 */

#include <linux/percpu_counter.h>
#include <linux/notifier.h>
#include <linux/mutex.h>
#include <linux/init.h>
#include <linux/cpu.h>
#include <linux/module.h>
#include <linux/debugobjects.h>

#ifdef CONFIG_HOTPLUG_CPU
static LIST_HEAD(percpu_counters);
static DEFINE_SPINLOCK(percpu_counters_lock);
#endif

#ifdef CONFIG_DEBUG_OBJECTS_PERCPU_COUNTER

static struct debug_obj_descr percpu_counter_debug_descr;

static int percpu_counter_fixup_free(void *addr, enum debug_obj_state state)
{
	struct percpu_counter *fbc = addr;

	switch (state) {
	case ODEBUG_STATE_ACTIVE:
		percpu_counter_destroy(fbc);
		debug_object_free(fbc, &percpu_counter_debug_descr);
		return 1;
	default:
		return 0;
	}
}

static struct debug_obj_descr percpu_counter_debug_descr = {
	.name		= "percpu_counter",
	.fixup_free	= percpu_counter_fixup_free,
};

static inline void debug_percpu_counter_activate(struct percpu_counter *fbc)
{
	debug_object_init(fbc, &percpu_counter_debug_descr);
	debug_object_activate(fbc, &percpu_counter_debug_descr);
}

static inline void debug_percpu_counter_deactivate(struct percpu_counter *fbc)
{
	debug_object_deactivate(fbc, &percpu_counter_debug_descr);
	debug_object_free(fbc, &percpu_counter_debug_descr);
}

#else	/* CONFIG_DEBUG_OBJECTS_PERCPU_COUNTER */
static inline void debug_percpu_counter_activate(struct percpu_counter *fbc)
{ }
static inline void debug_percpu_counter_deactivate(struct percpu_counter *fbc)
{ }
#endif	/* CONFIG_DEBUG_OBJECTS_PERCPU_COUNTER */

void percpu_counter_set(struct percpu_counter *fbc, s64 amount)
{
	int cpu;
	unsigned long flags;

	raw_spin_lock_irqsave(&fbc->lock, flags);
	for_each_possible_cpu(cpu) {
		s32 *pcount = per_cpu_ptr(fbc->counters, cpu);
		*pcount = 0;
	}
	fbc->count = amount;
	raw_spin_unlock_irqrestore(&fbc->lock, flags);
}
EXPORT_SYMBOL(percpu_counter_set);

void __percpu_counter_add(struct percpu_counter *fbc, s64 amount, s32 batch)
{
	s64 count;

	preempt_disable();
	count = __this_cpu_read(*fbc->counters) + amount;
	if (count >= batch || count <= -batch) {
		unsigned long flags;
		raw_spin_lock_irqsave(&fbc->lock, flags);
		fbc->count += count;
		__this_cpu_sub(*fbc->counters, count - amount);
		raw_spin_unlock_irqrestore(&fbc->lock, flags);
	} else {
		this_cpu_add(*fbc->counters, amount);
	}
	preempt_enable();
}
EXPORT_SYMBOL(__percpu_counter_add);

/*
 * Add up all the per-cpu counts, return the result.  This is a more accurate
 * but much slower version of percpu_counter_read_positive()
 */
s64 __percpu_counter_sum(struct percpu_counter *fbc)
{
	s64 ret;
	int cpu;
	unsigned long flags;

	raw_spin_lock_irqsave(&fbc->lock, flags);
	ret = fbc->count;
	for_each_online_cpu(cpu) {
		s32 *pcount = per_cpu_ptr(fbc->counters, cpu);
		ret += *pcount;
	}
	raw_spin_unlock_irqrestore(&fbc->lock, flags);
	return ret;
}
EXPORT_SYMBOL(__percpu_counter_sum);

int __percpu_counter_init(struct percpu_counter *fbc, s64 amount,
			  struct lock_class_key *key)
{
	raw_spin_lock_init(&fbc->lock);
	lockdep_set_class(&fbc->lock, key);
	fbc->count = amount;
	fbc->counters = alloc_percpu(s32);
	if (!fbc->counters)
		return -ENOMEM;

	debug_percpu_counter_activate(fbc);

#ifdef CONFIG_HOTPLUG_CPU
	INIT_LIST_HEAD(&fbc->list);
	spin_lock(&percpu_counters_lock);
	list_add(&fbc->list, &percpu_counters);
	spin_unlock(&percpu_counters_lock);
#endif
	return 0;
}
EXPORT_SYMBOL(__percpu_counter_init);

void percpu_counter_destroy(struct percpu_counter *fbc)
{
	if (!fbc->counters)
		return;

	debug_percpu_counter_deactivate(fbc);

#ifdef CONFIG_HOTPLUG_CPU
	spin_lock(&percpu_counters_lock);
	list_del(&fbc->list);
	spin_unlock(&percpu_counters_lock);
#endif
	free_percpu(fbc->counters);
	fbc->counters = NULL;
}
EXPORT_SYMBOL(percpu_counter_destroy);

int percpu_counter_batch __read_mostly = 32;
EXPORT_SYMBOL(percpu_counter_batch);

static void compute_batch_value(void)
{
	int nr = num_online_cpus();

	percpu_counter_batch = max(32, nr*2);
}

static int percpu_counter_hotcpu_callback(struct notifier_block *nb,
					unsigned long action, void *hcpu)
{
#ifdef CONFIG_HOTPLUG_CPU
	unsigned int cpu;
	struct percpu_counter *fbc;

	compute_batch_value();
	if (action != CPU_DEAD && action != CPU_DEAD_FROZEN)
		return NOTIFY_OK;

	cpu = (unsigned long)hcpu;
	spin_lock(&percpu_counters_lock);
	list_for_each_entry(fbc, &percpu_counters, list) {
		s32 *pcount;
		unsigned long flags;

		raw_spin_lock_irqsave(&fbc->lock, flags);
		pcount = per_cpu_ptr(fbc->counters, cpu);
		fbc->count += *pcount;
		*pcount = 0;
		raw_spin_unlock_irqrestore(&fbc->lock, flags);
	}
	spin_unlock(&percpu_counters_lock);
#endif
	return NOTIFY_OK;
}

/*
 * Compare counter against given value.
 * Return 1 if greater, 0 if equal and -1 if less
 */
int percpu_counter_compare(struct percpu_counter *fbc, s64 rhs)
{
	s64	count;

	count = percpu_counter_read(fbc);
	/* Check to see if rough count will be sufficient for comparison */
	if (abs(count - rhs) > (percpu_counter_batch*num_online_cpus())) {
		if (count > rhs)
			return 1;
		else
			return -1;
	}
	/* Need to use precise count */
	count = percpu_counter_sum(fbc);
	if (count > rhs)
		return 1;
	else if (count < rhs)
		return -1;
	else
		return 0;
}
EXPORT_SYMBOL(percpu_counter_compare);

static int __init percpu_counter_startup(void)
{
	compute_batch_value();
	hotcpu_notifier(percpu_counter_hotcpu_callback, 0);
	return 0;
}
module_init(percpu_counter_startup);