aboutsummaryrefslogtreecommitdiffstats
blob: 07b67361a40a2d4a83ad4e005a96b81d63e05239 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
/* internal.h: mm/ internal definitions
 *
 * Copyright (C) 2004 Red Hat, Inc. All Rights Reserved.
 * Written by David Howells (dhowells@redhat.com)
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version
 * 2 of the License, or (at your option) any later version.
 */
#ifndef __MM_INTERNAL_H
#define __MM_INTERNAL_H

#include <linux/fs.h>
#include <linux/mm.h>

void free_pgtables(struct mmu_gather *tlb, struct vm_area_struct *start_vma,
		unsigned long floor, unsigned long ceiling);

static inline void set_page_count(struct page *page, int v)
{
	atomic_set(&page->_count, v);
}

extern int __do_page_cache_readahead(struct address_space *mapping,
		struct file *filp, pgoff_t offset, unsigned long nr_to_read,
		unsigned long lookahead_size);

/*
 * Submit IO for the read-ahead request in file_ra_state.
 */
static inline unsigned long ra_submit(struct file_ra_state *ra,
		struct address_space *mapping, struct file *filp)
{
	return __do_page_cache_readahead(mapping, filp,
					ra->start, ra->size, ra->async_size);
}

/*
 * Turn a non-refcounted page (->_count == 0) into refcounted with
 * a count of one.
 */
static inline void set_page_refcounted(struct page *page)
{
	VM_BUG_ON_PAGE(PageTail(page), page);
	VM_BUG_ON_PAGE(atomic_read(&page->_count), page);
	set_page_count(page, 1);
}

static inline void __get_page_tail_foll(struct page *page,
					bool get_page_head)
{
	/*
	 * If we're getting a tail page, the elevated page->_count is
	 * required only in the head page and we will elevate the head
	 * page->_count and tail page->_mapcount.
	 *
	 * We elevate page_tail->_mapcount for tail pages to force
	 * page_tail->_count to be zero at all times to avoid getting
	 * false positives from get_page_unless_zero() with
	 * speculative page access (like in
	 * page_cache_get_speculative()) on tail pages.
	 */
	VM_BUG_ON_PAGE(atomic_read(&page->first_page->_count) <= 0, page);
	if (get_page_head)
		atomic_inc(&page->first_page->_count);
	get_huge_page_tail(page);
}

/*
 * This is meant to be called as the FOLL_GET operation of
 * follow_page() and it must be called while holding the proper PT
 * lock while the pte (or pmd_trans_huge) is still mapping the page.
 */
static inline void get_page_foll(struct page *page)
{
	if (unlikely(PageTail(page)))
		/*
		 * This is safe only because
		 * __split_huge_page_refcount() can't run under
		 * get_page_foll() because we hold the proper PT lock.
		 */
		__get_page_tail_foll(page, true);
	else {
		/*
		 * Getting a normal page or the head of a compound page
		 * requires to already have an elevated page->_count.
		 */
		VM_BUG_ON_PAGE(atomic_read(&page->_count) <= 0, page);
		atomic_inc(&page->_count);
	}
}

extern unsigned long highest_memmap_pfn;

/*
 * in mm/vmscan.c:
 */
extern int isolate_lru_page(struct page *page);
extern void putback_lru_page(struct page *page);
extern bool zone_reclaimable(struct zone *zone);

/*
 * in mm/rmap.c:
 */
extern pmd_t *mm_find_pmd(struct mm_struct *mm, unsigned long address);

/*
 * in mm/page_alloc.c
 */
extern void __free_pages_bootmem(struct page *page, unsigned int order);
extern void prep_compound_page(struct page *page, unsigned long order);
#ifdef CONFIG_MEMORY_FAILURE
extern bool is_free_buddy_page(struct page *page);
#endif
extern int user_min_free_kbytes;

#if defined CONFIG_COMPACTION || defined CONFIG_CMA

/*
 * in mm/compaction.c
 */
/*
 * compact_control is used to track pages being migrated and the free pages
 * they are being migrated to during memory compaction. The free_pfn starts
 * at the end of a zone and migrate_pfn begins at the start. Movable pages
 * are moved to the end of a zone during a compaction run and the run
 * completes when free_pfn <= migrate_pfn
 */
struct compact_control {
	struct list_head freepages;	/* List of free pages to migrate to */
	struct list_head migratepages;	/* List of pages being migrated */
	unsigned long nr_freepages;	/* Number of isolated free pages */
	unsigned long nr_migratepages;	/* Number of pages to migrate */
	unsigned long free_pfn;		/* isolate_freepages search base */
	unsigned long migrate_pfn;	/* isolate_migratepages search base */
	bool sync;			/* Synchronous migration */
	bool ignore_skip_hint;		/* Scan blocks even if marked skip */
	bool finished_update_free;	/* True when the zone cached pfns are
					 * no longer being updated
					 */
	bool finished_update_migrate;

	int order;			/* order a direct compactor needs */
	int migratetype;		/* MOVABLE, RECLAIMABLE etc */
	struct zone *zone;
	bool contended;			/* True if a lock was contended */
};

unsigned long
isolate_freepages_range(struct compact_control *cc,
			unsigned long start_pfn, unsigned long end_pfn);
unsigned long
isolate_migratepages_range(struct zone *zone, struct compact_control *cc,
	unsigned long low_pfn, unsigned long end_pfn, bool unevictable);

#endif

/*
 * This function returns the order of a free page in the buddy system. In
 * general, page_zone(page)->lock must be held by the caller to prevent the
 * page from being allocated in parallel and returning garbage as the order.
 * If a caller does not hold page_zone(page)->lock, it must guarantee that the
 * page cannot be allocated or merged in parallel.
 */
static inline unsigned long page_order(struct page *page)
{
	/* PageBuddy() must be checked by the caller */
	return page_private(page);
}

/* mm/util.c */
void __vma_link_list(struct mm_struct *mm, struct vm_area_struct *vma,
		struct vm_area_struct *prev, struct rb_node *rb_parent);

#ifdef CONFIG_MMU
extern long __mlock_vma_pages_range(struct vm_area_struct *vma,
		unsigned long start, unsigned long end, int *nonblocking);
extern void munlock_vma_pages_range(struct vm_area_struct *vma,
			unsigned long start, unsigned long end);
static inline void munlock_vma_pages_all(struct vm_area_struct *vma)
{
	munlock_vma_pages_range(vma, vma->vm_start, vma->vm_end);
}

/*
 * Called only in fault path, to determine if a new page is being
 * mapped into a LOCKED vma.  If it is, mark page as mlocked.
 */
static inline int mlocked_vma_newpage(struct vm_area_struct *vma,
				    struct page *page)
{
	VM_BUG_ON_PAGE(PageLRU(page), page);

	if (likely((vma->vm_flags & (VM_LOCKED | VM_SPECIAL)) != VM_LOCKED))
		return 0;

	if (!TestSetPageMlocked(page)) {
		mod_zone_page_state(page_zone(page), NR_MLOCK,
				    hpage_nr_pages(page));
		count_vm_event(UNEVICTABLE_PGMLOCKED);
	}
	return 1;
}

/*
 * must be called with vma's mmap_sem held for read or write, and page locked.
 */
extern void mlock_vma_page(struct page *page);
extern unsigned int munlock_vma_page(struct page *page);

/*
 * Clear the page's PageMlocked().  This can be useful in a situation where
 * we want to unconditionally remove a page from the pagecache -- e.g.,
 * on truncation or freeing.
 *
 * It is legal to call this function for any page, mlocked or not.
 * If called for a page that is still mapped by mlocked vmas, all we do
 * is revert to lazy LRU behaviour -- semantics are not broken.
 */
extern void clear_page_mlock(struct page *page);

/*
 * mlock_migrate_page - called only from migrate_page_copy() to
 * migrate the Mlocked page flag; update statistics.
 */
static inline void mlock_migrate_page(struct page *newpage, struct page *page)
{
	if (TestClearPageMlocked(page)) {
		unsigned long flags;
		int nr_pages = hpage_nr_pages(page);

		local_irq_save(flags);
		__mod_zone_page_state(page_zone(page), NR_MLOCK, -nr_pages);
		SetPageMlocked(newpage);
		__mod_zone_page_state(page_zone(newpage), NR_MLOCK, nr_pages);
		local_irq_restore(flags);
	}
}

extern pmd_t maybe_pmd_mkwrite(pmd_t pmd, struct vm_area_struct *vma);

#ifdef CONFIG_TRANSPARENT_HUGEPAGE
extern unsigned long vma_address(struct page *page,
				 struct vm_area_struct *vma);
#endif
#else /* !CONFIG_MMU */
static inline int mlocked_vma_newpage(struct vm_area_struct *v, struct page *p)
{
	return 0;
}
static inline void clear_page_mlock(struct page *page) { }
static inline void mlock_vma_page(struct page *page) { }
static inline void mlock_migrate_page(struct page *new, struct page *old) { }

#endif /* !CONFIG_MMU */

/*
 * Return the mem_map entry representing the 'offset' subpage within
 * the maximally aligned gigantic page 'base'.  Handle any discontiguity
 * in the mem_map at MAX_ORDER_NR_PAGES boundaries.
 */
static inline struct page *mem_map_offset(struct page *base, int offset)
{
	if (unlikely(offset >= MAX_ORDER_NR_PAGES))
		return pfn_to_page(page_to_pfn(base) + offset);
	return base + offset;
}

/*
 * Iterator over all subpages within the maximally aligned gigantic
 * page 'base'.  Handle any discontiguity in the mem_map.
 */
static inline struct page *mem_map_next(struct page *iter,
						struct page *base, int offset)
{
	if (unlikely((offset & (MAX_ORDER_NR_PAGES - 1)) == 0)) {
		unsigned long pfn = page_to_pfn(base) + offset;
		if (!pfn_valid(pfn))
			return NULL;
		return pfn_to_page(pfn);
	}
	return iter + 1;
}

/*
 * FLATMEM and DISCONTIGMEM configurations use alloc_bootmem_node,
 * so all functions starting at paging_init should be marked __init
 * in those cases. SPARSEMEM, however, allows for memory hotplug,
 * and alloc_bootmem_node is not used.
 */
#ifdef CONFIG_SPARSEMEM
#define __paginginit __meminit
#else
#define __paginginit __init
#endif

/* Memory initialisation debug and verification */
enum mminit_level {
	MMINIT_WARNING,
	MMINIT_VERIFY,
	MMINIT_TRACE
};

#ifdef CONFIG_DEBUG_MEMORY_INIT

extern int mminit_loglevel;

#define mminit_dprintk(level, prefix, fmt, arg...) \
do { \
	if (level < mminit_loglevel) { \
		printk(level <= MMINIT_WARNING ? KERN_WARNING : KERN_DEBUG); \
		printk(KERN_CONT "mminit::" prefix " " fmt, ##arg); \
	} \
} while (0)

extern void mminit_verify_pageflags_layout(void);
extern void mminit_verify_page_links(struct page *page,
		enum zone_type zone, unsigned long nid, unsigned long pfn);
extern void mminit_verify_zonelist(void);

#else

static inline void mminit_dprintk(enum mminit_level level,
				const char *prefix, const char *fmt, ...)
{
}

static inline void mminit_verify_pageflags_layout(void)
{
}

static inline void mminit_verify_page_links(struct page *page,
		enum zone_type zone, unsigned long nid, unsigned long pfn)
{
}

static inline void mminit_verify_zonelist(void)
{
}
#endif /* CONFIG_DEBUG_MEMORY_INIT */

/* mminit_validate_memmodel_limits is independent of CONFIG_DEBUG_MEMORY_INIT */
#if defined(CONFIG_SPARSEMEM)
extern void mminit_validate_memmodel_limits(unsigned long *start_pfn,
				unsigned long *end_pfn);
#else
static inline void mminit_validate_memmodel_limits(unsigned long *start_pfn,
				unsigned long *end_pfn)
{
}
#endif /* CONFIG_SPARSEMEM */

#define ZONE_RECLAIM_NOSCAN	-2
#define ZONE_RECLAIM_FULL	-1
#define ZONE_RECLAIM_SOME	0
#define ZONE_RECLAIM_SUCCESS	1

extern int hwpoison_filter(struct page *p);

extern u32 hwpoison_filter_dev_major;
extern u32 hwpoison_filter_dev_minor;
extern u64 hwpoison_filter_flags_mask;
extern u64 hwpoison_filter_flags_value;
extern u64 hwpoison_filter_memcg;
extern u32 hwpoison_filter_enable;

extern unsigned long vm_mmap_pgoff(struct file *, unsigned long,
        unsigned long, unsigned long,
        unsigned long, unsigned long);

extern void set_pageblock_order(void);
unsigned long reclaim_clean_pages_from_list(struct zone *zone,
					    struct list_head *page_list);
/* The ALLOC_WMARK bits are used as an index to zone->watermark */
#define ALLOC_WMARK_MIN		WMARK_MIN
#define ALLOC_WMARK_LOW		WMARK_LOW
#define ALLOC_WMARK_HIGH	WMARK_HIGH
#define ALLOC_NO_WATERMARKS	0x04 /* don't check watermarks at all */

/* Mask to get the watermark bits */
#define ALLOC_WMARK_MASK	(ALLOC_NO_WATERMARKS-1)

#define ALLOC_HARDER		0x10 /* try to alloc harder */
#define ALLOC_HIGH		0x20 /* __GFP_HIGH set */
#define ALLOC_CPUSET		0x40 /* check for correct cpuset */
#define ALLOC_CMA		0x80 /* allow allocations from CMA areas */
#define ALLOC_FAIR		0x100 /* fair zone allocation */

#endif	/* __MM_INTERNAL_H */