aboutsummaryrefslogtreecommitdiffstats
blob: c1b6191ef8792a48da0805f711a49b56aaefd3c9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
#!/bin/sh -x
# Based on the vmlinux file create the System.map file
# System.map is used by module-init tools and some debugging
# tools to retrieve the actual addresses of symbols in the kernel.
#
# Usage
# mksysmap vmlinux System.map


#####
# Generate System.map (actual filename passed as second argument)

# $NM produces the following output:
# f0081e80 T alloc_vfsmnt

#   The second row specify the type of the symbol:
#   A = Absolute
#   B = Uninitialised data (.bss)
#   C = Common symbol
#   D = Initialised data
#   G = Initialised data for small objects
#   I = Indirect reference to another symbol
#   N = Debugging symbol
#   R = Read only
#   S = Uninitialised data for small objects
#   T = Text code symbol
#   U = Undefined symbol
#   V = Weak symbol
#   W = Weak symbol
#   Corresponding small letters are local symbols

# For System.map filter away:
#   a - local absolute symbols
#   U - undefined global symbols
#   N - debugging symbols
#   w - local weak symbols

# readprofile starts reading symbols when _stext is found, and
# continue until it finds a symbol which is not either of 'T', 't',
# 'W' or 'w'. __crc_ are 'A' and placed in the middle
# so we just ignore them to let readprofile continue to work.
# (At least sparc64 has __crc_ in the middle).

$NM -n $1 | grep -v '\( [aNUw] \)\|\(__crc_\)\|\( \$[adt]\)' > $2