summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* main.cpp: Fix typo use correct variable nameHEADmasterFranklin S Cooper Jr2015-03-111-1/+1
* Makefile.build: Use qmake instead of qmake2 which is what is used in the SDKFranklin S Cooper Jr2015-03-101-2/+2
* Fix building in Qt 5Franklin S Cooper Jr2015-03-102-1/+7
* main.cpp: Add variable to set the background to blackFranklin S Cooper Jr2015-03-101-53/+71
* Rename SDK Makefile back to Makefile.buildFranklin S. Cooper Jr2014-03-192-5/+3
* Fix make clean issueFranklin S Cooper Jr2014-02-076-1/+1
* Remove obsolete make targetsFranklin S Cooper Jr2014-02-051-2/+2
* Update MakefileFranklin S Cooper Jr2014-02-053-37/+50
* Add Makefile and project files for CCS buildingChase Maupin2012-02-222-0/+125
* Add licensing headersChase Maupin2012-01-252-0/+76
* refresh-screen: Init commitFranklin Cooper Jr2011-11-225-0/+97