diff options
author | Michal Hocko | 2017-01-10 18:57:42 -0600 |
---|---|---|
committer | Linus Torvalds | 2017-01-10 20:31:55 -0600 |
commit | 41b6167e8f746b475668f1da78599fc4284f18db (patch) | |
tree | 359fcc154939bfd41f8cd909513a602afcb5bc7f | |
parent | 2df26639e708a88dcc22171949da638a9998f3bc (diff) | |
download | mkaricheri-ti-linux-kernel-41b6167e8f746b475668f1da78599fc4284f18db.tar.gz mkaricheri-ti-linux-kernel-41b6167e8f746b475668f1da78599fc4284f18db.tar.xz mkaricheri-ti-linux-kernel-41b6167e8f746b475668f1da78599fc4284f18db.zip |
mm: get rid of __GFP_OTHER_NODE
The flag was introduced by commit 78afd5612deb ("mm: add
__GFP_OTHER_NODE flag") to allow proper accounting of remote node
allocations done by kernel daemons on behalf of a process - e.g.
khugepaged.
After "mm: fix remote numa hits statistics" we do not need and actually
use the flag so we can safely remove it because all allocations which
are satisfied from their "home" node are accounted properly.
[mhocko@suse.com: fix build]
Link: http://lkml.kernel.org/r/20170106122225.GK5556@dhcp22.suse.cz
Link: http://lkml.kernel.org/r/20170102153057.9451-3-mhocko@kernel.org
Signed-off-by: Michal Hocko <mhocko@suse.com>
Acked-by: Mel Gorman <mgorman@suse.de>
Acked-by: Vlastimil Babka <vbabka@suse.cz>
Cc: Michal Hocko <mhocko@suse.com>
Cc: Johannes Weiner <hannes@cmpxchg.org>
Cc: Joonsoo Kim <iamjoonsoo.kim@lge.com>
Cc: Taku Izumi <izumi.taku@jp.fujitsu.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
-rw-r--r-- | include/linux/gfp.h | 13 | ||||
-rw-r--r-- | include/trace/events/mmflags.h | 3 | ||||
-rw-r--r-- | mm/huge_memory.c | 3 | ||||
-rw-r--r-- | mm/khugepaged.c | 5 | ||||
-rw-r--r-- | mm/page_alloc.c | 5 | ||||
-rw-r--r-- | tools/perf/builtin-kmem.c | 1 |
6 files changed, 9 insertions, 21 deletions
diff --git a/include/linux/gfp.h b/include/linux/gfp.h index 4175dca4ac39..7806a8f80abc 100644 --- a/include/linux/gfp.h +++ b/include/linux/gfp.h | |||
@@ -38,9 +38,8 @@ struct vm_area_struct; | |||
38 | #define ___GFP_ACCOUNT 0x100000u | 38 | #define ___GFP_ACCOUNT 0x100000u |
39 | #define ___GFP_NOTRACK 0x200000u | 39 | #define ___GFP_NOTRACK 0x200000u |
40 | #define ___GFP_DIRECT_RECLAIM 0x400000u | 40 | #define ___GFP_DIRECT_RECLAIM 0x400000u |
41 | #define ___GFP_OTHER_NODE 0x800000u | 41 | #define ___GFP_WRITE 0x800000u |
42 | #define ___GFP_WRITE 0x1000000u | 42 | #define ___GFP_KSWAPD_RECLAIM 0x1000000u |
43 | #define ___GFP_KSWAPD_RECLAIM 0x2000000u | ||
44 | /* If the above are modified, __GFP_BITS_SHIFT may need updating */ | 43 | /* If the above are modified, __GFP_BITS_SHIFT may need updating */ |
45 | 44 | ||
46 | /* | 45 | /* |
@@ -172,11 +171,6 @@ struct vm_area_struct; | |||
172 | * __GFP_NOTRACK_FALSE_POSITIVE is an alias of __GFP_NOTRACK. It's a means of | 171 | * __GFP_NOTRACK_FALSE_POSITIVE is an alias of __GFP_NOTRACK. It's a means of |
173 | * distinguishing in the source between false positives and allocations that | 172 | * distinguishing in the source between false positives and allocations that |
174 | * cannot be supported (e.g. page tables). | 173 | * cannot be supported (e.g. page tables). |
175 | * | ||
176 | * __GFP_OTHER_NODE is for allocations that are on a remote node but that | ||
177 | * should not be accounted for as a remote allocation in vmstat. A | ||
178 | * typical user would be khugepaged collapsing a huge page on a remote | ||
179 | * node. | ||
180 | */ | 174 | */ |
181 | #define __GFP_COLD ((__force gfp_t)___GFP_COLD) | 175 | #define __GFP_COLD ((__force gfp_t)___GFP_COLD) |
182 | #define __GFP_NOWARN ((__force gfp_t)___GFP_NOWARN) | 176 | #define __GFP_NOWARN ((__force gfp_t)___GFP_NOWARN) |
@@ -184,10 +178,9 @@ struct vm_area_struct; | |||
184 | #define __GFP_ZERO ((__force gfp_t)___GFP_ZERO) | 178 | #define __GFP_ZERO ((__force gfp_t)___GFP_ZERO) |
185 | #define __GFP_NOTRACK ((__force gfp_t)___GFP_NOTRACK) | 179 | #define __GFP_NOTRACK ((__force gfp_t)___GFP_NOTRACK) |
186 | #define __GFP_NOTRACK_FALSE_POSITIVE (__GFP_NOTRACK) | 180 | #define __GFP_NOTRACK_FALSE_POSITIVE (__GFP_NOTRACK) |
187 | #define __GFP_OTHER_NODE ((__force gfp_t)___GFP_OTHER_NODE) | ||
188 | 181 | ||
189 | /* Room for N __GFP_FOO bits */ | 182 | /* Room for N __GFP_FOO bits */ |
190 | #define __GFP_BITS_SHIFT 26 | 183 | #define __GFP_BITS_SHIFT 25 |
191 | #define __GFP_BITS_MASK ((__force gfp_t)((1 << __GFP_BITS_SHIFT) - 1)) | 184 | #define __GFP_BITS_MASK ((__force gfp_t)((1 << __GFP_BITS_SHIFT) - 1)) |
192 | 185 | ||
193 | /* | 186 | /* |
diff --git a/include/trace/events/mmflags.h b/include/trace/events/mmflags.h index 9e687ca9a307..15bf875d0e4a 100644 --- a/include/trace/events/mmflags.h +++ b/include/trace/events/mmflags.h | |||
@@ -47,8 +47,7 @@ | |||
47 | {(unsigned long)__GFP_WRITE, "__GFP_WRITE"}, \ | 47 | {(unsigned long)__GFP_WRITE, "__GFP_WRITE"}, \ |
48 | {(unsigned long)__GFP_RECLAIM, "__GFP_RECLAIM"}, \ | 48 | {(unsigned long)__GFP_RECLAIM, "__GFP_RECLAIM"}, \ |
49 | {(unsigned long)__GFP_DIRECT_RECLAIM, "__GFP_DIRECT_RECLAIM"},\ | 49 | {(unsigned long)__GFP_DIRECT_RECLAIM, "__GFP_DIRECT_RECLAIM"},\ |
50 | {(unsigned long)__GFP_KSWAPD_RECLAIM, "__GFP_KSWAPD_RECLAIM"},\ | 50 | {(unsigned long)__GFP_KSWAPD_RECLAIM, "__GFP_KSWAPD_RECLAIM"}\ |
51 | {(unsigned long)__GFP_OTHER_NODE, "__GFP_OTHER_NODE"} \ | ||
52 | 51 | ||
53 | #define show_gfp_flags(flags) \ | 52 | #define show_gfp_flags(flags) \ |
54 | (flags) ? __print_flags(flags, "|", \ | 53 | (flags) ? __print_flags(flags, "|", \ |
diff --git a/mm/huge_memory.c b/mm/huge_memory.c index 10eedbf14421..72339a646fb1 100644 --- a/mm/huge_memory.c +++ b/mm/huge_memory.c | |||
@@ -919,8 +919,7 @@ static int do_huge_pmd_wp_page_fallback(struct vm_fault *vmf, pmd_t orig_pmd, | |||
919 | } | 919 | } |
920 | 920 | ||
921 | for (i = 0; i < HPAGE_PMD_NR; i++) { | 921 | for (i = 0; i < HPAGE_PMD_NR; i++) { |
922 | pages[i] = alloc_page_vma_node(GFP_HIGHUSER_MOVABLE | | 922 | pages[i] = alloc_page_vma_node(GFP_HIGHUSER_MOVABLE, vma, |
923 | __GFP_OTHER_NODE, vma, | ||
924 | vmf->address, page_to_nid(page)); | 923 | vmf->address, page_to_nid(page)); |
925 | if (unlikely(!pages[i] || | 924 | if (unlikely(!pages[i] || |
926 | mem_cgroup_try_charge(pages[i], vma->vm_mm, | 925 | mem_cgroup_try_charge(pages[i], vma->vm_mm, |
diff --git a/mm/khugepaged.c b/mm/khugepaged.c index b0924a68cc36..77ae3239c3de 100644 --- a/mm/khugepaged.c +++ b/mm/khugepaged.c | |||
@@ -943,7 +943,7 @@ static void collapse_huge_page(struct mm_struct *mm, | |||
943 | VM_BUG_ON(address & ~HPAGE_PMD_MASK); | 943 | VM_BUG_ON(address & ~HPAGE_PMD_MASK); |
944 | 944 | ||
945 | /* Only allocate from the target node */ | 945 | /* Only allocate from the target node */ |
946 | gfp = alloc_hugepage_khugepaged_gfpmask() | __GFP_OTHER_NODE | __GFP_THISNODE; | 946 | gfp = alloc_hugepage_khugepaged_gfpmask() | __GFP_THISNODE; |
947 | 947 | ||
948 | /* | 948 | /* |
949 | * Before allocating the hugepage, release the mmap_sem read lock. | 949 | * Before allocating the hugepage, release the mmap_sem read lock. |
@@ -1309,8 +1309,7 @@ static void collapse_shmem(struct mm_struct *mm, | |||
1309 | VM_BUG_ON(start & (HPAGE_PMD_NR - 1)); | 1309 | VM_BUG_ON(start & (HPAGE_PMD_NR - 1)); |
1310 | 1310 | ||
1311 | /* Only allocate from the target node */ | 1311 | /* Only allocate from the target node */ |
1312 | gfp = alloc_hugepage_khugepaged_gfpmask() | | 1312 | gfp = alloc_hugepage_khugepaged_gfpmask() | __GFP_THISNODE; |
1313 | __GFP_OTHER_NODE | __GFP_THISNODE; | ||
1314 | 1313 | ||
1315 | new_page = khugepaged_alloc_page(hpage, gfp, node); | 1314 | new_page = khugepaged_alloc_page(hpage, gfp, node); |
1316 | if (!new_page) { | 1315 | if (!new_page) { |
diff --git a/mm/page_alloc.c b/mm/page_alloc.c index cba2a64792e6..872caae544ef 100644 --- a/mm/page_alloc.c +++ b/mm/page_alloc.c | |||
@@ -2584,8 +2584,7 @@ int __isolate_free_page(struct page *page, unsigned int order) | |||
2584 | * | 2584 | * |
2585 | * Must be called with interrupts disabled. | 2585 | * Must be called with interrupts disabled. |
2586 | */ | 2586 | */ |
2587 | static inline void zone_statistics(struct zone *preferred_zone, struct zone *z, | 2587 | static inline void zone_statistics(struct zone *preferred_zone, struct zone *z) |
2588 | gfp_t flags) | ||
2589 | { | 2588 | { |
2590 | #ifdef CONFIG_NUMA | 2589 | #ifdef CONFIG_NUMA |
2591 | enum zone_stat_item local_stat = NUMA_LOCAL; | 2590 | enum zone_stat_item local_stat = NUMA_LOCAL; |
@@ -2667,7 +2666,7 @@ struct page *buffered_rmqueue(struct zone *preferred_zone, | |||
2667 | } | 2666 | } |
2668 | 2667 | ||
2669 | __count_zid_vm_events(PGALLOC, page_zonenum(page), 1 << order); | 2668 | __count_zid_vm_events(PGALLOC, page_zonenum(page), 1 << order); |
2670 | zone_statistics(preferred_zone, zone, gfp_flags); | 2669 | zone_statistics(preferred_zone, zone); |
2671 | local_irq_restore(flags); | 2670 | local_irq_restore(flags); |
2672 | 2671 | ||
2673 | VM_BUG_ON_PAGE(bad_range(zone, page), page); | 2672 | VM_BUG_ON_PAGE(bad_range(zone, page), page); |
diff --git a/tools/perf/builtin-kmem.c b/tools/perf/builtin-kmem.c index 35a02f8e5a4a..915869e00d86 100644 --- a/tools/perf/builtin-kmem.c +++ b/tools/perf/builtin-kmem.c | |||
@@ -655,7 +655,6 @@ static const struct { | |||
655 | { "__GFP_RECLAIM", "R" }, | 655 | { "__GFP_RECLAIM", "R" }, |
656 | { "__GFP_DIRECT_RECLAIM", "DR" }, | 656 | { "__GFP_DIRECT_RECLAIM", "DR" }, |
657 | { "__GFP_KSWAPD_RECLAIM", "KR" }, | 657 | { "__GFP_KSWAPD_RECLAIM", "KR" }, |
658 | { "__GFP_OTHER_NODE", "ON" }, | ||
659 | }; | 658 | }; |
660 | 659 | ||
661 | static size_t max_gfp_len; | 660 | static size_t max_gfp_len; |