diff options
author | Daniel Jurgens | 2017-01-10 14:33:39 -0600 |
---|---|---|
committer | David S. Miller | 2017-01-10 20:34:01 -0600 |
commit | 5e44fca5047054f1762813751626b5245e0da022 (patch) | |
tree | 4f4a80ffb789cf974cfc3e0457aeee5eac7a2622 | |
parent | 0bbcc0a8fc394d01988fe0263ccf7fddb77a12c3 (diff) | |
download | mkaricheri-ti-linux-kernel-5e44fca5047054f1762813751626b5245e0da022.tar.gz mkaricheri-ti-linux-kernel-5e44fca5047054f1762813751626b5245e0da022.tar.xz mkaricheri-ti-linux-kernel-5e44fca5047054f1762813751626b5245e0da022.zip |
net/mlx5: Only cancel recovery work when cleaning up device
Do not attempt to drain the health workqueue when unloading the device in
the recovery flow, this can cause a deadlock when the recovery work
tries to cancel itself with sync.
Because the work is no longer unconditionally canceled when unloading, it
must be explicitly canceled in the AER flow.
fixes: 689a248df83b ("net/mlx5: Cancel recovery work in remove flow")
Signed-off-by: Daniel Jurgens <danielj@mellanox.com>
Signed-off-by: Saeed Mahameed <saeedm@mellanox.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | drivers/net/ethernet/mellanox/mlx5/core/main.c | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/drivers/net/ethernet/mellanox/mlx5/core/main.c b/drivers/net/ethernet/mellanox/mlx5/core/main.c index 6547f22e6b9b..d01e9f21d469 100644 --- a/drivers/net/ethernet/mellanox/mlx5/core/main.c +++ b/drivers/net/ethernet/mellanox/mlx5/core/main.c | |||
@@ -1195,7 +1195,8 @@ static int mlx5_unload_one(struct mlx5_core_dev *dev, struct mlx5_priv *priv, | |||
1195 | { | 1195 | { |
1196 | int err = 0; | 1196 | int err = 0; |
1197 | 1197 | ||
1198 | mlx5_drain_health_wq(dev); | 1198 | if (cleanup) |
1199 | mlx5_drain_health_wq(dev); | ||
1199 | 1200 | ||
1200 | mutex_lock(&dev->intf_state_mutex); | 1201 | mutex_lock(&dev->intf_state_mutex); |
1201 | if (test_bit(MLX5_INTERFACE_STATE_DOWN, &dev->intf_state)) { | 1202 | if (test_bit(MLX5_INTERFACE_STATE_DOWN, &dev->intf_state)) { |
@@ -1359,9 +1360,10 @@ static pci_ers_result_t mlx5_pci_err_detected(struct pci_dev *pdev, | |||
1359 | 1360 | ||
1360 | mlx5_enter_error_state(dev); | 1361 | mlx5_enter_error_state(dev); |
1361 | mlx5_unload_one(dev, priv, false); | 1362 | mlx5_unload_one(dev, priv, false); |
1362 | /* In case of kernel call save the pci state */ | 1363 | /* In case of kernel call save the pci state and drain the health wq */ |
1363 | if (state) { | 1364 | if (state) { |
1364 | pci_save_state(pdev); | 1365 | pci_save_state(pdev); |
1366 | mlx5_drain_health_wq(dev); | ||
1365 | mlx5_pci_disable_device(dev); | 1367 | mlx5_pci_disable_device(dev); |
1366 | } | 1368 | } |
1367 | 1369 | ||