diff options
author | Michal Hocko | 2017-01-10 18:57:27 -0600 |
---|---|---|
committer | Linus Torvalds | 2017-01-10 20:31:54 -0600 |
commit | bb1107f7c6052c863692a41f78c000db792334bf (patch) | |
tree | 200a77cb088c818a69e05b68b28a3e582fa3a40c | |
parent | f729c8c9b24f0540a6e6b86e68f3888ba90ef7e7 (diff) | |
download | mkaricheri-ti-linux-kernel-bb1107f7c6052c863692a41f78c000db792334bf.tar.gz mkaricheri-ti-linux-kernel-bb1107f7c6052c863692a41f78c000db792334bf.tar.xz mkaricheri-ti-linux-kernel-bb1107f7c6052c863692a41f78c000db792334bf.zip |
mm, slab: make sure that KMALLOC_MAX_SIZE will fit into MAX_ORDER
Andrey Konovalov has reported the following warning triggered by the
syzkaller fuzzer.
WARNING: CPU: 1 PID: 9935 at mm/page_alloc.c:3511 __alloc_pages_nodemask+0x159c/0x1e20
Kernel panic - not syncing: panic_on_warn set ...
CPU: 1 PID: 9935 Comm: syz-executor0 Not tainted 4.9.0-rc7+ #34
Hardware name: QEMU Standard PC (i440FX + PIIX, 1996), BIOS Bochs 01/01/2011
Call Trace:
__alloc_pages_slowpath mm/page_alloc.c:3511
__alloc_pages_nodemask+0x159c/0x1e20 mm/page_alloc.c:3781
alloc_pages_current+0x1c7/0x6b0 mm/mempolicy.c:2072
alloc_pages include/linux/gfp.h:469
kmalloc_order+0x1f/0x70 mm/slab_common.c:1015
kmalloc_order_trace+0x1f/0x160 mm/slab_common.c:1026
kmalloc_large include/linux/slab.h:422
__kmalloc+0x210/0x2d0 mm/slub.c:3723
kmalloc include/linux/slab.h:495
ep_write_iter+0x167/0xb50 drivers/usb/gadget/legacy/inode.c:664
new_sync_write fs/read_write.c:499
__vfs_write+0x483/0x760 fs/read_write.c:512
vfs_write+0x170/0x4e0 fs/read_write.c:560
SYSC_write fs/read_write.c:607
SyS_write+0xfb/0x230 fs/read_write.c:599
entry_SYSCALL_64_fastpath+0x1f/0xc2
The issue is caused by a lack of size check for the request size in
ep_write_iter which should be fixed. It, however, points to another
problem, that SLUB defines KMALLOC_MAX_SIZE too large because the its
KMALLOC_SHIFT_MAX is (MAX_ORDER + PAGE_SHIFT) which means that the
resulting page allocator request might be MAX_ORDER which is too large
(see __alloc_pages_slowpath).
The same applies to the SLOB allocator which allows even larger sizes.
Make sure that they are capped properly and never request more than
MAX_ORDER order.
Link: http://lkml.kernel.org/r/20161220130659.16461-2-mhocko@kernel.org
Signed-off-by: Michal Hocko <mhocko@suse.com>
Reported-by: Andrey Konovalov <andreyknvl@google.com>
Acked-by: Christoph Lameter <cl@linux.com>
Cc: Alexei Starovoitov <ast@kernel.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
-rw-r--r-- | include/linux/slab.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/linux/slab.h b/include/linux/slab.h index 084b12bad198..4c5363566815 100644 --- a/include/linux/slab.h +++ b/include/linux/slab.h | |||
@@ -226,7 +226,7 @@ static inline const char *__check_heap_object(const void *ptr, | |||
226 | * (PAGE_SIZE*2). Larger requests are passed to the page allocator. | 226 | * (PAGE_SIZE*2). Larger requests are passed to the page allocator. |
227 | */ | 227 | */ |
228 | #define KMALLOC_SHIFT_HIGH (PAGE_SHIFT + 1) | 228 | #define KMALLOC_SHIFT_HIGH (PAGE_SHIFT + 1) |
229 | #define KMALLOC_SHIFT_MAX (MAX_ORDER + PAGE_SHIFT) | 229 | #define KMALLOC_SHIFT_MAX (MAX_ORDER + PAGE_SHIFT - 1) |
230 | #ifndef KMALLOC_SHIFT_LOW | 230 | #ifndef KMALLOC_SHIFT_LOW |
231 | #define KMALLOC_SHIFT_LOW 3 | 231 | #define KMALLOC_SHIFT_LOW 3 |
232 | #endif | 232 | #endif |
@@ -239,7 +239,7 @@ static inline const char *__check_heap_object(const void *ptr, | |||
239 | * be allocated from the same page. | 239 | * be allocated from the same page. |
240 | */ | 240 | */ |
241 | #define KMALLOC_SHIFT_HIGH PAGE_SHIFT | 241 | #define KMALLOC_SHIFT_HIGH PAGE_SHIFT |
242 | #define KMALLOC_SHIFT_MAX 30 | 242 | #define KMALLOC_SHIFT_MAX (MAX_ORDER + PAGE_SHIFT - 1) |
243 | #ifndef KMALLOC_SHIFT_LOW | 243 | #ifndef KMALLOC_SHIFT_LOW |
244 | #define KMALLOC_SHIFT_LOW 3 | 244 | #define KMALLOC_SHIFT_LOW 3 |
245 | #endif | 245 | #endif |