diff options
author | Or Gerlitz | 2017-01-10 14:33:30 -0600 |
---|---|---|
committer | David S. Miller | 2017-01-10 20:34:01 -0600 |
commit | cd3776638003b3362d9d7d1f27bcb80c276e2c28 (patch) | |
tree | a2ac3d5df108928508720bbca55c7f0693f6e0f5 | |
parent | 57ea52a865144aedbcd619ee0081155e658b6f7d (diff) | |
download | mkaricheri-ti-linux-kernel-cd3776638003b3362d9d7d1f27bcb80c276e2c28.tar.gz mkaricheri-ti-linux-kernel-cd3776638003b3362d9d7d1f27bcb80c276e2c28.tar.xz mkaricheri-ti-linux-kernel-cd3776638003b3362d9d7d1f27bcb80c276e2c28.zip |
net/mlx5e: Properly handle offloading of source udp port for IP tunnels
We can offload the matching on source udp port of ip tunnels for
decapsulation. We can not offload setting source udp port for tunnels
as part of encapsulation. Fix both the code that deals with matching
offload (decap) and the code that deal with encap offload to align with
that.
Fixes: a54e20b4fcae ('net/mlx5e: Add basic TC tunnel set action for SRIOV offloads')
Fixes: bbd00f7e2349 ('net/mlx5e: Add TC tunnel release action for SRIOV offloads')
Signed-off-by: Or Gerlitz <ogerlitz@mellanox.com>
Reviewed-by: Hadar Hen Zion <hadarh@mellanox.com>
Signed-off-by: Saeed Mahameed <saeedm@mellanox.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | drivers/net/ethernet/mellanox/mlx5/core/en_tc.c | 12 |
1 files changed, 8 insertions, 4 deletions
diff --git a/drivers/net/ethernet/mellanox/mlx5/core/en_tc.c b/drivers/net/ethernet/mellanox/mlx5/core/en_tc.c index f8829b517156..b60feceab63b 100644 --- a/drivers/net/ethernet/mellanox/mlx5/core/en_tc.c +++ b/drivers/net/ethernet/mellanox/mlx5/core/en_tc.c | |||
@@ -239,10 +239,6 @@ static int parse_tunnel_attr(struct mlx5e_priv *priv, | |||
239 | if (memchr_inv(&mask->dst, 0xff, sizeof(mask->dst))) | 239 | if (memchr_inv(&mask->dst, 0xff, sizeof(mask->dst))) |
240 | return -EOPNOTSUPP; | 240 | return -EOPNOTSUPP; |
241 | 241 | ||
242 | /* udp src port isn't supported */ | ||
243 | if (memchr_inv(&mask->src, 0, sizeof(mask->src))) | ||
244 | return -EOPNOTSUPP; | ||
245 | |||
246 | if (mlx5e_vxlan_lookup_port(priv, be16_to_cpu(key->dst)) && | 242 | if (mlx5e_vxlan_lookup_port(priv, be16_to_cpu(key->dst)) && |
247 | MLX5_CAP_ESW(priv->mdev, vxlan_encap_decap)) | 243 | MLX5_CAP_ESW(priv->mdev, vxlan_encap_decap)) |
248 | parse_vxlan_attr(spec, f); | 244 | parse_vxlan_attr(spec, f); |
@@ -254,6 +250,10 @@ static int parse_tunnel_attr(struct mlx5e_priv *priv, | |||
254 | MLX5_SET(fte_match_set_lyr_2_4, headers_v, | 250 | MLX5_SET(fte_match_set_lyr_2_4, headers_v, |
255 | udp_dport, ntohs(key->dst)); | 251 | udp_dport, ntohs(key->dst)); |
256 | 252 | ||
253 | MLX5_SET(fte_match_set_lyr_2_4, headers_c, | ||
254 | udp_sport, ntohs(mask->src)); | ||
255 | MLX5_SET(fte_match_set_lyr_2_4, headers_v, | ||
256 | udp_sport, ntohs(key->src)); | ||
257 | } else { /* udp dst port must be given */ | 257 | } else { /* udp dst port must be given */ |
258 | return -EOPNOTSUPP; | 258 | return -EOPNOTSUPP; |
259 | } | 259 | } |
@@ -796,6 +796,10 @@ static int mlx5e_attach_encap(struct mlx5e_priv *priv, | |||
796 | if (!memchr_inv(&key->tp_dst, 0, sizeof(key->tp_dst))) | 796 | if (!memchr_inv(&key->tp_dst, 0, sizeof(key->tp_dst))) |
797 | return -EOPNOTSUPP; | 797 | return -EOPNOTSUPP; |
798 | 798 | ||
799 | /* setting udp src port isn't supported */ | ||
800 | if (memchr_inv(&key->tp_src, 0, sizeof(key->tp_src))) | ||
801 | return -EOPNOTSUPP; | ||
802 | |||
799 | if (mlx5e_vxlan_lookup_port(priv, be16_to_cpu(key->tp_dst)) && | 803 | if (mlx5e_vxlan_lookup_port(priv, be16_to_cpu(key->tp_dst)) && |
800 | MLX5_CAP_ESW(priv->mdev, vxlan_encap_decap)) { | 804 | MLX5_CAP_ESW(priv->mdev, vxlan_encap_decap)) { |
801 | info.tp_dst = key->tp_dst; | 805 | info.tp_dst = key->tp_dst; |