diff options
author | Dan Williams | 2017-01-10 18:57:36 -0600 |
---|---|---|
committer | Linus Torvalds | 2017-01-10 20:31:54 -0600 |
commit | f931ab479dd24cf7a2c6e2df19778406892591fb (patch) | |
tree | db5ad5f482ba12848790ed5a2c6eeb9ccb181473 | |
parent | e7ee2c089e94067d68475990bdeed211c8852917 (diff) | |
download | mkaricheri-ti-linux-kernel-f931ab479dd24cf7a2c6e2df19778406892591fb.tar.gz mkaricheri-ti-linux-kernel-f931ab479dd24cf7a2c6e2df19778406892591fb.tar.xz mkaricheri-ti-linux-kernel-f931ab479dd24cf7a2c6e2df19778406892591fb.zip |
mm: fix devm_memremap_pages crash, use mem_hotplug_{begin, done}
Both arch_add_memory() and arch_remove_memory() expect a single threaded
context.
For example, arch/x86/mm/init_64.c::kernel_physical_mapping_init() does
not hold any locks over this check and branch:
if (pgd_val(*pgd)) {
pud = (pud_t *)pgd_page_vaddr(*pgd);
paddr_last = phys_pud_init(pud, __pa(vaddr),
__pa(vaddr_end),
page_size_mask);
continue;
}
pud = alloc_low_page();
paddr_last = phys_pud_init(pud, __pa(vaddr), __pa(vaddr_end),
page_size_mask);
The result is that two threads calling devm_memremap_pages()
simultaneously can end up colliding on pgd initialization. This leads
to crash signatures like the following where the loser of the race
initializes the wrong pgd entry:
BUG: unable to handle kernel paging request at ffff888ebfff0000
IP: memcpy_erms+0x6/0x10
PGD 2f8e8fc067 PUD 0 /* <---- Invalid PUD */
Oops: 0000 [#1] SMP DEBUG_PAGEALLOC
CPU: 54 PID: 3818 Comm: systemd-udevd Not tainted 4.6.7+ #13
task: ffff882fac290040 ti: ffff882f887a4000 task.ti: ffff882f887a4000
RIP: memcpy_erms+0x6/0x10
[..]
Call Trace:
? pmem_do_bvec+0x205/0x370 [nd_pmem]
? blk_queue_enter+0x3a/0x280
pmem_rw_page+0x38/0x80 [nd_pmem]
bdev_read_page+0x84/0xb0
Hold the standard memory hotplug mutex over calls to
arch_{add,remove}_memory().
Fixes: 41e94a851304 ("add devm_memremap_pages")
Link: http://lkml.kernel.org/r/148357647831.9498.12606007370121652979.stgit@dwillia2-desk3.amr.corp.intel.com
Signed-off-by: Dan Williams <dan.j.williams@intel.com>
Cc: Christoph Hellwig <hch@lst.de>
Cc: <stable@vger.kernel.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
-rw-r--r-- | kernel/memremap.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/kernel/memremap.c b/kernel/memremap.c index b501e390bb34..9ecedc28b928 100644 --- a/kernel/memremap.c +++ b/kernel/memremap.c | |||
@@ -246,7 +246,9 @@ static void devm_memremap_pages_release(struct device *dev, void *data) | |||
246 | /* pages are dead and unused, undo the arch mapping */ | 246 | /* pages are dead and unused, undo the arch mapping */ |
247 | align_start = res->start & ~(SECTION_SIZE - 1); | 247 | align_start = res->start & ~(SECTION_SIZE - 1); |
248 | align_size = ALIGN(resource_size(res), SECTION_SIZE); | 248 | align_size = ALIGN(resource_size(res), SECTION_SIZE); |
249 | mem_hotplug_begin(); | ||
249 | arch_remove_memory(align_start, align_size); | 250 | arch_remove_memory(align_start, align_size); |
251 | mem_hotplug_done(); | ||
250 | untrack_pfn(NULL, PHYS_PFN(align_start), align_size); | 252 | untrack_pfn(NULL, PHYS_PFN(align_start), align_size); |
251 | pgmap_radix_release(res); | 253 | pgmap_radix_release(res); |
252 | dev_WARN_ONCE(dev, pgmap->altmap && pgmap->altmap->alloc, | 254 | dev_WARN_ONCE(dev, pgmap->altmap && pgmap->altmap->alloc, |
@@ -358,7 +360,9 @@ void *devm_memremap_pages(struct device *dev, struct resource *res, | |||
358 | if (error) | 360 | if (error) |
359 | goto err_pfn_remap; | 361 | goto err_pfn_remap; |
360 | 362 | ||
363 | mem_hotplug_begin(); | ||
361 | error = arch_add_memory(nid, align_start, align_size, true); | 364 | error = arch_add_memory(nid, align_start, align_size, true); |
365 | mem_hotplug_done(); | ||
362 | if (error) | 366 | if (error) |
363 | goto err_add_memory; | 367 | goto err_add_memory; |
364 | 368 | ||