aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'akpm' (patches from Andrew)HEADmasterLinus Torvalds2017-01-1139-182/+355
|\
| * timerfd: export defines to userspaceMike Frysinger2017-01-103-19/+38
| * mm/hugetlb.c: fix reservation race when freeing surplus pagesMike Kravetz2017-01-101-9/+28
| * mm/slab.c: fix SLAB freelist randomization duplicate entriesJohn Sperbeck2017-01-101-4/+4
| * zram: support BDI_CAP_STABLE_WRITESMinchan Kim2017-01-101-2/+11
| * zram: revalidate disk under init_lockMinchan Kim2017-01-101-7/+1
| * mm: support anonymous stable pageMinchan Kim2017-01-102-2/+21
| * mm: add documentation for page fragment APIsAlexander Duyck2017-01-101-0/+42
| * mm: rename __page_frag functions to __page_frag_cache, drop order from drainAlexander Duyck2017-01-103-11/+11
| * mm: rename __alloc_page_frag to page_frag_alloc and __free_page_frag to page_...Alexander Duyck2017-01-104-13/+13
| * mm, memcg: fix the active list aging for lowmem requests when memcg is enabledMichal Hocko2017-01-104-24/+49
| * mm: don't dereference struct page fields of invalid pagesArd Biesheuvel2017-01-101-3/+3
| * mailmap: add codeaurora.org names for nameless email commitsStephen Boyd2017-01-101-0/+4
| * signal: protect SIGNAL_UNKILLABLE from unintentional clearing.Jamie Iles2017-01-102-2/+12
| * mm: pmd dirty emulation in page fault handlerMinchan Kim2017-01-101-2/+4
| * ipc/sem.c: fix incorrect sem_lock pairingManfred Spraul2017-01-101-1/+1
| * lib/Kconfig.debug: fix frv build failureSudip Mukherjee2017-01-101-1/+1
| * mm: get rid of __GFP_OTHER_NODEMichal Hocko2017-01-106-21/+9
| * mm: fix remote numa hits statisticsMichal Hocko2017-01-101-11/+4
| * mm: fix devm_memremap_pages crash, use mem_hotplug_{begin, done}Dan Williams2017-01-101-0/+4
| * ocfs2: fix crash caused by stale lvb with fsdlm pluginEric Ren2017-01-103-0/+19
| * bpf: do not use KMALLOC_SHIFT_MAXMichal Hocko2017-01-102-2/+2
| * mm, slab: make sure that KMALLOC_MAX_SIZE will fit into MAX_ORDERMichal Hocko2017-01-101-2/+2
| * dax: wrprotect pmd_t in dax_mapping_entry_mkcleanRoss Zwisler2017-01-103-19/+38
| * mm: add follow_pte_pmd()Ross Zwisler2017-01-102-7/+32
| * mm/thp/pagecache/collapse: free the pte page table on collapse for thp page c...Aneesh Kumar K.V2017-01-101-19/+2
| * dax: fix deadlock with DAX 4k holesRoss Zwisler2017-01-101-1/+1
| * MAINTAINERS: remove duplicate bug filling descriptionVlastimil Babka2017-01-101-1/+0
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netLinus Torvalds2017-01-1131-121/+243
|\ \
| * | net: vrf: do not allow table id 0David Ahern2017-01-111-0/+2
| * | net: phy: marvell: fix Marvell 88E1512 used in SGMII modeRussell King2017-01-111-1/+2
| * | sctp: Fix spelling mistake: "Atempt" -> "Attempt"Colin Ian King2017-01-111-1/+1
| * | net: ipv4: Fix multipath selection with vrfDavid Ahern2017-01-112-2/+9
| * | cgroup: move CONFIG_SOCK_CGROUP_DATA to init/KconfigArnd Bergmann2017-01-112-4/+4
| * | gro: use min_t() in skb_gro_reset_offset()Eric Dumazet2017-01-111-2/+3
| * | Merge branch 'mlx5-fixes'David S. Miller2017-01-104-44/+75
| |\ \
| | * | net/mlx5: Only cancel recovery work when cleaning up deviceDaniel Jurgens2017-01-101-2/+4
| | * | net/mlx5e: Remove WARN_ONCE from adaptive moderation codeGil Rockah2017-01-101-6/+1
| | * | net/mlx5e: Un-register uplink representor on nic_disableSaeed Mahameed2017-01-101-7/+6
| | * | net/mlx5e: Properly handle FW errors while adding TC rulesOr Gerlitz2017-01-101-7/+11
| | * | net/mlx5e: Fix kbuild warnings for uninitialized parametersHadar Hen Zion2017-01-101-2/+2
| | * | net/mlx5e: Set inline mode requirements for matching on IP fragmentsOr Gerlitz2017-01-101-0/+4
| | * | net/mlx5e: Properly get address type of encapsulation IP headersOr Gerlitz2017-01-101-4/+9
| | * | net/mlx5e: TC ipv4 tunnel encap offload error flow fixesOr Gerlitz2017-01-101-8/+8
| | * | net/mlx5e: Warn when rejecting offload attempts of IP tunnelsOr Gerlitz2017-01-101-6/+24
| | * | net/mlx5e: Properly handle offloading of source udp port for IP tunnelsOr Gerlitz2017-01-101-4/+8
| |/ /
| * | gro: Disable frag0 optimization on IPv6 ext headersHerbert Xu2017-01-102-2/+8
| * | gro: Enter slow-path if there is no tailroomHerbert Xu2017-01-101-1/+2
| * | mlx4: Return EOPNOTSUPP instead of ENOTSUPPMartin KaFai Lau2017-01-101-1/+1
| * | net/af_iucv: don't use paged skbs for TX on HiperSocketsJulian Wiedmann2017-01-101-11/+14