diff options
author | Ajay Jayaraj | 2016-11-14 10:28:38 -0600 |
---|---|---|
committer | Ajay Jayaraj | 2016-11-14 10:28:38 -0600 |
commit | fdd599e5bd8ecb5731467684db9a24a080c34a2e (patch) | |
tree | b89b43690307a94cf8f40157ebe0b630d858ae77 | |
parent | 06a7190a4c2d7f489b4ec80f96eb75826b97a073 (diff) | |
download | ti-openmpacc-fdd599e5bd8ecb5731467684db9a24a080c34a2e.tar.gz ti-openmpacc-fdd599e5bd8ecb5731467684db9a24a080c34a2e.tar.xz ti-openmpacc-fdd599e5bd8ecb5731467684db9a24a080c34a2e.zip |
Reduced MSMC SRAM usage in dspheap test to 512KB
Test was allocating 1MB of MSMC, failed on K2L because it has 768KB of
MSMC SRAM available.
-rw-r--r-- | examples/dspheap/dspheap_main.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/examples/dspheap/dspheap_main.c b/examples/dspheap/dspheap_main.c index 47d7a13..efde209 100644 --- a/examples/dspheap/dspheap_main.c +++ b/examples/dspheap/dspheap_main.c | |||
@@ -55,7 +55,7 @@ int main(int argc, char *argv[]) | |||
55 | * From the host, create the underlying memory store for the heaps | 55 | * From the host, create the underlying memory store for the heaps |
56 | *-----------------------------------------------------------------------*/ | 56 | *-----------------------------------------------------------------------*/ |
57 | int ddr_heap_size = 16 << 20; //16MB | 57 | int ddr_heap_size = 16 << 20; //16MB |
58 | int msmc_heap_size = 1 << 20; //1MB | 58 | int msmc_heap_size = 1 << 19; //512KB |
59 | int l2_heap_size = 1 << 10; //1KB | 59 | int l2_heap_size = 1 << 10; //1KB |
60 | 60 | ||
61 | char* HeapDDR = (char*) __malloc_ddr(ddr_heap_size); | 61 | char* HeapDDR = (char*) __malloc_ddr(ddr_heap_size); |