aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ta: pkcs11: Add TEE Identity based authentication supportHEADmasterVesa Jääskeläinen2021-01-075-2/+280
* ta: pkcs11: set_pin: use token shortcut like in other pin functionsVesa Jääskeläinen2021-01-071-10/+11
* ta: pkcs11: entry_ck_token_initialize: reset SO flags on initVesa Jääskeläinen2021-01-071-4/+5
* pkcs11: persistent_token: Don't read token object UUIDs if we have noneRobin van der Gracht2021-01-071-9/+12
* ta: pkcs11: Change sizeof argument for consistencyRobin van der Gracht2021-01-071-1/+1
* core: tee_rpmb_fs: Return error when block decryption failsRobin van der Gracht2021-01-071-4/+6
* core: remove temporary external DT mappingJens Wiklander2021-01-071-0/+4
* core: ifdef frag_id member in struct dt_descriptorJens Wiklander2021-01-071-0/+2
* core: add core_mmu_remove_mapping()Jens Wiklander2021-01-072-0/+76
* shippable: remove useless CFG_CORE_ASLR=y for QEMUJerome Forissier2021-01-071-3/+3
* core: imx: remove security check for i.MX6SDLRouven Czerwinski2021-01-071-3/+14
* plat-imx, plat-rzn1: remove redundant recipes to generate tee-raw.binJerome Forissier2021-01-072-10/+0
* core: rpmb fs uses mempool for temporary transfer buffersEtienne Carriere2021-01-061-39/+85
* .shippable: caam: explicitly enable CRYPTO_DRIVERJorge Ramirez-Ortiz2021-01-061-5/+5
* .shippable: se050: use expressionsJorge Ramirez-Ortiz2021-01-061-2/+2
* .shippable: imx8mmevk: se050: use RNG and HUK from CAAMJorge Ramirez-Ortiz2021-01-061-1/+1
* plat-imx: do not enable CFG_CRYPTO_DRIVER with CFG_NXP_CAAMJorge Ramirez-Ortiz2021-01-062-8/+5
* core: ldelf: implement separate syscalls for ldelfBalint Dobszay2021-01-0519-369/+539
* core: add handle_db_is_empty() functionBalint Dobszay2021-01-052-0/+19
* core: invoke SVC handler through struct ts_sessionBalint Dobszay2021-01-055-3/+7
* core: extract ldelf related code from system PTABalint Dobszay2021-01-056-555/+605
* core: move user_ctx field to struct ts_sessionBalint Dobszay2021-01-053-4/+11
* core: prefer struct user_mode_ctx in system PTABalint Dobszay2021-01-051-60/+49
* core: rpmb: return TEE_ERROR_STORAGE_NO_SPACE if no space leftStefan Schmidt2021-01-051-1/+6
* Reintroduce memalign() and friendsJens Wiklander2021-01-053-11/+159
* libutil: add hdr_size parameter to bgetJens Wiklander2021-01-053-39/+52
* libutil: add alignment parameter to bgetJens Wiklander2021-01-053-85/+160
* Introduce CFG_TA_BGET_TESTJens Wiklander2021-01-054-62/+89
* core: introduce CFG_ENABLE_EMBEDDED_TESTSJens Wiklander2021-01-052-2/+6
* qemu_v8: configure secure interruptsJens Wiklander2021-01-051-0/+7
* crypto: se050: build: elliptic curveJorge Ramirez-Ortiz2021-01-052-1/+7
* crypto: se050: core: elliptic curve implementationJorge Ramirez-Ortiz2021-01-051-0/+628
* crypto: se050: adaptors: elliptic curveJorge Ramirez-Ortiz2021-01-054-0/+250
* ta: pkcs11: Add more checks before destroying object in a sessionRuchika Gupta2021-01-041-0/+18
* ta: pkcs11: Fix return value when trying to open parallel sessionVesa Jääskeläinen2021-01-043-3/+6
* drivers: crypto: se050: limitations to RSA cryptoJorge Ramirez-Ortiz2021-01-041-164/+59
* ta: pkcs11: Check for CKA_PRIVATE when creating objectsRuchika Gupta2020-12-281-0/+4
* ta: pkcs11: Fix error returnedRuchika Gupta2020-12-281-1/+1
* mk/compile.mk: Fix handling of '+' in path for generated include guardsVesa Jääskeläinen2020-12-271-1/+1
* ta: pkcs11: Use get_attribute_ptr() instead of get_attribute()Ruchika Gupta2020-12-231-2/+2
* ta: pkcs11: Add class_id in create_attributes_from_template()Ruchika Gupta2020-12-234-4/+8
* ta: pkcs11: Add class and type hint in sanitize_client_object()Ruchika Gupta2020-12-233-27/+46
* ta: pkcs11: Fix for CKA_KEY_GEN_MECHANISM in create_attributes_from_template()Ruchika Gupta2020-12-231-1/+1
* ta: pkcs11: Fix for CKA_LOCAL in create_attributes_from_template()Ruchika Gupta2020-12-231-1/+1
* ta: pkcs11: Add support for Key GenerationRuchika Gupta2020-12-238-5/+326
* ta: pkcs11: Define TA mechanisms for Key GenerationRuchika Gupta2020-12-231-0/+1
* ta: pkcs11: Define command for Key GenerationRuchika Gupta2020-12-231-0/+16
* shippable: imx8mm/imx6ull: add plug and trust supportJorge Ramirez-Ortiz2020-12-191-0/+4
* ta: pkcs11: Fix the error code returnedRuchika Gupta2020-12-171-1/+1
* ta: pkcs11: Temporary workaround in sanitize_indirect_attr()Ruchika Gupta2020-12-171-3/+6