1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
|
// SPDX-License-Identifier: BSD-2-Clause
/*
* Texas Instruments System Control Interface Driver
* Based on TF-A implementation
*
* Copyright (C) 2022 Texas Instruments Incorporated - https://www.ti.com/
* Manorit Chawdhry <m-chawdhry@ti.com>
*/
#include <assert.h>
#include <malloc.h>
#include <platform_config.h>
#include <string.h>
#include <string_ext.h>
#include <tee_api_defines.h>
#include <trace.h>
#include "sec_proxy.h"
#include "ti_sci.h"
#include "ti_sci_protocol.h"
static uint8_t message_sequence;
/**
* struct ti_sci_xfer - Structure representing a message flow
* @tx_message: Transmit message
* @rx_message: Receive message
*/
struct ti_sci_xfer {
struct k3_sec_proxy_msg tx_message;
struct k3_sec_proxy_msg rx_message;
};
/**
* ti_sci_setup_xfer() - Setup message transfer
*
* @msg_type: Message type
* @msg_flags: Flag to set for the message
* @tx_buf: Buffer to be sent to mailbox channel
* @tx_message_size: transmit message size
* @rx_buf: Buffer to be received from mailbox channel
* @rx_message_size: receive message size
* @xfer: Transfer message
*
* Helper function which is used by various command functions that are
* exposed to clients of this driver for allocating a message traffic event.
*
* Return: 0 if all goes well, else appropriate error message
*/
static int ti_sci_setup_xfer(uint16_t msg_type, uint32_t msg_flags,
void *tx_buf,
size_t tx_message_size,
void *rx_buf,
size_t rx_message_size,
struct ti_sci_xfer *xfer)
{
struct ti_sci_msg_hdr *hdr = NULL;
/* Ensure we have sane transfer sizes */
if (rx_message_size > SEC_PROXY_MAX_MSG_SIZE ||
tx_message_size > SEC_PROXY_MAX_MSG_SIZE ||
rx_message_size < sizeof(*hdr) ||
tx_message_size < sizeof(*hdr)) {
EMSG("Message transfer size not sane");
return TEE_ERROR_SHORT_BUFFER;
}
hdr = (struct ti_sci_msg_hdr *)tx_buf;
hdr->seq = ++message_sequence;
hdr->type = msg_type;
hdr->host = OPTEE_HOST_ID;
hdr->flags = msg_flags | TI_SCI_FLAG_REQ_ACK_ON_PROCESSED;
xfer->tx_message.buf = tx_buf;
xfer->tx_message.len = tx_message_size;
xfer->rx_message.buf = rx_buf;
xfer->rx_message.len = rx_message_size;
return 0;
}
/**
* ti_sci_get_response() - Receive response from mailbox channel
*
* @xfer: Transfer to initiate and wait for response
*
* Return: 0 if all goes well, else appropriate error message
*/
static inline int ti_sci_get_response(struct ti_sci_xfer *xfer)
{
struct k3_sec_proxy_msg *msg = &xfer->rx_message;
struct ti_sci_msg_hdr *hdr = NULL;
unsigned int retry = 5;
int ret = 0;
for (; retry > 0; retry--) {
/* Receive the response */
ret = k3_sec_proxy_recv(msg);
if (ret) {
EMSG("Message receive failed (%d)", ret);
return ret;
}
/* msg is updated by Secure Proxy driver */
hdr = (struct ti_sci_msg_hdr *)msg->buf;
/* Sanity check for message response */
if (hdr->seq == message_sequence)
break;
IMSG("Message with sequence ID %u is not expected", hdr->seq);
}
if (!retry) {
EMSG("Timed out waiting for message");
return TEE_ERROR_BUSY;
}
if (!(hdr->flags & TI_SCI_FLAG_RESP_GENERIC_ACK)) {
DMSG("Message not acknowledged");
return TEE_ERROR_ACCESS_DENIED;
}
return 0;
}
/**
* ti_sci_do_xfer() - Do one transfer
*
* @xfer: Transfer to initiate and wait for response
*
* Return: 0 if all goes well, else appropriate error message
*/
static inline int ti_sci_do_xfer(struct ti_sci_xfer *xfer)
{
struct k3_sec_proxy_msg *msg = &xfer->tx_message;
int ret = 0;
/* Send the message */
ret = k3_sec_proxy_send(msg);
if (ret) {
EMSG("Message sending failed (%d)", ret);
return ret;
}
/* Get the response */
ret = ti_sci_get_response(xfer);
if (ret) {
if ((TEE_Result)ret != TEE_ERROR_ACCESS_DENIED)
EMSG("Failed to get response (%d)", ret);
return ret;
}
return 0;
}
int ti_sci_get_revision(struct ti_sci_msg_resp_version *rev_info)
{
struct ti_sci_msg_req_version req = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_VERSION, 0x0,
&req, sizeof(req),
rev_info, sizeof(*rev_info),
&xfer);
if (ret)
return ret;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
return 0;
}
static int ti_sci_device_set_state(uint32_t id, uint32_t flags, uint8_t state)
{
struct ti_sci_msg_req_set_device_state req = { };
struct ti_sci_msg_resp_set_device_state resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_SET_DEVICE_STATE, flags,
&req, sizeof(req),
&resp, sizeof(resp),
&xfer);
if (ret)
return ret;
req.id = id;
req.state = state;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
return 0;
}
int ti_sci_device_get(uint32_t id)
{
return ti_sci_device_set_state(id, 0, MSG_DEVICE_SW_STATE_ON);
}
int ti_sci_device_put(uint32_t id)
{
return ti_sci_device_set_state(id, 0, MSG_DEVICE_SW_STATE_AUTO_OFF);
}
int ti_sci_set_fwl_region(uint16_t fwl_id, uint16_t region,
uint32_t n_permission_regs, uint32_t control,
const uint32_t permissions[FWL_MAX_PRIVID_SLOTS],
uint64_t start_address, uint64_t end_address)
{
struct ti_sci_msg_req_fwl_set_firewall_region req = { };
struct ti_sci_msg_resp_fwl_set_firewall_region resp = { };
struct ti_sci_xfer xfer = { };
unsigned int i = 0;
int ret = 0;
assert(n_permission_regs <= FWL_MAX_PRIVID_SLOTS);
ret = ti_sci_setup_xfer(TI_SCI_MSG_FWL_SET, 0,
&req, sizeof(req),
&resp, sizeof(resp),
&xfer);
if (ret)
return ret;
req.fwl_id = fwl_id;
req.region = region;
req.n_permission_regs = n_permission_regs;
req.control = control;
for (i = 0; i < n_permission_regs; i++)
req.permissions[i] = permissions[i];
req.start_address = start_address;
req.end_address = end_address;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
return 0;
}
int ti_sci_get_fwl_region(uint16_t fwl_id, uint16_t region,
uint32_t n_permission_regs, uint32_t *control,
uint32_t permissions[FWL_MAX_PRIVID_SLOTS],
uint64_t *start_address, uint64_t *end_address)
{
struct ti_sci_msg_req_fwl_get_firewall_region req = { };
struct ti_sci_msg_resp_fwl_get_firewall_region resp = { };
struct ti_sci_xfer xfer = { };
unsigned int i = 0;
int ret = 0;
assert(n_permission_regs <= FWL_MAX_PRIVID_SLOTS);
ret = ti_sci_setup_xfer(TI_SCI_MSG_FWL_GET, 0,
&req, sizeof(req),
&resp, sizeof(resp),
&xfer);
if (ret)
return ret;
req.fwl_id = fwl_id;
req.region = region;
req.n_permission_regs = n_permission_regs;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
*control = resp.control;
for (i = 0; i < n_permission_regs; i++)
permissions[i] = resp.permissions[i];
*start_address = resp.start_address;
*end_address = resp.end_address;
return 0;
}
int ti_sci_change_fwl_owner(uint16_t fwl_id, uint16_t region,
uint8_t owner_index, uint8_t *owner_privid,
uint16_t *owner_permission_bits)
{
struct ti_sci_msg_req_fwl_change_owner_info req = { };
struct ti_sci_msg_resp_fwl_change_owner_info resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_FWL_CHANGE_OWNER, 0,
&req, sizeof(req),
&resp, sizeof(resp),
&xfer);
if (ret)
return ret;
req.fwl_id = fwl_id;
req.region = region;
req.owner_index = owner_index;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
*owner_privid = resp.owner_privid;
*owner_permission_bits = resp.owner_permission_bits;
return 0;
}
int ti_sci_get_dkek(uint8_t sa2ul_instance,
const char *context, const char *label,
uint8_t dkek[SA2UL_DKEK_KEY_LEN])
{
struct ti_sci_msg_req_sa2ul_get_dkek req = { };
struct ti_sci_msg_resp_sa2ul_get_dkek resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_SA2UL_GET_DKEK, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
return ret;
req.sa2ul_instance = sa2ul_instance;
req.kdf_label_len = strlen(label);
req.kdf_context_len = strlen(context);
if (req.kdf_label_len + req.kdf_context_len >
KDF_LABEL_AND_CONTEXT_LEN_MAX) {
EMSG("Context and Label too long");
return TEE_ERROR_BAD_PARAMETERS;
}
memcpy(req.kdf_label_and_context, label, strlen(label));
memcpy(req.kdf_label_and_context + strlen(label), context,
strlen(context));
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
memcpy(dkek, resp.dkek, sizeof(resp.dkek));
memzero_explicit(&resp, sizeof(resp));
return 0;
}
int ti_sci_read_otp_mmr(uint8_t mmr_idx, uint32_t *val)
{
struct ti_sci_msg_req_read_otp_mmr req = { };
struct ti_sci_msg_resp_read_otp_mmr resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_READ_OTP_MMR, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
goto exit;
req.mmr_idx = mmr_idx;
ret = ti_sci_do_xfer(&xfer);
if (ret)
goto exit;
*val = resp.mmr_val;
exit:
memzero_explicit(&resp, sizeof(resp));
return ret;
}
int ti_sci_write_otp_row(uint8_t row_idx, uint32_t row_val, uint32_t row_mask)
{
struct ti_sci_msg_req_write_otp_row req = { };
struct ti_sci_msg_resp_write_otp_row resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_WRITE_OTP_ROW, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
goto exit;
req.row_idx = row_idx;
req.row_val = row_val;
req.row_mask = row_mask;
ret = ti_sci_do_xfer(&xfer);
if (ret)
goto exit;
DMSG("resp.row_val: 0x%08x", resp.row_val);
if (resp.row_val != (req.row_val & req.row_mask)) {
EMSG("Value not written correctly");
DMSG("req.row_val : 0x%08"PRIx32, req.row_val);
DMSG("req.row_mask: 0x%08"PRIx32, req.row_mask);
ret = TEE_ERROR_BAD_STATE;
}
exit:
memzero_explicit(&resp, sizeof(resp));
memzero_explicit(&req, sizeof(req));
return ret;
}
int ti_sci_lock_otp_row(uint8_t row_idx, uint8_t hw_write_lock,
uint8_t hw_read_lock, uint8_t row_soft_lock)
{
struct ti_sci_msg_req_lock_otp_row req = { };
struct ti_sci_msg_resp_lock_otp_row resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_LOCK_OTP_ROW, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
return ret;
req.row_idx = row_idx;
req.hw_write_lock = hw_write_lock;
req.hw_read_lock = hw_read_lock;
req.row_soft_lock = row_soft_lock;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
return 0;
}
int ti_sci_get_swrev(uint32_t *swrev)
{
struct ti_sci_msq_req_get_swrev req = { };
struct ti_sci_msq_resp_get_swrev resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_READ_SWREV, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
return ret;
req.identifier = OTP_REV_ID_SEC_BRDCFG;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
*swrev = resp.swrev;
memzero_explicit(&resp, sizeof(resp));
return 0;
}
int ti_sci_get_keycnt_keyrev(uint32_t *key_cnt, uint32_t *key_rev)
{
struct ti_sci_msq_req_get_keycnt_keyrev req = { };
struct ti_sci_msq_resp_get_keycnt_keyrev resp = { };
struct ti_sci_xfer xfer = { };
int ret = 0;
ret = ti_sci_setup_xfer(TI_SCI_MSG_READ_KEYCNT_KEYREV, 0,
&req, sizeof(req), &resp, sizeof(resp), &xfer);
if (ret)
return ret;
ret = ti_sci_do_xfer(&xfer);
if (ret)
return ret;
*key_cnt = resp.keycnt;
*key_rev = resp.keyrev;
memzero_explicit(&resp, sizeof(resp));
return 0;
}
int ti_sci_init(void)
{
struct ti_sci_msg_resp_version rev_info = { };
int ret = 0;
ret = ti_sci_get_revision(&rev_info);
if (ret) {
EMSG("Unable to communicate with control firmware (%d)", ret);
return ret;
}
IMSG("SYSFW ABI: %d.%d (firmware rev 0x%04x '%s')",
rev_info.abi_major, rev_info.abi_minor,
rev_info.firmware_revision,
rev_info.firmware_description);
return 0;
}
|