aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Increase stack size for GP TTA_Arithmetical TAHEADti2019.04-rc5ti2019.04-rc4ti2019.04-rc3ti2019.04-rc2ti2019.04-rc1ti2019.04ti2019.03-rc4ti2019.03-rc3ti2019.03-rc2ti2019.03-rc1ti2019.03ti2019.02-rc4ti2019.02-rc3ti2019.02-rc2ti2019.02-rc1ti2019.02ti2019.01-rc5ti2019.01-rc4ti2019.01-rc3ti2019.01masterJerome Forissier2019-04-161-1/+1
* GP: fix compile errors with calloc()Jerome Forissier2019-04-151-6/+6
* xtest: Explicitly initialize local variablesEtienne Carriere2019-04-1224-947/+902
* TAs: explicitly initialize local variablesEtienne Carriere2019-04-1221-323/+344
* regression 1008: adjust TA corruption test for CFG_ULIBS_SHARED=yJerome Forissier2019-03-051-1/+1
* docs: Remove current docs and link to the new locationJoakim Bech2019-02-222-148/+6
* benchmark_1000: fix compilation against musl (uint)André Draszik2019-02-111-2/+2
* build: ignore declaration-after-statement warningsAndré Draszik2019-02-111-0/+1
* fix compilation against musl (inttypes)André Draszik2019-02-112-0/+2
* sock_server: fix compilation against musl (sys/errno.h)André Draszik2019-02-111-1/+0
* xtest: add --stats appletJens Wiklander2019-01-316-0/+243
* regression: 4002: run MAC tests in multiple incrementsJerome Forissier2019-01-311-8/+26
* ta/cryp_taf: correct return valueOliver Chiang2019-01-291-2/+1
* cmake: locate files WRT to project home directoryVolodymyr Babchuk2019-01-222-6/+8
* regression 6000: fix uninitialized local variablesEtienne Carriere2019-01-221-28/+28
* regression 4100: fix uninitialized local variableEtienne Carriere2019-01-221-3/+3
* regression 4000: fix uninitialized local variableEtienne Carriere2019-01-221-1/+1
* xtest --aes-perf: add -u option to process buffer in several stepsJerome Forissier2019-01-144-34/+56
* improve xtest summary messageMarkus S. Wamser2019-01-141-4/+4
* regression: split 4007 into key typesJens Wiklander2019-01-141-56/+105
* regression 4011: correct potential overflowEtienne Carriere2018-12-211-3/+13
* xtest: prevent unexpected build warning with strncpyEtienne Carriere2018-12-211-1/+1
* regression: 6010: add rename conflict case (with close)Jerome Forissier2018-12-191-0/+27
* ta/os_test: remove mpa testbenchJens Wiklander2018-12-0315-2343/+7
* regression: add 41xx arithmetic testsJens Wiklander2018-12-034-0/+2503
* ta/crypt: add arithmetic TAF wrappersJens Wiklander2018-12-037-0/+1055
* regression: 4006: add test for RSASSA no ASN.1Gabor Szekely2018-11-222-0/+48
* cmake: component rely on C supportEtienne Carriere2018-11-122-1/+2
* regression: add case 1020 (lockdep)Jerome Forissier2018-11-081-0/+34
* Android.mk: add required header files to LOCAL_ADDITIONAL_DEPENDENCIESYongqin Liu2018-11-051-2/+3
* Android.mk : Fix compilation for build outside of sourceJassi Brar2018-09-041-2/+1
* regression_*.c: move ADBG_CASE_DEFINE()Jens Wiklander2018-08-106-231/+142
* Android.mk: make xtest installed in the vendor partitionYongqin Liu2018-08-072-1/+8
* Replace 32-bit libcrypto.a with version compiled for Cortex-A9 (no udiv)Jerome Forissier2018-07-311-0/+0
* xest: OpenSSL may be provided by the system3.2.0Etienne Carriere2018-06-251-2/+8
* xtest: Makefile: fix OpenSSL dependency on GP test suite supportEtienne Carriere2018-06-211-1/+1
* regression: 4003: add AES CBC test3.2.0-rc1Jerome Forissier2018-06-131-0/+1
* ta: os_test_lib: add aosp supportVictor Chong2018-06-074-5/+12
* regression: 4003: use bigger plain text in AES CTR testJerome Forissier2018-06-071-1/+5
* regression: 4003: add AES CTR testJerome Forissier2018-06-071-1/+38
* regression: add case 1019Jerome Forissier2018-06-0512-0/+154
* regression_1000.c: remove useless codeJerome Forissier2018-06-051-5/+0
* Remove host/lib/armv{7,8}/libcrypto.aJerome Forissier2018-06-052-0/+0
* xtest: use imported OpenSSLJerome Forissier2018-06-052-18/+4
* Add host/openssl/lib/{arm,aarch64}/libcrypto.aJerome Forissier2018-06-052-0/+0
* Import OpenSSL 1.2.0o header files into host/openssl/includeJerome Forissier2018-06-0575-0/+38790
* Move host/LICENSE to host/xtest/LICENSEJerome Forissier2018-06-051-0/+0
* regression: 4006: add test case for 4096-bit RSAJerome Forissier2018-05-312-1/+277
* regression: 4006: add test case for 3072-bit RSAJerome Forissier2018-05-312-0/+212
* crypto: add test case for seeding RNG poolIgor Opaniuk2018-05-306-1/+116