diff options
author | chuck | 2014-03-29 18:10:42 -0500 |
---|---|---|
committer | chuck | 2014-03-29 18:10:42 -0500 |
commit | be0a631f0a80916dae1bb6196817c409b3f276c5 (patch) | |
tree | d33b7f8397be8037bf145d4383c91ad71fa97b29 | |
parent | 1058febcf76ea1e77cb10824536de22de7312721 (diff) | |
download | paf-chuck.tar.gz paf-chuck.tar.xz paf-chuck.zip |
.gitignore ignores build productschuck
-rw-r--r-- | .gitignore | 7 | ||||
-rw-r--r-- | tools/buildTools/paf.bat | 11 |
2 files changed, 13 insertions, 5 deletions
@@ -37,4 +37,11 @@ experiments | |||
37 | */*/c674x/ | 37 | */*/c674x/ |
38 | */*/*/c674x/ | 38 | */*/*/c674x/ |
39 | */*/*/*/c674x/ | 39 | */*/*/*/c674x/ |
40 | pa/i/d800k001/pa/asp/*/c674x/ | ||
41 | pa/i/d800k001/pa/dec/*/c674x/ | ||
42 | pa/i/d800k001/pa/misc/c674x/ | ||
43 | pa/i/d800k001/pa/rts/c674x/ | ||
44 | pa/i/d800k001/pa/b/util/zbc1/target/c674x/ | ||
45 | */*/*/*/evmda830/Release | ||
46 | */*/*/*/evmda830/Debug | ||
40 | 47 | ||
diff --git a/tools/buildTools/paf.bat b/tools/buildTools/paf.bat index 9ac79de..771d536 100644 --- a/tools/buildTools/paf.bat +++ b/tools/buildTools/paf.bat | |||
@@ -6,9 +6,10 @@ rem Launches a DOS shell suitable to build the PA framework. | |||
6 | rem Configures a minimal path. | 6 | rem Configures a minimal path. |
7 | rem Usage: | 7 | rem Usage: |
8 | rem Make yourself a local copy of this. Do not commit it to the repository. | 8 | rem Make yourself a local copy of this. Do not commit it to the repository. |
9 | rem Set ROOTDIR and TI_DIR and other variables as appropriate. | 9 | rem Set ROOTDIR and TI_DIR and other variables as appropriate for your machine. |
10 | rem Note that these are not set in the makefiles. | 10 | rem Note that these are NOT set in the makefiles. |
11 | rem Double click on this batch file. Then make in the shell. | 11 | rem Double click on this batch file to open a DOS shell. |
12 | rem Then "gmake install" or other as appropriate. | ||
12 | rem | 13 | rem |
13 | rem ============================================================================================= | 14 | rem ============================================================================================= |
14 | rem | 15 | rem |
@@ -22,7 +23,7 @@ rem TI Tools are here: | |||
22 | set TI_DIR=C:\Program Files\Texas Instruments | 23 | set TI_DIR=C:\Program Files\Texas Instruments |
23 | 24 | ||
24 | rem dspLink for DSP is here | 25 | rem dspLink for DSP is here |
25 | set LINK_BASE=D:\mds\dsbr\ma | 26 | set LINK_BASE=D:\mds\eq1\ma |
26 | 27 | ||
27 | rem Fix up the path | 28 | rem Fix up the path |
28 | set PATH=%ROOTDIR%\tools\buildTools;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;C:\WINDOWS\System32\WindowsPowerShell\v1.0\; | 29 | set PATH=%ROOTDIR%\tools\buildTools;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;C:\WINDOWS\System32\WindowsPowerShell\v1.0\; |
@@ -36,7 +37,7 @@ rem Windows Explorer: | |||
36 | 37 | ||
37 | cd %ROOTDIR%\pa\build | 38 | cd %ROOTDIR%\pa\build |
38 | 39 | ||
39 | @call cmd.exe /K "title Performance Audio BUILD WINDOW" | 40 | @call cmd.exe /K "title Performance Audio build shell" |
40 | 41 | ||
41 | 42 | ||
42 | 43 | ||