aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Added PAF compiler reference document.HEADDEV.DH.02.01.00.00masterChitresh Gupta2017-11-281-0/+0
* Update for ch- <-> obj-based audio switching.DEV.DH.02.01.00.00_PRE_RELEASEChitresh Gupta2017-08-251-1/+1
* Added support for 16 ChannelsChitresh Gupta2017-07-211-2/+2
* Added PAF Setup Guide.Chitresh Gupta2016-08-301-0/+0
* OEM Sample Process Symbols.DEV.DH.02.00.01.00Chitresh Gupta2016-06-211-7/+7
* modified build command to avoid Pop-up window for *.pp.Chitresh Gupta2016-06-211-1/+1
* printf removed and code clean up.Chitresh Gupta2016-06-1715-94/+28
* Log messages and trance addedChitresh Gupta2016-06-0620-58/+357
* Add document describing alpha commands added for DH2.0DEV.PASDK-06.00.00.00DEV.DH.02.00.00.00Frank Livingston2016-02-111-0/+0
* Update software manifestFrank Livingston2016-02-115-5597/+1311
* Update for DHv1.2 full speaker supportFrank Livingston2016-02-116-6/+118
* Update to allow transmission of multiple (up to 4) metadata packages per audi...Frank Livingston2016-02-113-6/+6
* Add beta number for BMDADEV.DH.01.00.00.03Frank Livingston2015-06-101-0/+1
* Fix typo in amix_mds_priv.hDEV.DH.01.00.00.01Frank Livingston2015-03-011-1/+1
* Add MD DeformatterFrank Livingston2015-03-0112-0/+1633
* Updated based on os_paf_dev repoDEV.PASDK-05.00.01.07_PRERELDEV.DH.01.00.00.00Frank Livingston2015-01-2246-756/+2235
* Test push to OS PAF (remove tab from header)Frank Livingston2015-01-121-1/+1
* Make file added to src4 library to enable RAM based buildDEV.PASDK-05.00.01.06_UPDATEJebaraj Selvapeter P2014-11-042-3/+80
* Trace statement removedJebaraj Selvapeter P2014-10-311-1/+1
* Updated based on os_paf_dev repoJebaraj Selvapeter P2014-10-1722-73/+240
* req_a.h alpha command updatedJebaraj Selvapeter P2014-09-111-6/+6
* bgc_a.h updatedJebaraj Selvapeter P2014-09-111-3/+3
* One more feature added into DownmixJebaraj Selvapeter P2014-09-099-26/+91
* Review updatesJebaraj Selvapeter P2014-08-0542-386/+1479
* meta data initialization added in initframe1Jebaraj Selvapeter P2014-08-011-1/+16
* Typo errors corrected (BSD Headers added)Jebaraj Selvapeter P2014-07-1416-96/+80
* misc library moved into project folderDEV.PASDK-05.00.01.06Jebaraj Selvapeter P2014-07-081-0/+0
* meta data structure updated paftyp.h addedJebaraj Selvapeter P2014-07-044-21/+42
* Flexible memory allocation for audio frame buffers addedJebaraj Selvapeter P2014-07-033-20/+66
* Memory allocation for metadata buffer is includedJebaraj Selvapeter P2014-06-1814-777/+47
* Stream type updated from THD to MAT and meta data information also updatedJebaraj Selvapeter P2014-05-302-5/+35
* Memory allocation for audio frame pointers updated. Only 16 channels are allo...Jebaraj Selvapeter P2014-05-271-9/+35
* Cleaned up the makefiles and reverted spurious changes in previous commitShanmuga Sundaram Mahendran2014-05-085-71/+8
* Updated makefiles to make release packages (cygwin only) and fixed minor issuesShanmuga Sundaram Mahendran2014-05-074-4/+25
* source decode subtype information addedJebaraj Selvapeter P2014-04-233-1/+31
* Merge remote-tracking branch 'origin/32Channels'Jebaraj Selvapeter P2014-04-2120-129/+653
|\
| * Source Program subtype addedJebaraj Selvapeter P2014-04-145-6/+29
| * PA Frameowrk is updtaed to support 32 channels. Not fully tested.Jebaraj Selvapeter P2014-04-1117-124/+625
* | Fil and del3 libraries added into the master buildJebaraj Selvapeter P2014-04-142-1/+2
* | New ASP source files addedJebaraj Selvapeter P2014-04-11246-0/+61679
|/
* Fixed Linux build issues and updated instructioins in ReadMe.txtShanmuga Sundaram Mahendran2014-03-285-12/+14
* Fixed default value of SDK_ROOT variable in Y15 project filesShanmuga Sundaram Mahendran2014-03-282-3/+3
* Fixed Version numbers in manifestShanmuga Sundaram Mahendran2014-03-281-5/+5
* Initial commit with GA version of PAFDEV.PASDK-05.00.01.05DEV.PASDK-05.00.01.04Shanmuga Sundaram Mahendran2014-03-261384-0/+348796