Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Added pin ball name to the comment sectionHEADmaster | Stefan Thorlacius | 2019-04-08 | 1 | -1/+1 |
* | README and script updated to handle the alternate padconfig register informat... | Ahmad Rashed | 2019-01-03 | 2 | -1/+33 |
* | added README file with example commands | Ahmad Rashed | 2017-07-26 | 1 | -0/+3 |
* | Simplify options to remove specific u-boot version | Brad Griffis | 2016-12-08 | 1 | -8/+6 |
* | Fix 0x000c0000 output and add remaining | Brad Griffis | 2016-12-08 | 1 | -0/+12 |
* | Put code in numerical order | Brad Griffis | 2016-12-08 | 1 | -11/+11 |
* | Formatting | Brad Griffis | 2016-12-08 | 1 | -2/+3 |
* | Eliminate use of PIN_INPUT_SLEW | Brad Griffis | 2016-12-08 | 1 | -1/+1 |
* | Handle DOS carriage returns | Brad Griffis | 2016-12-08 | 1 | -0/+1 |
* | From Steve K | Brad Griffis | 2016-12-08 | 1 | -0/+325 |
![]() |
index : pmt-generic-converter-tool/am57xx_uboot_pin_config | |
Perl script that takes the PinMux Tool generic output (for AM57xx) and converts it to a device tree (in progress) or u-boot compatible format. The contents of this project must be freely shareable and redistributable. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |