summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sec: skernel: allow invalidation of BTB with ICIALLU for CVE-2017-5715HEADmasterTero Kristo2020-10-225-0/+7
* makedefs: Fix issue with setting CHECK and VERBOSEDan Murphy2017-04-261-2/+2
* sec: add msmc_ses_mpax settings for PMMCThanh Tran2017-04-243-3/+30
* docs: Update documentation for recent changesAndrew F. Davis2016-12-131-13/+17
* Makefile: Use OBJROOT for build output to enable out-of-tree buildsAndrew F. Davis2016-12-132-8/+8
* makedefs: Move definition of OBJROOT to common fileAndrew F. Davis2016-12-133-5/+8
* make.rules: Fix quieting of mkdir commandAndrew F. Davis2016-12-131-1/+1
* soc: Move load address to end of MSMCAndrew F. Davis2016-09-074-7/+5
* Makefile: Add support for mkimage headerLokesh Vutla2016-09-072-4/+14
* sec: skernel: Use correct number of cores for stack size calculationAndrew F. Davis2016-09-021-1/+1
* sec: Move function declaration into the correct headersAndrew F. Davis2016-09-024-35/+72
* sec: Cleanup and fix minor whitespace issuesAndrew F. Davis2016-09-027-31/+34
* Makefile: Move non-secure image size definition to central locationAndrew F. Davis2016-09-025-5/+1
* Makefile: Use start address defined in config.hAndrew F. Davis2016-09-0213-276/+7
* K2: Enable Hypervisor modeKeerthy2016-09-022-1/+46
* sec: fix build warnings with -WallTero Kristo2015-11-132-4/+1
* sec: debug: fix build failures with DEBUG=1Tero Kristo2015-11-133-3/+8
* Makefile: Fix output when building .S filesDave Gerlach2015-10-301-1/+1
* Makefile: Add header dependency check to buildDave Gerlach2015-10-303-3/+5
* soc: Introduce support for k2gNishanth Menon2015-10-023-0/+114
* sec: debug: Support DYNAMIC_DEBUGNishanth Menon2015-10-024-0/+64
* sec: skern: Abstract out PSCI commands outNishanth Menon2015-10-014-72/+165
* sec: skern: Print monitor details at bootNishanth Menon2015-10-011-0/+6
* sec: skern: Add basic register accessorsNishanth Menon2015-10-011-0/+9
* sec: skern: Cast pointer for default addressNishanth Menon2015-10-011-1/+1
* sec: skern: Make unshared functions staticNishanth Menon2015-10-011-2/+2
* sec: skern: Define shared functionsNishanth Menon2015-10-012-20/+29
* sec: skern: Fix up proto declarationNishanth Menon2015-10-011-1/+1
* sec: debug: Include header to squash sparse warningNishanth Menon2015-10-011-0/+2
* sec: debug: Provide option to get rid of UART optionsNishanth Menon2015-10-013-1/+16
* sec: debug: Select debug prints at buildNishanth Menon2015-10-013-5/+9
* sec: debug: Provide option to have configuration UART base addressNishanth Menon2015-10-012-2/+12
* sec: debug: Replace existing debug prints with skern_debugNishanth Menon2015-10-013-32/+19
* sec: debug: Add support for a minimal printfNishanth Menon2015-10-012-0/+78
* makedefs: Cleanup unused variablesNishanth Menon2015-10-011-16/+2
* Makefile/makedefs: Export version informationNishanth Menon2015-10-012-1/+15
* Makefile: Add support for SoC specific make.incNishanth Menon2015-10-012-0/+2
* makedefs: Remove build-id from linkerNishanth Menon2015-10-011-1/+1
* Makefile: Add support for sparse checkNishanth Menon2015-10-012-0/+21
* Makefile: Allow build of tags and cscope outputNishanth Menon2015-10-012-1/+12
* Makefile: Compress even more -remove SoC specific rulesNishanth Menon2015-10-011-26/+14
* Makefile: Allow for quiet buildNishanth Menon2015-10-013-13/+36
* Makefile: Use $(MAKE)Nishanth Menon2015-10-011-13/+13
* Makefile: Simplify the build cleaning processNishanth Menon2015-10-011-19/+16
* makedefs: Move map files to requisite directory.Nishanth Menon2015-10-011-1/+1
* Makefile: Build the intermediate image files in OBJDIR tooNishanth Menon2015-10-012-9/+10
* Makefile: Allow build so that objects are built in seperate directoryNishanth Menon2015-10-016-7/+30
* Make.rules: Move common make rules to make.rulesNishanth Menon2015-10-013-30/+53
* Makefile: Use -C to build a sub directoryNishanth Menon2015-10-011-4/+4
* Makefile: Get rid of linker script modificationNishanth Menon2015-10-0110-32/+207