diff options
author | Andreas Dannenberg | 2018-10-29 12:03:46 -0500 |
---|---|---|
committer | Andreas Dannenberg | 2018-10-29 12:03:46 -0500 |
commit | 3cbf4003060ead508653e2ec8f25c59bbe813e74 (patch) | |
tree | 07e02868c825ca621c3d149d3e2861cd935b526c | |
parent | 54933d505c4db1007d2a14a2b4878cada731e8d5 (diff) | |
download | system-firmware-image-gen-3cbf4003060ead508653e2ec8f25c59bbe813e74.tar.gz system-firmware-image-gen-3cbf4003060ead508653e2ec8f25c59bbe813e74.tar.xz system-firmware-image-gen-3cbf4003060ead508653e2ec8f25c59bbe813e74.zip |
linux-firmware: Update am65x sysfw to v2018.09
Update the sysfw to v2018.09 from v2018.08b.
Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -40,7 +40,7 @@ | |||
40 | SYSFW_PATH ?= ti-sci-firmware-am65x-gp.bin | 40 | SYSFW_PATH ?= ti-sci-firmware-am65x-gp.bin |
41 | 41 | ||
42 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 42 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
43 | SYSFW_GIT_HASH ?= 463b1b4a50e8e361fa333f87caf74d2e05bc0a82 | 43 | SYSFW_GIT_HASH ?= 1e03f08e89bee6d29ffd25782f5ce45b1b4bf1e6 |
44 | 44 | ||
45 | # URL to download SYSFW release binary from if not provided otherwise | 45 | # URL to download SYSFW release binary from if not provided otherwise |
46 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 46 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |