aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorKiran K2022-11-06 01:02:41 -0600
committerJosh Boyer2022-11-09 11:45:21 -0600
commitba958ffb349222265d36309915750b80512461db (patch)
treeba16a3530f39675aa671757f9eb022e9bc635f1f
parent02bdea2aee7f3d0b6119b6d31aff32861a9cff54 (diff)
downloadti-linux-firmware-ba958ffb349222265d36309915750b80512461db.tar.gz
ti-linux-firmware-ba958ffb349222265d36309915750b80512461db.tar.xz
ti-linux-firmware-ba958ffb349222265d36309915750b80512461db.zip
linux-firmware: Update firmware file for Intel Bluetooth AX201
This patch updates the firmware file for Intel Bluetooth AX201 Also it is known as Intel HarrisonPeak (HrP2). FW Build: REL52159 Release Version: 22.180.0.2 Signed-off-by: Kiran K <kiran.k@intel.com> Signed-off-by: Josh Boyer <jwboyer@kernel.org>
-rw-r--r--WHENCE4
-rw-r--r--intel/ibt-0040-4150.sfibin745856 -> 763992 bytes
2 files changed, 2 insertions, 2 deletions
diff --git a/WHENCE b/WHENCE
index ed7deced..dd3d5e7e 100644
--- a/WHENCE
+++ b/WHENCE
@@ -3914,9 +3914,9 @@ File:intel/ibt-1040-2120.ddc
3914Version: BT_SolarF_JfP2_REL47489 3914Version: BT_SolarF_JfP2_REL47489
3915 3915
3916File:intel/ibt-0040-4150.sfi 3916File:intel/ibt-0040-4150.sfi
3917Version: BT_Solar_HrP2_REL47489 3917Version: BT_Solar_HrP2_REL52159
3918File:intel/ibt-0040-4150.ddc 3918File:intel/ibt-0040-4150.ddc
3919Version: BT_Solar_HrP2_REL47489 3919Version: BT_Solar_HrP2_REL52159
3920File:intel/ibt-1040-4150.sfi 3920File:intel/ibt-1040-4150.sfi
3921Version: BT_SolarF_HrP2_REL47489 3921Version: BT_SolarF_HrP2_REL47489
3922File:intel/ibt-1040-4150.ddc 3922File:intel/ibt-1040-4150.ddc
diff --git a/intel/ibt-0040-4150.sfi b/intel/ibt-0040-4150.sfi
index a4f60d96..bd31a705 100644
--- a/intel/ibt-0040-4150.sfi
+++ b/intel/ibt-0040-4150.sfi
Binary files differ