diff options
author | Oleksandr Mazur | 2022-11-04 06:00:12 -0500 |
---|---|---|
committer | Cahb | 2022-11-08 10:22:28 -0600 |
commit | bf5a337d308128d064a119b18fed39396d0a39c1 (patch) | |
tree | 27687961c624ef7ab496bd90d564eac122452f18 | |
parent | 8bb75626e9dd831d323c4e460414b56260f0b700 (diff) | |
download | ti-linux-firmware-bf5a337d308128d064a119b18fed39396d0a39c1.tar.gz ti-linux-firmware-bf5a337d308128d064a119b18fed39396d0a39c1.tar.xz ti-linux-firmware-bf5a337d308128d064a119b18fed39396d0a39c1.zip |
mrvl: prestera: Update Marvell Prestera Switchdev FW to v4.1
Update firmware image(s) to v4.1.0 that are required by Marvell Prestera
driver recently updated in net/master. The major changes for this
FW version is the support for new Marvell AC5x Marvell Prestera PP family
family devices:
98DX7312M (12x25G / 8x25G + 1x100G);
98DX3500 (24x1G + 6x25G);
98DX3501 (16x1G + 6x10G);
98DX3510 (48x1G + 6x25G);
98DX3520 (24x2.5G + 6x25G);
Also includes bugfixes on the FW side for both AC5x and a38x images;
Signed-off-by: Mickey Rachamim <mickeyr@marvell.com>
Signed-off-by: Oleksandr Mazur <oleksandr.mazur@plvision.eu>
-rw-r--r-- | mrvl/prestera/mvsw_prestera_fw-v4.1.img | bin | 0 -> 15369292 bytes |
-rw-r--r-- | mrvl/prestera/mvsw_prestera_fw_arm64-v4.1.img | bin | 0 -> 17505368 bytes |
2 files changed, 0 insertions, 0 deletions
diff --git a/mrvl/prestera/mvsw_prestera_fw-v4.1.img b/mrvl/prestera/mvsw_prestera_fw-v4.1.img new file mode 100644 index 00000000..b79cb395 --- /dev/null +++ b/mrvl/prestera/mvsw_prestera_fw-v4.1.img | |||
Binary files differ | |||
diff --git a/mrvl/prestera/mvsw_prestera_fw_arm64-v4.1.img b/mrvl/prestera/mvsw_prestera_fw_arm64-v4.1.img new file mode 100644 index 00000000..9d676ecb --- /dev/null +++ b/mrvl/prestera/mvsw_prestera_fw_arm64-v4.1.img | |||
Binary files differ | |||