diff options
author | Kiran K | 2020-09-14 07:37:30 -0500 |
---|---|---|
committer | Josh Boyer | 2020-09-14 08:00:42 -0500 |
commit | 28b333db67955584b7b0407c12fa5452f56f4d45 (patch) | |
tree | e845a94aebbf1878def710fdd56902902cc39e08 | |
parent | db3038082c01b3855e23545735d1dcbc5d50f932 (diff) | |
download | ti-linux-firmware-28b333db67955584b7b0407c12fa5452f56f4d45.tar.gz ti-linux-firmware-28b333db67955584b7b0407c12fa5452f56f4d45.tar.xz ti-linux-firmware-28b333db67955584b7b0407c12fa5452f56f4d45.zip |
linux-firmware: Update firmware file for Intel Bluetooth 9560
This patch updates the firmware file for Intel Bluetooth 9560
Also it is known as Intel JeffersonPeak (JfP).
FW Build: REL13313
Release Version: 21.120.0.4
Signed-off-by: Kiran K <kiran.k@intel.com>
Signed-off-by: Josh Boyer <jwboyer@kernel.org>
-rw-r--r-- | WHENCE | 8 | ||||
-rw-r--r-- | intel/ibt-17-16-1.sfi | bin | 670872 -> 670112 bytes |
2 files changed, 4 insertions, 4 deletions
@@ -3424,13 +3424,13 @@ Version: BT_WindStormPeak_REL0306 | |||
3424 | File: intel/ibt-12-16.sfi | 3424 | File: intel/ibt-12-16.sfi |
3425 | Version: BT_WindStormPeak_REL0306 | 3425 | Version: BT_WindStormPeak_REL0306 |
3426 | File: intel/ibt-17-16-1.sfi | 3426 | File: intel/ibt-17-16-1.sfi |
3427 | Version: BT_JeffersonPeak_B0_B0_REL10183 | 3427 | Version: BT_JeffersonPeak_B0_B0_REL13313 |
3428 | File: intel/ibt-17-16-1.ddc | 3428 | File: intel/ibt-17-16-1.ddc |
3429 | Version: BT_JeffersonPeak_B0_B0_REL10183 | 3429 | Version: BT_JeffersonPeak_B0_B0_REL13313 |
3430 | File: intel/ibt-17-2.sfi | 3430 | File: intel/ibt-17-2.sfi |
3431 | Version: BT_JeffersonPeak_B0_B0_REL10183 | 3431 | Version: BT_JeffersonPeak_B0_B0_REL13313 |
3432 | File: intel/ibt-17-2.ddc | 3432 | File: intel/ibt-17-2.ddc |
3433 | Version: BT_JeffersonPeak_B0_B0_REL10183 | 3433 | Version: BT_JeffersonPeak_B0_B0_REL13313 |
3434 | File: intel/ibt-17-0-1.sfi | 3434 | File: intel/ibt-17-0-1.sfi |
3435 | Version: BT_JeffersonPeak_A0_B0_REL0201 | 3435 | Version: BT_JeffersonPeak_A0_B0_REL0201 |
3436 | File: intel/ibt-17-0-1.ddc | 3436 | File: intel/ibt-17-0-1.ddc |
diff --git a/intel/ibt-17-16-1.sfi b/intel/ibt-17-16-1.sfi index 5c752b69..35f32cda 100644 --- a/intel/ibt-17-16-1.sfi +++ b/intel/ibt-17-16-1.sfi | |||
Binary files differ | |||