diff options
author | Gowtham Tammana | 2017-12-21 14:17:33 -0600 |
---|---|---|
committer | Gowtham Tammana | 2018-01-02 16:34:21 -0600 |
commit | 01ce70d558cfa06a6aa2f56cb7be1c0d2d286780 (patch) | |
tree | d3fefbee3caf2c2a6acd88b2a6249fea329a2e28 | |
parent | 93ebb954edaf5c76a9ee84a98cf2dd18e25ceba9 (diff) | |
download | android-hardware-ti-dra7xx-01ce70d558cfa06a6aa2f56cb7be1c0d2d286780.tar.gz android-hardware-ti-dra7xx-01ce70d558cfa06a6aa2f56cb7be1c0d2d286780.tar.xz android-hardware-ti-dra7xx-01ce70d558cfa06a6aa2f56cb7be1c0d2d286780.zip |
hwc: Add support for pageflip display update mode
Currently the hwc implementation is using atomic modeset API to update
display. Adding support for pageflip way of updating display to support
some demo/test usecases. To enable pageflip option set the following
through either makefile or Board config file.
Makefile option:
- {m,mm,mmm} HWC_USE_DRM_PAGEFLIP_MODE=true <project>
or add below to BoardConfig.mk file
- HWC_USE_DRM_PAGEFLIP_MODE := true
Change-Id: Icefc82e49c95f7bee34bb553adc7b109d28ef2bb
Signed-off-by: Gowtham Tammana <g-tammana@ti.com>
-rw-r--r-- | hwcomposer/Android.mk | 4 | ||||
-rw-r--r-- | hwcomposer/display.c | 19 | ||||
-rw-r--r-- | hwcomposer/hwc.c | 9 |
3 files changed, 30 insertions, 2 deletions
diff --git a/hwcomposer/Android.mk b/hwcomposer/Android.mk index 3b5e940..d76dd8d 100644 --- a/hwcomposer/Android.mk +++ b/hwcomposer/Android.mk | |||
@@ -28,6 +28,10 @@ LOCAL_SRC_FILES := \ | |||
28 | sw_vsync.c \ | 28 | sw_vsync.c \ |
29 | utils.c | 29 | utils.c |
30 | 30 | ||
31 | ifeq ($(HWC_USE_DRM_PAGEFLIP_MODE),true) | ||
32 | LOCAL_CFLAGS += -DHWC_USE_DRM_PAGEFLIP_MODE | ||
33 | endif | ||
34 | |||
31 | LOCAL_MODULE_TAGS := optional | 35 | LOCAL_MODULE_TAGS := optional |
32 | 36 | ||
33 | LOCAL_MODULE := hwcomposer.$(TARGET_BOARD_PLATFORM) | 37 | LOCAL_MODULE := hwcomposer.$(TARGET_BOARD_PLATFORM) |
diff --git a/hwcomposer/display.c b/hwcomposer/display.c index b58d3f9..098643f 100644 --- a/hwcomposer/display.c +++ b/hwcomposer/display.c | |||
@@ -840,11 +840,14 @@ int init_primary_display(omap_hwc_device_t *hwc_dev) | |||
840 | ALOGE("failed to set DRM_CLIENT_CAP_UNIVERSAL_PLANES"); | 840 | ALOGE("failed to set DRM_CLIENT_CAP_UNIVERSAL_PLANES"); |
841 | goto close; | 841 | goto close; |
842 | } | 842 | } |
843 | |||
844 | #ifndef HWC_USE_DRM_PAGEFLIP_API | ||
843 | i = drmSetClientCap(drm_fd, DRM_CLIENT_CAP_ATOMIC, 1); | 845 | i = drmSetClientCap(drm_fd, DRM_CLIENT_CAP_ATOMIC, 1); |
844 | if (i) { | 846 | if (i) { |
845 | ALOGE("omapdrm is not capable of atomic modesetting"); | 847 | ALOGE("omapdrm is not capable of atomic modesetting"); |
846 | goto close; | 848 | goto close; |
847 | } | 849 | } |
850 | #endif | ||
848 | 851 | ||
849 | resources = drmModeGetResources(drm_fd); | 852 | resources = drmModeGetResources(drm_fd); |
850 | if (!resources) { | 853 | if (!resources) { |
@@ -1200,14 +1203,16 @@ static int display_configure_pipes(display_t *display) | |||
1200 | } | 1203 | } |
1201 | plane_info->fb_info = fb_info; | 1204 | plane_info->fb_info = fb_info; |
1202 | 1205 | ||
1206 | #ifndef HWC_USE_DRM_PAGEFLIP_MODE | ||
1203 | err = set_plane_properties(kdisp->atomic_req, plane_info, &fb_info); | 1207 | err = set_plane_properties(kdisp->atomic_req, plane_info, &fb_info); |
1204 | if (err) { | 1208 | if (err) { |
1205 | ALOGE("Failed to configure plane %d (error: %s)", | 1209 | ALOGE("Failed to configure plane %d (error: %s)", |
1206 | plane_info->plane_id, strerror(err)); | 1210 | plane_info->plane_id, strerror(err)); |
1207 | } | 1211 | } |
1212 | #endif | ||
1208 | } | 1213 | } |
1209 | } | 1214 | } |
1210 | if (comp->used_ovls == 1 && display->layer_stats.nv12) { | 1215 | if (comp->used_ovls == 1 && comp->use_dss && display->layer_stats.nv12) { |
1211 | plane_info = &comp->plane_info[comp->ovl_indices[1]]; | 1216 | plane_info = &comp->plane_info[comp->ovl_indices[1]]; |
1212 | plane_info->crtc_w = kdisp->dummy_fb.width; | 1217 | plane_info->crtc_w = kdisp->dummy_fb.width; |
1213 | plane_info->crtc_h = kdisp->dummy_fb.height; | 1218 | plane_info->crtc_h = kdisp->dummy_fb.height; |
@@ -1308,13 +1313,21 @@ int update_display(omap_hwc_device_t *ctx, int disp, | |||
1308 | fence_fd = timeline_create_fence(&display->retire_sync, "hwc_retire_fence2", | 1313 | fence_fd = timeline_create_fence(&display->retire_sync, "hwc_retire_fence2", |
1309 | TWO_FLIP_EVENTS); | 1314 | TWO_FLIP_EVENTS); |
1310 | 1315 | ||
1316 | #ifndef HWC_USE_DRM_PAGEFLIP_MODE | ||
1311 | kdisp->atomic_req = drmModeAtomicAlloc(); | 1317 | kdisp->atomic_req = drmModeAtomicAlloc(); |
1318 | #endif | ||
1312 | 1319 | ||
1313 | ret = display_configure_pipes(display); | 1320 | ret = display_configure_pipes(display); |
1321 | #ifndef HWC_USE_DRM_PAGEFLIP_MODE | ||
1314 | ret = drmModeAtomicCommit(ctx->drm_fd, kdisp->atomic_req, | 1322 | ret = drmModeAtomicCommit(ctx->drm_fd, kdisp->atomic_req, |
1315 | DRM_MODE_PAGE_FLIP_EVENT | DRM_MODE_ATOMIC_NONBLOCK, display); | 1323 | DRM_MODE_PAGE_FLIP_EVENT | DRM_MODE_ATOMIC_NONBLOCK, display); |
1324 | #else | ||
1325 | ret = drmModePageFlip(ctx->drm_fd, kdisp->crtc_id, | ||
1326 | comp->plane_info[comp->ovl_indices[0]].fb_info.fb_id, | ||
1327 | DRM_MODE_PAGE_FLIP_EVENT, display); | ||
1328 | #endif | ||
1316 | if (ret) { | 1329 | if (ret) { |
1317 | ALOGE("cannot do atomic commit %d (%s): %d", | 1330 | ALOGE("cannot do atomic commit/page flip %d (%s): %d", |
1318 | errno, strerror(errno), ret); | 1331 | errno, strerror(errno), ret); |
1319 | pthread_mutex_unlock(&display->lock); | 1332 | pthread_mutex_unlock(&display->lock); |
1320 | close(fence_fd); | 1333 | close(fence_fd); |
@@ -1323,7 +1336,9 @@ int update_display(omap_hwc_device_t *ctx, int disp, | |||
1323 | goto fb_cleanup; | 1336 | goto fb_cleanup; |
1324 | } | 1337 | } |
1325 | 1338 | ||
1339 | #ifndef HWC_USE_DRM_PAGEFLIP_MODE | ||
1326 | drmModeAtomicFree(kdisp->atomic_req); | 1340 | drmModeAtomicFree(kdisp->atomic_req); |
1341 | #endif | ||
1327 | 1342 | ||
1328 | for (i = 0; i < DSS_AVAILABLE_PIPES; i++) { | 1343 | for (i = 0; i < DSS_AVAILABLE_PIPES; i++) { |
1329 | kdisp->fb_bufs[i].next = comp->plane_info[comp->ovl_indices[i]].fb_info; | 1344 | kdisp->fb_bufs[i].next = comp->plane_info[comp->ovl_indices[i]].fb_info; |
diff --git a/hwcomposer/hwc.c b/hwcomposer/hwc.c index dbe3450..8016d36 100644 --- a/hwcomposer/hwc.c +++ b/hwcomposer/hwc.c | |||
@@ -160,6 +160,11 @@ static void hwc_check_dss_composition(omap_hwc_device_t *hwc_dev, int disp) | |||
160 | hwc_layer_1_t *layer = NULL; | 160 | hwc_layer_1_t *layer = NULL; |
161 | uint32_t i, j; | 161 | uint32_t i, j; |
162 | 162 | ||
163 | #ifdef HWC_USE_DRM_PAGEFLIP_MODE | ||
164 | /* DSS composition is supported only for atomic mode API usage */ | ||
165 | return; | ||
166 | #endif | ||
167 | |||
163 | if (disp || list->numHwLayers == 1 || comp->use_blitter) | 168 | if (disp || list->numHwLayers == 1 || comp->use_blitter) |
164 | return; | 169 | return; |
165 | 170 | ||
@@ -876,6 +881,10 @@ static int hwc_device_open(const hw_module_t* module, const char* name, hw_devic | |||
876 | hwc_dev->upscaled_nv12_limit = 2.; | 881 | hwc_dev->upscaled_nv12_limit = 2.; |
877 | } | 882 | } |
878 | 883 | ||
884 | #ifdef HWC_USE_DRM_PAGEFLIP_MODE | ||
885 | ALOGI("Using older drm pageflip API to update display"); | ||
886 | #endif | ||
887 | |||
879 | hwc_dev->tiler1d_slot_size = 32*1024*1024; //32MB | 888 | hwc_dev->tiler1d_slot_size = 32*1024*1024; //32MB |
880 | 889 | ||
881 | /* | 890 | /* |