summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge in ti2018.03 released-oreo-mr1-psdk-releaseJacob Stiffler2018-09-1869-18239/+90
|\
| * hwcomposer: Fix build warningsRuslan Trofymenko2018-08-106-7/+8
| * hwcomposer: Use pvr_sync instead of libsync APISam Protsenko2018-08-103-14/+41
| * hwcomposer: Add FPS counterAndrew F. Davis2018-08-091-0/+17
| * Revert "vpetest: Add test case for testing VPE V4L2 API"Ruslan Trofymenko2018-07-134-686/+0
| * ANDROID: workaround for compiling errors with p-previewYongqin Liu2018-06-185-0/+24
| * OMX: Remove OMX SupportAndrew F. Davis2018-06-1456-17534/+0
| * hwcomposer: fix get_connector routineMykhailo Sopiha2018-05-311-2/+4
* | HACK: reduce the screen resolution in hwcomposerHongmei Gou2018-07-201-2/+2
|/
* hwcomposer: Add support for boards without primary displaysAndrew F. Davis2018-04-2615-357/+450
* OMX: Base: Add Protection For Alloc/Use During Error CleanupAngela Stegmaier2018-04-183-0/+26
* OMX: videoencoder: Set CSF3 flag to indicate Level 1bAngela Stegmaier2018-04-181-0/+4
* hwc: hal_public.h: Update to newer grallocGowtham Tammana2018-04-181-27/+37
* OMX: Video Encoder: Check bStoreMetaData In SetParam for MetaDataModeAngela Stegmaier2018-04-181-10/+12
* OMX: Video Encoder: Fix for metadatabufmodes NV12 format caseAngela Stegmaier2018-04-181-17/+25
* OMX: Video Decoder: Increase Input Buffer sizeAngela Stegmaier2018-04-181-3/+5
* OMX: Video Decoder: Set codec-specific inPort config after setting generic co...Angela Stegmaier2018-04-181-3/+3
* OMX: Video Decoder: Update InputPortDef width/height after decoding header in...Angela Stegmaier2018-04-181-0/+4
* OMX: Video Decoder: Update Stride when Updated Alloation WidthAngela Stegmaier2018-04-182-0/+10
* OMX: Base: Increase buffer alloc/free timeoutAngela Stegmaier2018-04-181-1/+1
* OMX: Video Decoder: Don't send OMX_IndexConfigCommonOutputCrop during Port En...Angela Stegmaier2018-04-181-7/+0
* OMX: Video Encoder: Add Check for NULL pCodecInBufferArrayAngela Stegmaier2018-04-181-7/+9
* dra7xx: add header librariesVishal Mahaveer2018-04-185-0/+10
* dra7xx: update makefiles with proper vendor flagsVishal Mahaveer2018-04-189-10/+13
* hwc: add atrace logsVishal Mahaveer2018-04-181-0/+5
* TEMP: hwcomposer: Remove fence support so HDMI does not lock-upAndrew F. Davis2018-04-171-10/+10
* hwcomposer: Major re-write and cleanupAndrew F. Davis2018-04-1720-3581/+1810
* hwc: Handle HDMI hotplug disconnect correctlyVishal Mahaveer2018-02-271-3/+1
* hwc: Clean up all unused codeGowtham Tammana2018-01-195-48/+2
* hwc: Refactor timeline code to seperate filesGowtham Tammana2018-01-195-61/+131
* Merge remote-tracking branch 'omap-mirror/d-oreo-r6-release' into d-oreo-mr1-...Vishal Mahaveer2018-01-094-90/+203
|\
| * hwc: Add support for pageflip display update modeGowtham Tammana2018-01-023-2/+30
| * hwc: code cleanup: Remove obsolete num_buffersGowtham Tammana2017-12-202-3/+0
| * hwc: Enable single layer NV12 DSS compositionGowtham Tammana2017-12-202-3/+25
| * hwc: Add a dummy fb bufferGowtham Tammana2017-12-203-1/+70
| * hwc: Add plane property setter utility functionGowtham Tammana2017-12-201-68/+55
| * hwc: Use index buffer for overlay asssignmentGowtham Tammana2017-12-203-11/+16
| * hwc: Fix used overlay countGowtham Tammana2017-12-201-2/+3
| * hwc: Increment timeline on display udpate failuresGowtham Tammana2017-12-151-1/+5
|/
* Merge remote-tracking branch 'omap-mirror/d-marshmallow-mr3-release' into d-o...Vishal Mahaveer2017-11-141-1/+1
|\
| * hwc: Skip dss composition for single NV12 layerGowtham Tammana2017-11-031-1/+1
* | OMX: Fix compilation warningsAngela Stegmaier2017-11-0218-66/+119
* | OMX: VIDDEC: Fix Mpeg2 Metadata Buffer Size in Case of Updated Width/HeightAngela Stegmaier2017-11-021-3/+7
* | dra7xx: camera: Remove libjheadDavid Huang2017-10-101-2/+0
* | dra7xx: camera: Fix finding wrong videoxx deviceDavid Huang2017-10-091-0/+11
* | dra7xx: camera/libtiutils: Fix Android O build issuesDavid Huang2017-10-099-135/+20
* | Revert "dra7xx: TEMP: remove camera modules from build"David Huang2017-10-091-2/+2
* | Revert "am57x: TEMP: remove camera modules from build"David Huang2017-10-091-2/+2
* | OMX: VIDDEC: Enabling ErrorConcealment for MPEG2DBuddy Liong2017-09-253-1/+42
* | dra7xx: camera: move dra7xx components to vendor partitionVishal Mahaveer2017-09-213-1/+3