summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #11 in PROCESSOR-SDK/circmicarray-addon from PRSDk-7419 to...HEADDEV.PROCESSOR-SDK_06.03.00.106DEV.CMB.01.01.00.03AmasterMing Wei2019-12-044-355/+357
|\
| * PRSDK-7419: Fixes for package.xs, using libraries through rtsc .cfg fileMahesh Radhakrishnan2019-12-044-355/+357
|/
* Merge pull request #10 in PROCESSOR-SDK/circmicarray-addon from version_chang...DEV.PROCESSOR-SDK.06.01.00.07DEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.CMB.01.01.00.03Mahesh Radhakrishnan2018-12-121-2/+2
|\
| * update the package.xdcMing Wei2018-12-101-2/+2
|/
* Merge pull request #9 in PROCESSOR-SDK/circmicarray-addon from PRSDK-2351 to ...Ming Wei2018-11-263-2/+36
|\
| * add UART terminal output "Test Passed" after 500 audio frames have been proce...Ming Wei2018-11-193-2/+36
|/
* Merge pull request #8 in PROCESSOR-SDK/circmicarray-addon from PRSDK-4786-2 t...Ming Wei2018-10-192-7/+7
|\
| * minimal changes for fxing PRSDK-4786Ming Wei2018-10-012-7/+7
|/
* Merge pull request #6 in PROCESSOR-SDK/circmicarray-addon from PRSDK-3669 to ...DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.CMB.01.01.00.02Raghu Nambiath2018-08-161-1/+2
|\
| * PRSDK-3669 Fix CPP compiler errorSinthu Raja M2018-07-191-1/+2
|/
* Merge pull request #5 in PROCESSOR-SDK/circmicarray-addon from Doc_ver_update...DEV.CMB.01.01.00.01Mahesh Radhakrishnan2018-07-172-3/+3
|\
| * Version update for procsdk 5.0 releaseRaghu Nambiath2018-07-173-3/+7
| |\
* | \ Merge pull request #4 in PROCESSOR-SDK/circmicarray-addon from PRSDK-2194 to ...Raghu Nambiath2018-07-111-0/+4
|\ \ \ | |/ / |/| / | |/
| * PRSDK-2194: Added RULES_MAKE macroM V Pratap Reddy2018-07-111-0/+4
|/
* Merge pull request #3 in PROCESSOR-SDK/circmicarray-addon from PRSDK-4000 to ...Ming Wei2018-05-152-4/+14
|\
| * cmb: fixes for PRSDK-4000 (OMAP-L137)Ming Wei2018-05-141-2/+6
| * cmb: fixes for PRSDK-4000 (K2G)Ming Wei2018-05-141-2/+8
|/
* Merge pull request #2 in PROCESSOR-SDK/circmicarray-addon from omapl137 to ma...DEV.CMB.01.01.00.00Ming Wei2017-06-1545-23/+9796
|\
| * cmb: display changes to reflect the workaround for the McASP/EDMA interleaved...Ming Wei2017-06-071-2/+2
| * cmb: add weak pull down for all McASP related PADCONFIGMing Wei2017-06-063-0/+64
| * cmb: add workaround for McASP issue for OMAP-L137, remove unsed code, update ...Ming Wei2017-05-315-101/+152
| * cmb: uppdate makefileMing Wei2017-05-261-0/+6
| * cmb: add mcasp to dependencyMing Wei2017-05-232-42/+1
| * cmb: update the makefilesMing Wei2017-05-233-7/+6
| * cmb: update the PDK_INSTALL_PATHMing Wei2017-05-221-1/+1
| * cmb:add PDK_INSTALL_PATHMing Wei2017-05-221-1/+1
| * cmb: change the build dependency to boardMing Wei2017-05-222-3/+1
| * cmb: remove BOARDMing Wei2017-05-222-2/+43
| * cmb:add BOARD define for evmK2GMing Wei2017-05-211-0/+2
| * cmb: update include fileMing Wei2017-05-211-2/+4
| * cmb: update makefileMing Wei2017-05-191-2/+0
| * cmb; update the BOARDMing Wei2017-05-191-1/+1
| * cmb: adding CMB support and unit test for the OMAP-L137 EVMMing Wei2017-05-1842-18/+9671
|/
* Merge pull request #1 in PROCESSOR-SDK/circmicarray-addon from cmbk2g_initial...DEV.CMB.01.00.00.00Ming Wei2017-03-2150-0/+16427
|\
| * cmb: remove the reference to mcasp_osal.c and hwiNumberMing Wei2017-03-132-22/+2
| * cmb: disable doxgen supportMing Wei2017-02-151-1/+1
| * cmb: update the component makefile and the unit test makefile to combine the ...Ming Wei2017-02-143-169/+39
| * cmb: get rid of the warningsMing Wei2017-02-102-11/+1
| * cmb: fixed the CMB PCM1864 PLL settings for 16Khz sampling rate causes the ab...Ming Wei2017-02-098-28/+151
| * cmb: change the unit test makefile for new location of the mcasp_osal.cMing Wei2017-02-081-3/+3
| * cmb: change the sampling frequency from 48Khz to 16KhzMing Wei2017-02-063-11/+38
| * cmb: fix the PCM1864 DOUT2 does not work issueMing Wei2017-01-313-20/+29
| * cmb: add cmb.h and types.h into the packageMing Wei2017-01-281-0/+2
| * cmb: simplify the ADC settings and add code for output different micsMing Wei2017-01-276-98/+111
| * cmb: fix typoMing Wei2017-01-271-1/+1
| * cmb: remove the include from subDirectoriesMing Wei2017-01-251-1/+1
| * update the cmbk2g to cmbMing Wei2017-01-2561-16278/+5572
| * cmbk2g: add cmbk2g_component.mk into package.bldMing Wei2017-01-161-0/+1
| * cmbk2g bug fix 2Ming Wei2017-01-121-1/+0
| * cmbk2g: bug fixMing Wei2017-01-121-0/+1