blob: ff7229ca9d03f31fd8edde7f0896fb36ab185942 (
plain) (
tree)
|
|
dnl required version of autoconf
AC_PREREQ([2.53])
dnl TODO: fill in your package name and package version here
AC_INIT([gst-dsp66],[1.0.0])
dnl required versions of gstreamer and plugins-base
GST_REQUIRED=1.0.0
GSTPB_REQUIRED=1.0.0
AC_CONFIG_SRCDIR([src/gstdsp66.c])
AC_CONFIG_HEADERS([config.h])
dnl required version of automake
AM_INIT_AUTOMAKE([1.10])
dnl enable mainainer mode by default
AM_MAINTAINER_MODE
dnl check for tools
AC_PROG_CC
dnl required version of libtool
LT_PREREQ([2.2.6])
LT_INIT
AM_GNU_GETTEXT_VERSION([0.12.1])
dnl give error and exit if we don't have pkgconfig
AC_CHECK_PROG(HAVE_PKGCONFIG, pkg-config, [ ], [
AC_MSG_ERROR([You need to have pkg-config installed!])
])
dnl Check for the required version of GStreamer core (and gst-plugins-base)
dnl This will export GST_CFLAGS and GST_LIBS variables for use in Makefile.am
dnl
dnl If you need libraries from gst-plugins-base here, also add:
dnl for libgstaudio-1.0: gstreamer-audio-1.0 >= $GST_REQUIRED
dnl for libgstvideo-1.0: gstreamer-video-1.0 >= $GST_REQUIRED
dnl for libgsttag-1.0: gstreamer-tag-1.0 >= $GST_REQUIRED
dnl for libgstpbutils-1.0: gstreamer-pbutils-1.0 >= $GST_REQUIRED
dnl for libgstfft-1.0: gstreamer-fft-1.0 >= $GST_REQUIRED
dnl for libgstinterfaces-1.0: gstreamer-interfaces-1.0 >= $GST_REQUIRED
dnl for libgstrtp-1.0: gstreamer-rtp-1.0 >= $GST_REQUIRED
dnl for libgstrtsp-1.0: gstreamer-rtsp-1.0 >= $GST_REQUIRED
dnl etc.
PKG_CHECK_MODULES(GST, [
gstreamer-1.0 >= $GST_REQUIRED
gstreamer-base-1.0 >= $GST_REQUIRED
gstreamer-controller-1.0 >= $GST_REQUIRED
], [
AC_SUBST(GST_CFLAGS)
AC_SUBST(GST_LIBS)
], [
AC_MSG_ERROR([
You need to install or upgrade the GStreamer development
packages on your system. On debian-based systems these are
libgstreamer1.0-dev and libgstreamer-plugins-base1.0-dev.
on RPM-based systems gstreamer1.0-devel, libgstreamer1.0-devel
or similar. The minimum version required is $GST_REQUIRED.
])
])
dnl check if compiler understands -Wall (if yes, add -Wall to GST_CFLAGS)
AC_MSG_CHECKING([to see if compiler understands -Wall])
save_CFLAGS="$CFLAGS"
CFLAGS="$CFLAGS -Wall"
AC_COMPILE_IFELSE([AC_LANG_PROGRAM([ ], [ ])], [
GST_CFLAGS="$GST_CFLAGS -Wall"
AC_MSG_RESULT([yes])
], [
AC_MSG_RESULT([no])
])
dnl set the plugindir where plugins should be installed (for src/Makefile.am)
if test "x${prefix}" = "x$HOME"; then
plugindir="$HOME/.gstreamer-1.0/plugins"
else
plugindir="\$(libdir)/gstreamer-1.0"
fi
AC_SUBST(plugindir)
dnl set proper LDFLAGS for plugins
GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
AC_SUBST(GST_PLUGIN_LDFLAGS)
AC_CONFIG_FILES([Makefile src/Makefile])
AC_OUTPUT
|