aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* allocate canny variables from stackHEADmasterVivek Chengalvala2017-03-021-8/+8
| | | | | | | | The file scope of canny_ctx(CL_DEVICE_TYPE_ACCELERATOR) OpenCL context object resulted in constructor for Context called during g_module_open (g_plugin.c) of "/usr/lib/gstreamer-1.0/libgstdsp66.so", leading to OpenCL device initialization and subsequent CMEM error (when CMEM is not installed). The fix is to create the Context object on the stack, along the lines of oclconv_imgproc
* Remove debian folderDjordje Senicic2016-03-247-99/+0
|
* debian files changed from 0.10 version to 1.0 - NOT VERIFIED (more changes ↵Djordje Senicic2016-03-234-14/+12
| | | | needed)
* Remove commented, unused codeDjordje Senicic2016-03-231-2/+0
|
* Use BSD COPYING fileDjordje Senicic2016-03-231-504/+34
|
* Copyright cleanup - fix so we have BSD licensing bannersDjordje Senicic2016-03-236-106/+179
|
* Add arbkernel type (user defined - as an example pointing to Sobel3x3)Djordje Senicic2016-03-234-8/+36
|
* Add canny kernelDjordje Senicic2016-03-234-1/+88
|
* Add conv5x5 kernelDjordje Senicic2016-03-234-2/+32
|
* Code cleanupDjordje Senicic2016-03-223-67/+35
|
* Fix version of GST common submodule (certain functions from ↵Djordje Senicic2016-02-262-0/+0
| | | | common/gst-autogen.sh are removed))
* Add Makefile-s in kernels and oclconv folders, not committed earlier due to ↵Djordje Senicic2016-02-262-0/+52
| | | | gitignore
* Add OpenCL video kernels for median and sobel img processing functions. They ↵Djordje Senicic2016-02-263-0/+330
| | | | are invoked via C-to-CPP connector
* GST plugin skeleton files added. Actual OpenCL kernel implementation still ↵Djordje Senicic2016-02-2620-0/+1290
| | | | missing
* Adding readme fileDjordje Senicic2016-02-261-0/+1