diff options
author | Ralf Ramsauer | 2018-01-27 09:03:45 -0600 |
---|---|---|
committer | Jan Kiszka | 2018-01-27 11:43:00 -0600 |
commit | 34da7150a9678892c58cbf8d1492a0bae3988dcd (patch) | |
tree | ced5242ee86b7fef3f9801788c7fb16ba6a755b9 | |
parent | 600e08f72b96abdafeec5f20fe4507288e74c1fe (diff) | |
download | jailhouse-34da7150a9678892c58cbf8d1492a0bae3988dcd.tar.gz jailhouse-34da7150a9678892c58cbf8d1492a0bae3988dcd.tar.xz jailhouse-34da7150a9678892c58cbf8d1492a0bae3988dcd.zip |
inmates: fix references of inmate configurations
Signed-off-by: Ralf Ramsauer <ralf.ramsauer@oth-regensburg.de>
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
-rw-r--r-- | inmates/demos/x86/e1000-demo.c | 2 | ||||
-rw-r--r-- | inmates/demos/x86/pci-demo.c | 4 |
2 files changed, 3 insertions, 3 deletions
diff --git a/inmates/demos/x86/e1000-demo.c b/inmates/demos/x86/e1000-demo.c index 6dc96b8c..7db0ddb3 100644 --- a/inmates/demos/x86/e1000-demo.c +++ b/inmates/demos/x86/e1000-demo.c | |||
@@ -11,7 +11,7 @@ | |||
11 | * | 11 | * |
12 | * | 12 | * |
13 | * Append "-device e1000,addr=19,netdev=..." to the QEMU command line for | 13 | * Append "-device e1000,addr=19,netdev=..." to the QEMU command line for |
14 | * testing in the virtual machine. Adjust configs/e1000-demo.c for real | 14 | * testing in the virtual machine. Adjust configs/x86/e1000-demo.c for real |
15 | * machines as needed. | 15 | * machines as needed. |
16 | */ | 16 | */ |
17 | 17 | ||
diff --git a/inmates/demos/x86/pci-demo.c b/inmates/demos/x86/pci-demo.c index 53e9b735..8d009d39 100644 --- a/inmates/demos/x86/pci-demo.c +++ b/inmates/demos/x86/pci-demo.c | |||
@@ -11,8 +11,8 @@ | |||
11 | * | 11 | * |
12 | * | 12 | * |
13 | * Append "-device intel-hda,addr=1b.0 -device hda-output" to the QEMU command | 13 | * Append "-device intel-hda,addr=1b.0 -device hda-output" to the QEMU command |
14 | * line for testing in the virtual machine. Adjust configs/pci-demo.c for real | 14 | * line for testing in the virtual machine. Adjust configs/x86/pci-demo.c for |
15 | * machines as needed. | 15 | * real machines as needed. |
16 | */ | 16 | */ |
17 | 17 | ||
18 | #include <inmate.h> | 18 | #include <inmate.h> |