diff options
author | Ruediger Fichter | 2018-01-31 07:34:10 -0600 |
---|---|---|
committer | Jan Kiszka | 2018-02-06 14:42:47 -0600 |
commit | 65de26c574a73e6fb2dbd96759ca947317dce0ac (patch) | |
tree | ef2878e678012b2850eb3f20a0d38ef14ca5c2a8 | |
parent | 366ed4060b8b7ec925ee69e4648c9cf3d727992f (diff) | |
download | jailhouse-65de26c574a73e6fb2dbd96759ca947317dce0ac.tar.gz jailhouse-65de26c574a73e6fb2dbd96759ca947317dce0ac.tar.xz jailhouse-65de26c574a73e6fb2dbd96759ca947317dce0ac.zip |
core: Add Renesas SCIFA as console type
Signed-off-by: Jan von Wiarda <jan.vonwiarda@emtrion.de>
Signed-off-by: Ruediger Fichter <ruediger.fichter@emtrion.de>
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
-rw-r--r-- | include/jailhouse/cell-config.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/jailhouse/cell-config.h b/include/jailhouse/cell-config.h index cf50ef84..f1810c9d 100644 --- a/include/jailhouse/cell-config.h +++ b/include/jailhouse/cell-config.h | |||
@@ -189,6 +189,7 @@ struct jailhouse_iommu { | |||
189 | #define JAILHOUSE_CON1_TYPE_XUARTPS 0x0004 | 189 | #define JAILHOUSE_CON1_TYPE_XUARTPS 0x0004 |
190 | #define JAILHOUSE_CON1_TYPE_MVEBU 0x0005 | 190 | #define JAILHOUSE_CON1_TYPE_MVEBU 0x0005 |
191 | #define JAILHOUSE_CON1_TYPE_HSCIF 0x0006 | 191 | #define JAILHOUSE_CON1_TYPE_HSCIF 0x0006 |
192 | #define JAILHOUSE_CON1_TYPE_SCIFA 0x0007 | ||
192 | #define JAILHOUSE_CON1_TYPE_MASK 0x000f | 193 | #define JAILHOUSE_CON1_TYPE_MASK 0x000f |
193 | 194 | ||
194 | #define CON1_TYPE(flags) ((flags) & JAILHOUSE_CON1_TYPE_MASK) | 195 | #define CON1_TYPE(flags) ((flags) & JAILHOUSE_CON1_TYPE_MASK) |