diff options
author | Jan von Wiarda | 2018-01-15 06:59:15 -0600 |
---|---|---|
committer | Jan Kiszka | 2018-01-20 03:22:14 -0600 |
commit | 9f0974b322cd1cbf1a93bb86991d4a6909a554d5 (patch) | |
tree | 09c22b7139467925008f23d5d98f88635953d147 | |
parent | 4245fd62af6f1c5b1e1664183a084a2ede92c747 (diff) | |
download | jailhouse-9f0974b322cd1cbf1a93bb86991d4a6909a554d5.tar.gz jailhouse-9f0974b322cd1cbf1a93bb86991d4a6909a554d5.tar.xz jailhouse-9f0974b322cd1cbf1a93bb86991d4a6909a554d5.zip |
inmates: Corrected GICD and GICC base address
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
-rw-r--r-- | inmates/lib/arm/include/mach.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/inmates/lib/arm/include/mach.h b/inmates/lib/arm/include/mach.h index 1e79f71b..849761dd 100644 --- a/inmates/lib/arm/include/mach.h +++ b/inmates/lib/arm/include/mach.h | |||
@@ -72,8 +72,8 @@ | |||
72 | #define CON_GATE_NR 15 | 72 | #define CON_GATE_NR 15 |
73 | 73 | ||
74 | #define GIC_VERSION 2 | 74 | #define GIC_VERSION 2 |
75 | #define GICD_V2_BASE ((void *)0x01c81000) | 75 | #define GICD_V2_BASE ((void *)0xf1001000) |
76 | #define GICC_V2_BASE ((void *)0x01c82000) | 76 | #define GICC_V2_BASE ((void *)0xf1002000) |
77 | 77 | ||
78 | #elif defined(CONFIG_MACH_ORANGEPI0) | 78 | #elif defined(CONFIG_MACH_ORANGEPI0) |
79 | #define CON_TYPE "8250" | 79 | #define CON_TYPE "8250" |