diff options
author | Ralf Ramsauer | 2018-01-26 03:43:20 -0600 |
---|---|---|
committer | Jan Kiszka | 2018-01-26 11:07:32 -0600 |
commit | acd8da5bc878edb43038d0d4149c19b589f3d9ac (patch) | |
tree | 5624fbb41197615998ffaa39a900e35f189e0545 | |
parent | a88684048228fc15bc979abcd533e433f038b370 (diff) | |
download | jailhouse-acd8da5bc878edb43038d0d4149c19b589f3d9ac.tar.gz jailhouse-acd8da5bc878edb43038d0d4149c19b589f3d9ac.tar.xz jailhouse-acd8da5bc878edb43038d0d4149c19b589f3d9ac.zip |
arm: remove superfluous include guards
We don't need include guards here.
Signed-off-by: Ralf Ramsauer <ralf.ramsauer@oth-regensburg.de>
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
-rw-r--r-- | hypervisor/arch/arm-common/include/asm/psci.h | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/hypervisor/arch/arm-common/include/asm/psci.h b/hypervisor/arch/arm-common/include/asm/psci.h index 09712c6e..e635aec0 100644 --- a/hypervisor/arch/arm-common/include/asm/psci.h +++ b/hypervisor/arch/arm-common/include/asm/psci.h | |||
@@ -10,9 +10,6 @@ | |||
10 | * the COPYING file in the top-level directory. | 10 | * the COPYING file in the top-level directory. |
11 | */ | 11 | */ |
12 | 12 | ||
13 | #ifndef _JAILHOUSE_ASM_PSCI_H | ||
14 | #define _JAILHOUSE_ASM_PSCI_H | ||
15 | |||
16 | #define PSCI_VERSION 0x84000000 | 13 | #define PSCI_VERSION 0x84000000 |
17 | #define PSCI_CPU_SUSPEND_32 0x84000001 | 14 | #define PSCI_CPU_SUSPEND_32 0x84000001 |
18 | #define PSCI_CPU_SUSPEND_64 0xc4000001 | 15 | #define PSCI_CPU_SUSPEND_64 0xc4000001 |
@@ -44,5 +41,3 @@ | |||
44 | struct trap_context; | 41 | struct trap_context; |
45 | 42 | ||
46 | long psci_dispatch(struct trap_context *ctx); | 43 | long psci_dispatch(struct trap_context *ctx); |
47 | |||
48 | #endif /* _JAILHOUSE_ASM_PSCI_H */ | ||