aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* README: Set link to jailhouse-images projectHEADmasterJan Kiszka2018-03-111-0/+8
* README: support for emtrion emCON-RZ/G1x seriesJan von Wiarda2018-03-091-0/+2
* README: support for NXP IMX8Peng Fang2018-03-081-0/+2
* Cell configs for imx8mq EVK board.Peng Fang2018-03-083-0/+176
* arm64: ignore SIPs used for low-power modesPeng Fang2018-03-082-3/+23
* imx8mq: add UART supportPeng Fang2018-03-089-3/+111
* arm/arm64: Simplify bit field extractions using GET_FIELD macroAdeel Ahmad2018-03-062-12/+8
* Documentation: update required QEMU version to be >= 2.8Adeel Ahmad2018-03-061-1/+1
* README/FAQ: Use consistent blank-line separationsJan Kiszka2018-03-052-1/+2
* Documentation: supported free OSs; memory reservation through DTClaudio Scordino2018-03-052-1/+10
* core: Provide GET_FIELD helper macroJan Kiszka2018-02-281-1/+5
* arm/arm64: Replace HSR/ESR_ISS_MASK with BIT_MASKJan Kiszka2018-02-282-4/+2
* arm/arm64: Reject hypercalls with wrong immediate codeJan Kiszka2018-02-284-0/+10
* arm: Fix name of HSR ISS fieldJan Kiszka2018-02-283-16/+16
* configs: x86: Expand inmate reservationJan Kiszka2018-02-186-20/+20
* configs: Device Tree Revision for Linux inmates on emCON-RZ/G1E and emCON-RZ/G1MJan von Wiarda2018-02-072-33/+14
* documentation: Update emCON-RZ/G debug and setup documentation filesJan von Wiarda2018-02-072-2/+10
* arm: Add hypervisor support for Renesas SCIFA serial communication interfaceRuediger Fichter2018-02-074-2/+77
* inmates: Add inmate support for Renesas SCIFA serial communication interfaceRuediger Fichter2018-02-075-4/+107
* configs: Add support for emtrion's octa-core emCON-RZ/G1HJan von Wiarda2018-02-064-0/+778
* core: Add Renesas SCIFA as console typeRuediger Fichter2018-02-061-0/+1
* inmates: arm: fix erroneous interrupt stack addressRalf Ramsauer2018-01-291-4/+6
* inmates: define PAGE_SIZE for ARM architecturesRalf Ramsauer2018-01-291-0/+2
* configs: dts: align comment header with other device treesRalf Ramsauer2018-01-272-2/+8
* configs: arm64: common config headerRalf Ramsauer2018-01-2717-16/+60
* configs: arm: common config headerRalf Ramsauer2018-01-274-0/+11
* configs: x86: common config headerRalf Ramsauer2018-01-278-11/+14
* configs: dts: fix references of inmate configs in device tree sourcesRalf Ramsauer2018-01-2711-11/+11
* inmates: fix references of inmate configurationsRalf Ramsauer2018-01-272-3/+3
* README: amend configuration directoryRalf Ramsauer2018-01-271-3/+3
* Documentation: maintain changes to config directory structureRalf Ramsauer2018-01-275-14/+14
* config: dts: move device tree sources to arch subdirsRalf Ramsauer2018-01-2715-21/+4
* configs: move system and inmate configs to arch subdirsRalf Ramsauer2018-01-2756-1/+1
* gitignore: always ignore cell filesRalf Ramsauer2018-01-271-1/+1
* arm-common: Reorder if conditions to avoid negationJan Kiszka2018-01-261-3/+3
* core: arm: provide correct sender ID when reinjecting SGIsRalf Ramsauer2018-01-264-6/+15
* irqchip: minor cosmetic changesRalf Ramsauer2018-01-261-12/+11
* arm: consolidate fields of pending_irqs to a common structRalf Ramsauer2018-01-264-28/+29
* inmates: arm: correct decoding of SGIsRalf Ramsauer2018-01-262-2/+2
* arm: remove superfluous include guardsRalf Ramsauer2018-01-261-5/+0
* driver: Avoid dependency on additional kernel symbol exportsJan Kiszka2018-01-261-9/+42
* documentation: Update documentation for emCON-RZ/G1x modulesJan von Wiarda2018-01-201-9/+0
* inmates: Use fixed-clock in Linux inmates' dts on emCON-RZ/G1xJan von Wiarda2018-01-202-0/+50
* configs: Added missing LVDS area to emCON-RZ/G1M root cell configJan von Wiarda2018-01-201-1/+8
* inmates: Corrected GICD and GICC base addressJan von Wiarda2018-01-201-2/+2
* x86, arm: Move JAILHOUSE_BORROW_ROOT_PT into jailhouse_header.hJan Kiszka2018-01-204-4/+2
* Documentation: Remove reference to ACPIJan Kiszka2018-01-201-2/+2
* tools: cell-linux: Tune x86 decompression factor based on compression methodJan Kiszka2018-01-201-3/+41
* tools: cell-linux: Make kernel decompression factor configurableJan Kiszka2018-01-201-3/+14
* tools: cell-linux: Use minimal decompression space for ARM64Jan Kiszka2018-01-201-2/+12