diff options
author | Daniel Galvez | 2017-08-30 01:12:42 -0500 |
---|---|---|
committer | Daniel Povey | 2017-08-30 01:12:42 -0500 |
commit | d8e42b07d0b8579a5f7c6a3eb56e468a489f8fc1 (patch) | |
tree | a026e02b9e2e587a50b5645c326145b8f08ed199 | |
parent | bca082ed9e819fae7e9b4a85c51563212b776a75 (diff) | |
download | kaldi-d8e42b07d0b8579a5f7c6a3eb56e468a489f8fc1.tar.gz kaldi-d8e42b07d0b8579a5f7c6a3eb56e468a489f8fc1.tar.xz kaldi-d8e42b07d0b8579a5f7c6a3eb56e468a489f8fc1.zip |
[src] Typo fixes in documenation. (#1857)
-rw-r--r-- | src/util/kaldi-holder-inl.h | 2 | ||||
-rw-r--r-- | src/util/kaldi-holder.h | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/src/util/kaldi-holder-inl.h b/src/util/kaldi-holder-inl.h index 5768d4c6b..40afc355d 100644 --- a/src/util/kaldi-holder-inl.h +++ b/src/util/kaldi-holder-inl.h | |||
@@ -485,7 +485,7 @@ template<class BasicType> class BasicVectorVectorHolder { | |||
485 | 485 | ||
486 | 486 | ||
487 | /// BasicPairVectorHolder is a Holder for a vector of pairs of | 487 | /// BasicPairVectorHolder is a Holder for a vector of pairs of |
488 | /// a basic type, e.g. std::vector<std::pair<int32> >. | 488 | /// a basic type, e.g. std::vector<std::pair<int32, int32> >. |
489 | /// Note: a basic type is defined as a type for which ReadBasicType | 489 | /// Note: a basic type is defined as a type for which ReadBasicType |
490 | /// and WriteBasicType are implemented, i.e. integer and floating | 490 | /// and WriteBasicType are implemented, i.e. integer and floating |
491 | /// types, and bool. | 491 | /// types, and bool. |
diff --git a/src/util/kaldi-holder.h b/src/util/kaldi-holder.h index 5921d5f44..b4be522de 100644 --- a/src/util/kaldi-holder.h +++ b/src/util/kaldi-holder.h | |||
@@ -195,7 +195,7 @@ template<class BasicType> class BasicVectorHolder; | |||
195 | template<class BasicType> class BasicVectorVectorHolder; | 195 | template<class BasicType> class BasicVectorVectorHolder; |
196 | 196 | ||
197 | // A holder for vectors of pairsof basic types, e.g. | 197 | // A holder for vectors of pairsof basic types, e.g. |
198 | // std::vector<std::vector<int32> >, and so on. | 198 | // std::vector<std::pair<int32, int32> >, and so on. |
199 | // Note: a basic type is defined as a type for which ReadBasicType | 199 | // Note: a basic type is defined as a type for which ReadBasicType |
200 | // and WriteBasicType are implemented, i.e. integer and floating | 200 | // and WriteBasicType are implemented, i.e. integer and floating |
201 | // types, and bool. Text format is (e.g. for integers), | 201 | // types, and bool. Text format is (e.g. for integers), |