| Commit message (Expand) | Author | Age | Files | Lines |
* | add scripts to make kaldi on am57x.kaldi_1-0-0 | Yimin Zhang | 2017-10-24 | 3 | -26/+271 |
* | [scripts] Minor fix to nnet3 training scripts RE log parsing/time-reporting (...HEADmaster | Gaofeng Cheng | 2017-10-09 | 1 | -4/+5 |
* | [src] Some fixes to cu-rand to ensure deterministic behavior. (#1927) | Daniel Povey | 2017-10-09 | 2 | -8/+31 |
* | [egs] Updating WSJ TDNN example to use batchnorm instead of renorm. | Daniel Povey | 2017-10-04 | 2 | -1/+338 |
* | [src,scripts,egs] Xvectors: DNN Embeddings for Speaker Recognition (#1896) | david-ryan-snyder | 2017-10-03 | 52 | -31/+3789 |
* | [build] Fix TensorFlow installation issues (#1920) | Dan Oneata | 2017-10-03 | 3 | -3/+5 |
* | [egs] fix run_ivector_common.sh in some setups to use data/lang not data/lang... | LvHang | 2017-10-03 | 3 | -6/+6 |
* | [build] remove obsolete arch from cuda gencode (#1919) | Jan "yenda" Trmal | 2017-09-28 | 1 | -1/+1 |
* | Modify data-validation script and dictionary-validation script to disallow ex... | Jan "yenda" Trmal | 2017-09-27 | 4 | -2/+310 |
* | [build] make configure script allow cuda 9.0 (#1916) | Jan "yenda" Trmal | 2017-09-27 | 1 | -0/+8 |
* | [scripts] Fixes to data-cleanup scripts (#1902) | Peter Smit | 2017-09-26 | 3 | -2/+11 |
* | [scripts] Change hostname -d to hostname -f for mac compatibility. | Daniel Povey | 2017-09-26 | 12 | -12/+34 |
* | [scripts] small fix for utils/dict_dir_add_pronprobs.sh (#1912) | Wang Jian | 2017-09-26 | 1 | -0/+1 |
* | [build] Remove invalid dependency in Makefile (thanks: @qzfnihao) | Daniel Povey | 2017-09-26 | 1 | -1/+1 |
* | [egs] Speaker recognition scripts for FAME! Speech Corpus (#1897) | Emre Yilmaz | 2017-09-24 | 40 | -34/+1766 |
* | [egs,scripts] For scoring analysis scripts, guess if it's utf-8 compatible st... | Jan "yenda" Trmal | 2017-09-22 | 4 | -81/+153 |
* | [src,scripts] Remove some unused code and scripts (#1904) | Daniel Povey | 2017-09-22 | 75 | -7493/+87 |
* | [src] Fix CU_SAFE_CALL wrapper so it correctly prints CuBLAS error codes (#1900) | selaselah | 2017-09-22 | 8 | -32/+58 |
* | [build] Updates related to refactoring of the phonetisaurus build system. (#1... | Josef Novak | 2017-09-17 | 1 | -2/+1 |
* | [doc] Fix typo in the About page (#1890) | Allen X | 2017-09-17 | 1 | -1/+1 |
* | [src,scripts,egs] Transfer learning for ASR with nnet3 (#1633) | pegahgh | 2017-09-15 | 20 | -89/+1460 |
* | [src,scripts,egs] Attention modeling, with example scripts (#1731) | Daniel Povey | 2017-09-15 | 23 | -54/+2858 |
* | [src] Fix bug in block matrix addition (thanks: Sidhi Adkoli). | Daniel Povey | 2017-09-15 | 1 | -3/+4 |
* | [egs] Fix inconseqential input-checking bug in Swbd example script (#1886) | Kuang R | 2017-09-13 | 1 | -1/+1 |
* | [build] dependency-check: that python2.7 and python3 exist and 2.7 is default... | Peter Smit | 2017-09-12 | 1 | -18/+34 |
* | [scripts] A cosmetic change to info messages in chain training (#1880) | Hossein Hadian | 2017-09-11 | 2 | -12/+13 |
* | [doc] Keep tutorial code up to date (thanks: Luwei Yang) | Daniel Povey | 2017-09-08 | 1 | -2/+2 |
* | [scripts] Bug-fix in long-utterance-segmentation script (thanks: Armin Oliya)... | Vimal Manohar | 2017-09-08 | 1 | -2/+7 |
* | [egs] Fixed some issues in the multilingual BABEL example scripts (#1850) | pegahgh | 2017-09-05 | 6 | -465/+227 |
* | [build] Cosmetic fix in Makefile | Daniel Povey | 2017-09-04 | 1 | -2/+2 |
* | Remove memory leaks and unused variables (when CUDA is not enabled) (#1866) | Daniel Galvez | 2017-09-01 | 4 | -4/+8 |
* | [scripts] Fix default for egs.cmd in nnet3 training scripts (#1865) | Vimal Manohar | 2017-09-01 | 1 | -1/+0 |
* | [doc] Fix to how documentation is built (thanks: David van Leeuwen) | Daniel Povey | 2017-08-31 | 1 | -0/+1 |
* | [scripts] Add --decode-extra-opts in steps/decode.sh (required for speech act... | Vimal Manohar | 2017-08-30 | 1 | -1/+2 |
* | [src] Adding documentation for lattice discriminative training functions (#1854) | Vimal Manohar | 2017-08-30 | 1 | -11/+52 |
* | [src] Typo fixes in documenation. (#1857) | Daniel Galvez | 2017-08-30 | 2 | -2/+2 |
* | [egs] Update to score.sh in fisher_swbd setup, allow --iter option (#1853) | osadj | 2017-08-29 | 1 | -0/+2 |
* | [scripts] bug-fix in TFRNNLM rescoring script (no 'ark' needed for unk.probs ... | Wonkyum | 2017-08-29 | 1 | -1/+1 |
* | [src] Remove repeated parameter documentation. (#1849) | Daniel Galvez | 2017-08-28 | 1 | -2/+0 |
* | [egs] Aspire example scripts: Update autoencoder example to xconfig (#1847) | Vimal Manohar | 2017-08-28 | 1 | -33/+34 |
* | [scripts,src,egs] simplify by removing --leftmost-questions-truncate option (... | Ashish Arora | 2017-08-25 | 36 | -73/+5 |
* | [src] fixed copy-constructor bug RE test_mode option for DropoutComponent (#1... | pegahgh | 2017-08-25 | 3 | -3/+18 |
* | [scripts] fixes to nnet3-based segmentation scripts (#1844) | Wonkyum | 2017-08-24 | 2 | -4/+4 |
* | [egs] Note small bug in AMI run.sh, thanks @akreal | Daniel Povey | 2017-08-24 | 1 | -0/+5 |
* | [src] fix #include directive in compressed-matrix.h, include subfolder. #184... | Aswin Shanmugam Subramanian | 2017-08-24 | 1 | -1/+1 |
* | [egs] add swbd/s5c/conf/mfcc_hires_bp.conf missing from local/run_asr_segment... | Wonkyum | 2017-08-24 | 1 | -0/+13 |
* | [scripts] Adding Swbd speech activity detection scripts missing from #1676 (#... | Vimal Manohar | 2017-08-23 | 2 | -0/+280 |
* | [scripts,egs] Nnet3 segmentation using labels from ASR (#1676) | Vimal Manohar | 2017-08-21 | 35 | -0/+4280 |
* | [doc] Add some terms to glossary | Daniel Povey | 2017-08-21 | 2 | -42/+72 |
* | [doc] Fix typos (#1833) | Adam Zahran | 2017-08-20 | 1 | -2/+2 |