1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
|
#!/usr/bin/env python
# Copyright 2016 Tom Ko
# Apache 2.0
# script to generate reverberated data
# we're using python 3.x style print but want it to work in python 2.x,
from __future__ import print_function
import argparse, shlex, glob, math, os, random, sys, warnings, copy, imp, ast
data_lib = imp.load_source('dml', 'steps/data/data_dir_manipulation_lib.py')
def GetArgs():
# we add required arguments as named arguments for readability
parser = argparse.ArgumentParser(description="Reverberate the data directory with an option "
"to add isotropic and point source noises. "
"Usage: reverberate_data_dir.py [options...] <in-data-dir> <out-data-dir> "
"E.g. reverberate_data_dir.py --rir-set-parameters rir_list "
"--foreground-snrs 20:10:15:5:0 --background-snrs 20:10:15:5:0 "
"--noise-list-file noise_list --speech-rvb-probability 1 --num-replications 2 "
"--random-seed 1 data/train data/train_rvb",
formatter_class=argparse.ArgumentDefaultsHelpFormatter)
parser.add_argument("--rir-set-parameters", type=str, action='append', required = True, dest = "rir_set_para_array",
help="Specifies the parameters of an RIR set. "
"Supports the specification of mixture_weight and rir_list_file_name. The mixture weight is optional. "
"The default mixture weight is the probability mass remaining after adding the mixture weights "
"of all the RIR lists, uniformly divided among the RIR lists without mixture weights. "
"E.g. --rir-set-parameters '0.3, rir_list' or 'rir_list' "
"the format of the RIR list file is "
"--rir-id <string,required> --room-id <string,required> "
"--receiver-position-id <string,optional> --source-position-id <string,optional> "
"--rt-60 <float,optional> --drr <float, optional> location <rspecifier> "
"E.g. --rir-id 00001 --room-id 001 --receiver-position-id 001 --source-position-id 00001 "
"--rt60 0.58 --drr -4.885 data/impulses/Room001-00001.wav")
parser.add_argument("--noise-set-parameters", type=str, action='append', default = None, dest = "noise_set_para_array",
help="Specifies the parameters of an noise set. "
"Supports the specification of mixture_weight and noise_list_file_name. The mixture weight is optional. "
"The default mixture weight is the probability mass remaining after adding the mixture weights "
"of all the noise lists, uniformly divided among the noise lists without mixture weights. "
"E.g. --noise-set-parameters '0.3, noise_list' or 'noise_list' "
"the format of the noise list file is "
"--noise-id <string,required> --noise-type <choices = {isotropic, point source},required> "
"--bg-fg-type <choices = {background, foreground}, default=background> "
"--room-linkage <str, specifies the room associated with the noise file. Required if isotropic> "
"location <rspecifier> "
"E.g. --noise-id 001 --noise-type isotropic --rir-id 00019 iso_noise.wav")
parser.add_argument("--num-replications", type=int, dest = "num_replicas", default = 1,
help="Number of replicate to generated for the data")
parser.add_argument('--foreground-snrs', type=str, dest = "foreground_snr_string", default = '20:10:0', help='When foreground noises are being added the script will iterate through these SNRs.')
parser.add_argument('--background-snrs', type=str, dest = "background_snr_string", default = '20:10:0', help='When background noises are being added the script will iterate through these SNRs.')
parser.add_argument('--prefix', type=str, default = None, help='This prefix will modified for each reverberated copy, by adding additional affixes.')
parser.add_argument("--speech-rvb-probability", type=float, default = 1.0,
help="Probability of reverberating a speech signal, e.g. 0 <= p <= 1")
parser.add_argument("--pointsource-noise-addition-probability", type=float, default = 1.0,
help="Probability of adding point-source noises, e.g. 0 <= p <= 1")
parser.add_argument("--isotropic-noise-addition-probability", type=float, default = 1.0,
help="Probability of adding isotropic noises, e.g. 0 <= p <= 1")
parser.add_argument("--rir-smoothing-weight", type=float, default = 0.3,
help="Smoothing weight for the RIR probabilties, e.g. 0 <= p <= 1. If p = 0, no smoothing will be done. "
"The RIR distribution will be mixed with a uniform distribution according to the smoothing weight")
parser.add_argument("--noise-smoothing-weight", type=float, default = 0.3,
help="Smoothing weight for the noise probabilties, e.g. 0 <= p <= 1. If p = 0, no smoothing will be done. "
"The noise distribution will be mixed with a uniform distribution according to the smoothing weight")
parser.add_argument("--max-noises-per-minute", type=int, default = 2,
help="This controls the maximum number of point-source noises that could be added to a recording according to its duration")
parser.add_argument('--random-seed', type=int, default=0, help='seed to be used in the randomization of impulses and noises')
parser.add_argument("--shift-output", type=str, help="If true, the reverberated waveform will be shifted by the amount of the peak position of the RIR",
choices=['true', 'false'], default = "true")
parser.add_argument('--source-sampling-rate', type=int, default=None,
help="Sampling rate of the source data. If a positive integer is specified with this option, "
"the RIRs/noises will be resampled to the rate of the source data.")
parser.add_argument("--include-original-data", type=str, help="If true, the output data includes one copy of the original data",
choices=['true', 'false'], default = "false")
parser.add_argument("input_dir",
help="Input data directory")
parser.add_argument("output_dir",
help="Output data directory")
print(' '.join(sys.argv))
args = parser.parse_args()
args = CheckArgs(args)
return args
def CheckArgs(args):
if not os.path.exists(args.output_dir):
os.makedirs(args.output_dir)
## Check arguments
if args.prefix is None:
if args.num_replicas > 1 or args.include_original_data == "true":
args.prefix = "rvb"
warnings.warn("--prefix is set to 'rvb' as more than one copy of data is generated")
if not args.num_replicas > 0:
raise Exception("--num-replications cannot be non-positive")
if args.speech_rvb_probability < 0 or args.speech_rvb_probability > 1:
raise Exception("--speech-rvb-probability must be between 0 and 1")
if args.pointsource_noise_addition_probability < 0 or args.pointsource_noise_addition_probability > 1:
raise Exception("--pointsource-noise-addition-probability must be between 0 and 1")
if args.isotropic_noise_addition_probability < 0 or args.isotropic_noise_addition_probability > 1:
raise Exception("--isotropic-noise-addition-probability must be between 0 and 1")
if args.rir_smoothing_weight < 0 or args.rir_smoothing_weight > 1:
raise Exception("--rir-smoothing-weight must be between 0 and 1")
if args.noise_smoothing_weight < 0 or args.noise_smoothing_weight > 1:
raise Exception("--noise-smoothing-weight must be between 0 and 1")
if args.max_noises_per_minute < 0:
raise Exception("--max-noises-per-minute cannot be negative")
if args.source_sampling_rate is not None and args.source_sampling_rate <= 0:
raise Exception("--source-sampling-rate cannot be non-positive")
return args
class list_cyclic_iterator:
def __init__(self, list):
self.list_index = 0
self.list = list
random.shuffle(self.list)
def next(self):
item = self.list[self.list_index]
self.list_index = (self.list_index + 1) % len(self.list)
return item
# This functions picks an item from the collection according to the associated probability distribution.
# The probability estimate of each item in the collection is stored in the "probability" field of
# the particular item. x : a collection (list or dictionary) where the values contain a field called probability
def PickItemWithProbability(x):
if isinstance(x, dict):
plist = list(set(x.values()))
else:
plist = x
total_p = sum(item.probability for item in plist)
p = random.uniform(0, total_p)
accumulate_p = 0
for item in plist:
if accumulate_p + item.probability >= p:
return item
accumulate_p += item.probability
assert False, "Shouldn't get here as the accumulated probability should always equal to 1"
# This function parses a file and pack the data into a dictionary
# It is useful for parsing file like wav.scp, utt2spk, text...etc
def ParseFileToDict(file, assert2fields = False, value_processor = None):
if value_processor is None:
value_processor = lambda x: x[0]
dict = {}
for line in open(file, 'r'):
parts = line.split()
if assert2fields:
assert(len(parts) == 2)
dict[parts[0]] = value_processor(parts[1:])
return dict
# This function creates a file and write the content of a dictionary into it
def WriteDictToFile(dict, file_name):
file = open(file_name, 'w')
keys = dict.keys()
keys.sort()
for key in keys:
value = dict[key]
if type(value) in [list, tuple] :
if type(value) is tuple:
value = list(value)
value.sort()
value = ' '.join(str(value))
file.write('{0} {1}\n'.format(key, value))
file.close()
# This function creates the utt2uniq file from the utterance id in utt2spk file
def CreateCorruptedUtt2uniq(input_dir, output_dir, num_replicas, include_original, prefix):
corrupted_utt2uniq = {}
# Parse the utt2spk to get the utterance id
utt2spk = ParseFileToDict(input_dir + "/utt2spk", value_processor = lambda x: " ".join(x))
keys = utt2spk.keys()
keys.sort()
if include_original:
start_index = 0
else:
start_index = 1
for i in range(start_index, num_replicas+1):
for utt_id in keys:
new_utt_id = GetNewId(utt_id, prefix, i)
corrupted_utt2uniq[new_utt_id] = utt_id
WriteDictToFile(corrupted_utt2uniq, output_dir + "/utt2uniq")
def AddPointSourceNoise(noise_addition_descriptor, # descriptor to store the information of the noise added
room, # the room selected
pointsource_noise_list, # the point source noise list
pointsource_noise_addition_probability, # Probability of adding point-source noises
foreground_snrs, # the SNR for adding the foreground noises
background_snrs, # the SNR for adding the background noises
speech_dur, # duration of the recording
max_noises_recording # Maximum number of point-source noises that can be added
):
if len(pointsource_noise_list) > 0 and random.random() < pointsource_noise_addition_probability and max_noises_recording >= 1:
for k in range(random.randint(1, max_noises_recording)):
# pick the RIR to reverberate the point-source noise
noise = PickItemWithProbability(pointsource_noise_list)
noise_rir = PickItemWithProbability(room.rir_list)
# If it is a background noise, the noise will be extended and be added to the whole speech
# if it is a foreground noise, the noise will not extended and be added at a random time of the speech
if noise.bg_fg_type == "background":
noise_rvb_command = """wav-reverberate --impulse-response="{0}" --duration={1}""".format(noise_rir.rir_rspecifier, speech_dur)
noise_addition_descriptor['start_times'].append(0)
noise_addition_descriptor['snrs'].append(background_snrs.next())
else:
noise_rvb_command = """wav-reverberate --impulse-response="{0}" """.format(noise_rir.rir_rspecifier)
noise_addition_descriptor['start_times'].append(round(random.random() * speech_dur, 2))
noise_addition_descriptor['snrs'].append(foreground_snrs.next())
# check if the rspecifier is a pipe or not
if len(noise.noise_rspecifier.split()) == 1:
noise_addition_descriptor['noise_io'].append("{1} {0} - |".format(noise.noise_rspecifier, noise_rvb_command))
else:
noise_addition_descriptor['noise_io'].append("{0} {1} - - |".format(noise.noise_rspecifier, noise_rvb_command))
return noise_addition_descriptor
# This function randomly decides whether to reverberate, and sample a RIR if it does
# It also decides whether to add the appropriate noises
# This function return the string of options to the binary wav-reverberate
def GenerateReverberationOpts(room_dict, # the room dictionary, please refer to MakeRoomDict() for the format
pointsource_noise_list, # the point source noise list
iso_noise_dict, # the isotropic noise dictionary
foreground_snrs, # the SNR for adding the foreground noises
background_snrs, # the SNR for adding the background noises
speech_rvb_probability, # Probability of reverberating a speech signal
isotropic_noise_addition_probability, # Probability of adding isotropic noises
pointsource_noise_addition_probability, # Probability of adding point-source noises
speech_dur, # duration of the recording
max_noises_recording # Maximum number of point-source noises that can be added
):
reverberate_opts = ""
noise_addition_descriptor = {'noise_io': [],
'start_times': [],
'snrs': []}
# Randomly select the room
# Here the room probability is a sum of the probabilities of the RIRs recorded in the room.
room = PickItemWithProbability(room_dict)
# Randomly select the RIR in the room
speech_rir = PickItemWithProbability(room.rir_list)
if random.random() < speech_rvb_probability:
# pick the RIR to reverberate the speech
reverberate_opts += """--impulse-response="{0}" """.format(speech_rir.rir_rspecifier)
rir_iso_noise_list = []
if speech_rir.room_id in iso_noise_dict:
rir_iso_noise_list = iso_noise_dict[speech_rir.room_id]
# Add the corresponding isotropic noise associated with the selected RIR
if len(rir_iso_noise_list) > 0 and random.random() < isotropic_noise_addition_probability:
isotropic_noise = PickItemWithProbability(rir_iso_noise_list)
# extend the isotropic noise to the length of the speech waveform
# check if the rspecifier is a pipe or not
if len(isotropic_noise.noise_rspecifier.split()) == 1:
noise_addition_descriptor['noise_io'].append("wav-reverberate --duration={1} {0} - |".format(isotropic_noise.noise_rspecifier, speech_dur))
else:
noise_addition_descriptor['noise_io'].append("{0} wav-reverberate --duration={1} - - |".format(isotropic_noise.noise_rspecifier, speech_dur))
noise_addition_descriptor['start_times'].append(0)
noise_addition_descriptor['snrs'].append(background_snrs.next())
noise_addition_descriptor = AddPointSourceNoise(noise_addition_descriptor, # descriptor to store the information of the noise added
room, # the room selected
pointsource_noise_list, # the point source noise list
pointsource_noise_addition_probability, # Probability of adding point-source noises
foreground_snrs, # the SNR for adding the foreground noises
background_snrs, # the SNR for adding the background noises
speech_dur, # duration of the recording
max_noises_recording # Maximum number of point-source noises that can be added
)
assert len(noise_addition_descriptor['noise_io']) == len(noise_addition_descriptor['start_times'])
assert len(noise_addition_descriptor['noise_io']) == len(noise_addition_descriptor['snrs'])
if len(noise_addition_descriptor['noise_io']) > 0:
reverberate_opts += "--additive-signals='{0}' ".format(','.join(noise_addition_descriptor['noise_io']))
reverberate_opts += "--start-times='{0}' ".format(','.join(map(lambda x:str(x), noise_addition_descriptor['start_times'])))
reverberate_opts += "--snrs='{0}' ".format(','.join(map(lambda x:str(x), noise_addition_descriptor['snrs'])))
return reverberate_opts
# This function generates a new id from the input id
# This is needed when we have to create multiple copies of the original data
# E.g. GetNewId("swb0035", prefix="rvb", copy=1) returns a string "rvb1_swb0035"
def GetNewId(id, prefix=None, copy=0):
if prefix is not None:
new_id = prefix + str(copy) + "_" + id
else:
new_id = id
return new_id
# This is the main function to generate pipeline command for the corruption
# The generic command of wav-reverberate will be like:
# wav-reverberate --duration=t --impulse-response=rir.wav
# --additive-signals='noise1.wav,noise2.wav' --snrs='snr1,snr2' --start-times='s1,s2' input.wav output.wav
def GenerateReverberatedWavScp(wav_scp, # a dictionary whose values are the Kaldi-IO strings of the speech recordings
durations, # a dictionary whose values are the duration (in sec) of the speech recordings
output_dir, # output directory to write the corrupted wav.scp
room_dict, # the room dictionary, please refer to MakeRoomDict() for the format
pointsource_noise_list, # the point source noise list
iso_noise_dict, # the isotropic noise dictionary
foreground_snr_array, # the SNR for adding the foreground noises
background_snr_array, # the SNR for adding the background noises
num_replicas, # Number of replicate to generated for the data
include_original, # include a copy of the original data
prefix, # prefix for the id of the corrupted utterances
speech_rvb_probability, # Probability of reverberating a speech signal
shift_output, # option whether to shift the output waveform
isotropic_noise_addition_probability, # Probability of adding isotropic noises
pointsource_noise_addition_probability, # Probability of adding point-source noises
max_noises_per_minute # maximum number of point-source noises that can be added to a recording according to its duration
):
foreground_snrs = list_cyclic_iterator(foreground_snr_array)
background_snrs = list_cyclic_iterator(background_snr_array)
corrupted_wav_scp = {}
keys = wav_scp.keys()
keys.sort()
if include_original:
start_index = 0
else:
start_index = 1
for i in range(start_index, num_replicas+1):
for recording_id in keys:
wav_original_pipe = wav_scp[recording_id]
# check if it is really a pipe
if len(wav_original_pipe.split()) == 1:
wav_original_pipe = "cat {0} |".format(wav_original_pipe)
speech_dur = durations[recording_id]
max_noises_recording = math.floor(max_noises_per_minute * speech_dur / 60)
reverberate_opts = GenerateReverberationOpts(room_dict, # the room dictionary, please refer to MakeRoomDict() for the format
pointsource_noise_list, # the point source noise list
iso_noise_dict, # the isotropic noise dictionary
foreground_snrs, # the SNR for adding the foreground noises
background_snrs, # the SNR for adding the background noises
speech_rvb_probability, # Probability of reverberating a speech signal
isotropic_noise_addition_probability, # Probability of adding isotropic noises
pointsource_noise_addition_probability, # Probability of adding point-source noises
speech_dur, # duration of the recording
max_noises_recording # Maximum number of point-source noises that can be added
)
# prefix using index 0 is reserved for original data e.g. rvb0_swb0035 corresponds to the swb0035 recording in original data
if reverberate_opts == "" or i == 0:
wav_corrupted_pipe = "{0}".format(wav_original_pipe)
else:
wav_corrupted_pipe = "{0} wav-reverberate --shift-output={1} {2} - - |".format(wav_original_pipe, shift_output, reverberate_opts)
new_recording_id = GetNewId(recording_id, prefix, i)
corrupted_wav_scp[new_recording_id] = wav_corrupted_pipe
WriteDictToFile(corrupted_wav_scp, output_dir + "/wav.scp")
# This function replicate the entries in files like segments, utt2spk, text
def AddPrefixToFields(input_file, output_file, num_replicas, include_original, prefix, field = [0]):
list = map(lambda x: x.strip(), open(input_file))
f = open(output_file, "w")
if include_original:
start_index = 0
else:
start_index = 1
for i in range(start_index, num_replicas+1):
for line in list:
if len(line) > 0 and line[0] != ';':
split1 = line.split()
for j in field:
split1[j] = GetNewId(split1[j], prefix, i)
print(" ".join(split1), file=f)
else:
print(line, file=f)
f.close()
# This function creates multiple copies of the necessary files, e.g. utt2spk, wav.scp ...
def CreateReverberatedCopy(input_dir,
output_dir,
room_dict, # the room dictionary, please refer to MakeRoomDict() for the format
pointsource_noise_list, # the point source noise list
iso_noise_dict, # the isotropic noise dictionary
foreground_snr_string, # the SNR for adding the foreground noises
background_snr_string, # the SNR for adding the background noises
num_replicas, # Number of replicate to generated for the data
include_original, # include a copy of the original data
prefix, # prefix for the id of the corrupted utterances
speech_rvb_probability, # Probability of reverberating a speech signal
shift_output, # option whether to shift the output waveform
isotropic_noise_addition_probability, # Probability of adding isotropic noises
pointsource_noise_addition_probability, # Probability of adding point-source noises
max_noises_per_minute # maximum number of point-source noises that can be added to a recording according to its duration
):
wav_scp = ParseFileToDict(input_dir + "/wav.scp", value_processor = lambda x: " ".join(x))
if not os.path.isfile(input_dir + "/reco2dur"):
print("Getting the duration of the recordings...");
read_entire_file="false"
for value in wav_scp.values():
# we will add more checks for sox commands which modify the header as we come across these cases in our data
if "sox" in value and "speed" in value:
read_entire_file="true"
break
data_lib.RunKaldiCommand("wav-to-duration --read-entire-file={1} scp:{0}/wav.scp ark,t:{0}/reco2dur".format(input_dir, read_entire_file))
durations = ParseFileToDict(input_dir + "/reco2dur", value_processor = lambda x: float(x[0]))
foreground_snr_array = map(lambda x: float(x), foreground_snr_string.split(':'))
background_snr_array = map(lambda x: float(x), background_snr_string.split(':'))
GenerateReverberatedWavScp(wav_scp, durations, output_dir, room_dict, pointsource_noise_list, iso_noise_dict,
foreground_snr_array, background_snr_array, num_replicas, include_original, prefix,
speech_rvb_probability, shift_output, isotropic_noise_addition_probability,
pointsource_noise_addition_probability, max_noises_per_minute)
AddPrefixToFields(input_dir + "/utt2spk", output_dir + "/utt2spk", num_replicas, include_original, prefix, field = [0,1])
data_lib.RunKaldiCommand("utils/utt2spk_to_spk2utt.pl <{output_dir}/utt2spk >{output_dir}/spk2utt"
.format(output_dir = output_dir))
if os.path.isfile(input_dir + "/utt2uniq"):
AddPrefixToFields(input_dir + "/utt2uniq", output_dir + "/utt2uniq", num_replicas, include_original, prefix, field =[0])
else:
# Create the utt2uniq file
CreateCorruptedUtt2uniq(input_dir, output_dir, num_replicas, include_original, prefix)
if os.path.isfile(input_dir + "/text"):
AddPrefixToFields(input_dir + "/text", output_dir + "/text", num_replicas, include_original, prefix, field =[0])
if os.path.isfile(input_dir + "/segments"):
AddPrefixToFields(input_dir + "/segments", output_dir + "/segments", num_replicas, include_original, prefix, field = [0,1])
if os.path.isfile(input_dir + "/reco2file_and_channel"):
AddPrefixToFields(input_dir + "/reco2file_and_channel", output_dir + "/reco2file_and_channel", num_replicas, include_original, prefix, field = [0,1])
data_lib.RunKaldiCommand("utils/validate_data_dir.sh --no-feats --no-text {output_dir}"
.format(output_dir = output_dir))
# This function smooths the probability distribution in the list
def SmoothProbabilityDistribution(list, smoothing_weight=0.0, target_sum=1.0):
if len(list) > 0:
num_unspecified = 0
accumulated_prob = 0
for item in list:
if item.probability is None:
num_unspecified += 1
else:
accumulated_prob += item.probability
# Compute the probability for the items without specifying their probability
uniform_probability = 0
if num_unspecified > 0 and accumulated_prob < 1:
uniform_probability = (1 - accumulated_prob) / float(num_unspecified)
elif num_unspecified > 0 and accumulate_prob >= 1:
warnings.warn("The sum of probabilities specified by user is larger than or equal to 1. "
"The items without probabilities specified will be given zero to their probabilities.")
for item in list:
if item.probability is None:
item.probability = uniform_probability
else:
# smooth the probability
item.probability = (1 - smoothing_weight) * item.probability + smoothing_weight * uniform_probability
# Normalize the probability
sum_p = sum(item.probability for item in list)
for item in list:
item.probability = item.probability / sum_p * target_sum
return list
# This function parse the array of rir set parameter strings.
# It will assign probabilities to those rir sets which don't have a probability
# It will also check the existence of the rir list files.
def ParseSetParameterStrings(set_para_array):
set_list = []
for set_para in set_para_array:
set = lambda: None
setattr(set, "filename", None)
setattr(set, "probability", None)
parts = set_para.split(',')
if len(parts) == 2:
set.probability = float(parts[0])
set.filename = parts[1].strip()
else:
set.filename = parts[0].strip()
if not os.path.isfile(set.filename):
raise Exception(set.filename + " not found")
set_list.append(set)
return SmoothProbabilityDistribution(set_list)
# This function creates the RIR list
# Each rir object in the list contains the following attributes:
# rir_id, room_id, receiver_position_id, source_position_id, rt60, drr, probability
# Please refer to the help messages in the parser for the meaning of these attributes
def ParseRirList(rir_set_para_array, smoothing_weight, sampling_rate = None):
rir_parser = argparse.ArgumentParser()
rir_parser.add_argument('--rir-id', type=str, required=True, help='This id is unique for each RIR and the noise may associate with a particular RIR by refering to this id')
rir_parser.add_argument('--room-id', type=str, required=True, help='This is the room that where the RIR is generated')
rir_parser.add_argument('--receiver-position-id', type=str, default=None, help='receiver position id')
rir_parser.add_argument('--source-position-id', type=str, default=None, help='source position id')
rir_parser.add_argument('--rt60', type=float, default=None, help='RT60 is the time required for reflections of a direct sound to decay 60 dB.')
rir_parser.add_argument('--drr', type=float, default=None, help='Direct-to-reverberant-ratio of the impulse response.')
rir_parser.add_argument('--cte', type=float, default=None, help='Early-to-late index of the impulse response.')
rir_parser.add_argument('--probability', type=float, default=None, help='probability of the impulse response.')
rir_parser.add_argument('rir_rspecifier', type=str, help="""rir rspecifier, it can be either a filename or a piped command.
E.g. data/impulses/Room001-00001.wav or "sox data/impulses/Room001-00001.wav -t wav - |" """)
set_list = ParseSetParameterStrings(rir_set_para_array)
rir_list = []
for rir_set in set_list:
current_rir_list = map(lambda x: rir_parser.parse_args(shlex.split(x.strip())),open(rir_set.filename))
for rir in current_rir_list:
if sampling_rate is not None:
# check if the rspecifier is a pipe or not
if len(rir.rir_rspecifier.split()) == 1:
rir.rir_rspecifier = "sox {0} -r {1} -t wav - |".format(rir.rir_rspecifier, sampling_rate)
else:
rir.rir_rspecifier = "{0} sox -t wav - -r {1} -t wav - |".format(rir.rir_rspecifier, sampling_rate)
rir_list += SmoothProbabilityDistribution(current_rir_list, smoothing_weight, rir_set.probability)
return rir_list
# This dunction checks if the inputs are approximately equal assuming they are floats.
def almost_equal(value_1, value_2, accuracy = 10**-8):
return abs(value_1 - value_2) < accuracy
# This function converts a list of RIRs into a dictionary of RIRs indexed by the room-id.
# Its values are objects with two attributes: a local RIR list
# and the probability of the corresponding room
# Please look at the comments at ParseRirList() for the attributes that a RIR object contains
def MakeRoomDict(rir_list):
room_dict = {}
for rir in rir_list:
if rir.room_id not in room_dict:
# add new room
room_dict[rir.room_id] = lambda: None
setattr(room_dict[rir.room_id], "rir_list", [])
setattr(room_dict[rir.room_id], "probability", 0)
room_dict[rir.room_id].rir_list.append(rir)
# the probability of the room is the sum of probabilities of its RIR
for key in room_dict.keys():
room_dict[key].probability = sum(rir.probability for rir in room_dict[key].rir_list)
assert almost_equal(sum(room_dict[key].probability for key in room_dict.keys()), 1.0)
return room_dict
# This function creates the point-source noise list
# and the isotropic noise dictionary from the noise information file
# The isotropic noise dictionary is indexed by the room
# and its value is the corrresponding isotropic noise list
# Each noise object in the list contains the following attributes:
# noise_id, noise_type, bg_fg_type, room_linkage, probability, noise_rspecifier
# Please refer to the help messages in the parser for the meaning of these attributes
def ParseNoiseList(noise_set_para_array, smoothing_weight, sampling_rate = None):
noise_parser = argparse.ArgumentParser()
noise_parser.add_argument('--noise-id', type=str, required=True, help='noise id')
noise_parser.add_argument('--noise-type', type=str, required=True, help='the type of noise; i.e. isotropic or point-source', choices = ["isotropic", "point-source"])
noise_parser.add_argument('--bg-fg-type', type=str, default="background", help='background or foreground noise, for background noises, '
'they will be extended before addition to cover the whole speech; for foreground noise, they will be kept '
'to their original duration and added at a random point of the speech.', choices = ["background", "foreground"])
noise_parser.add_argument('--room-linkage', type=str, default=None, help='required if isotropic, should not be specified if point-source.')
noise_parser.add_argument('--probability', type=float, default=None, help='probability of the noise.')
noise_parser.add_argument('noise_rspecifier', type=str, help="""noise rspecifier, it can be either a filename or a piped command.
E.g. type5_noise_cirline_ofc_ambient1.wav or "sox type5_noise_cirline_ofc_ambient1.wav -t wav - |" """)
set_list = ParseSetParameterStrings(noise_set_para_array)
pointsource_noise_list = []
iso_noise_dict = {}
for noise_set in set_list:
current_noise_list = map(lambda x: noise_parser.parse_args(shlex.split(x.strip())),open(noise_set.filename))
current_pointsource_noise_list = []
for noise in current_noise_list:
if sampling_rate is not None:
# check if the rspecifier is a pipe or not
if len(noise.noise_rspecifier.split()) == 1:
noise.noise_rspecifier = "sox {0} -r {1} -t wav - |".format(noise.noise_rspecifier, sampling_rate)
else:
noise.noise_rspecifier = "{0} sox -t wav - -r {1} -t wav - |".format(noise.noise_rspecifier, sampling_rate)
if noise.noise_type == "isotropic":
if noise.room_linkage is None:
raise Exception("--room-linkage must be specified if --noise-type is isotropic")
else:
if noise.room_linkage not in iso_noise_dict:
iso_noise_dict[noise.room_linkage] = []
iso_noise_dict[noise.room_linkage].append(noise)
else:
current_pointsource_noise_list.append(noise)
pointsource_noise_list += SmoothProbabilityDistribution(current_pointsource_noise_list, smoothing_weight, noise_set.probability)
# ensure the point-source noise probabilities sum to 1
pointsource_noise_list = SmoothProbabilityDistribution(pointsource_noise_list, smoothing_weight, 1.0)
if len(pointsource_noise_list) > 0:
assert almost_equal(sum(noise.probability for noise in pointsource_noise_list), 1.0)
# ensure the isotropic noise source probabilities for a given room sum to 1
for key in iso_noise_dict.keys():
iso_noise_dict[key] = SmoothProbabilityDistribution(iso_noise_dict[key])
assert almost_equal(sum(noise.probability for noise in iso_noise_dict[key]), 1.0)
return (pointsource_noise_list, iso_noise_dict)
def Main():
args = GetArgs()
random.seed(args.random_seed)
rir_list = ParseRirList(args.rir_set_para_array, args.rir_smoothing_weight, args.source_sampling_rate)
print("Number of RIRs is {0}".format(len(rir_list)))
pointsource_noise_list = []
iso_noise_dict = {}
if args.noise_set_para_array is not None:
pointsource_noise_list, iso_noise_dict = ParseNoiseList(args.noise_set_para_array, args.noise_smoothing_weight, args.source_sampling_rate)
print("Number of point-source noises is {0}".format(len(pointsource_noise_list)))
print("Number of isotropic noises is {0}".format(sum(len(iso_noise_dict[key]) for key in iso_noise_dict.keys())))
room_dict = MakeRoomDict(rir_list)
if args.include_original_data == "true":
include_original = True
else:
include_original = False
CreateReverberatedCopy(input_dir = args.input_dir,
output_dir = args.output_dir,
room_dict = room_dict,
pointsource_noise_list = pointsource_noise_list,
iso_noise_dict = iso_noise_dict,
foreground_snr_string = args.foreground_snr_string,
background_snr_string = args.background_snr_string,
num_replicas = args.num_replicas,
include_original = include_original,
prefix = args.prefix,
speech_rvb_probability = args.speech_rvb_probability,
shift_output = args.shift_output,
isotropic_noise_addition_probability = args.isotropic_noise_addition_probability,
pointsource_noise_addition_probability = args.pointsource_noise_addition_probability,
max_noises_per_minute = args.max_noises_per_minute)
if __name__ == "__main__":
Main()
|