aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* system:freertos:zynqmp_r5: correct io mem mappingHEADv2017.04masterWendy Liang2017-03-011-1/+17
* system:generic:zynqmp_r5: correct io mem mappingWendy Liang2017-03-011-1/+17
* generic: zynq7: set the old_value init to FIQ and IRQ disabledWendy Liang2017-02-211-1/+1
* generic: zynqmp_r5: set the old_value init to FIQ and IRQ disabledWendy Liang2017-02-211-1/+1
* Fixed linux_amp_demo to increment message counter on shutdown.Sharbel Bousemaan2017-02-201-0/+1
* cmake: options: set default install bin/lib dirWendy Liang2017-02-031-0/+8
* lib: fix install paths to work for multilibCyril Chemparathy2017-02-031-2/+2
* test: linux: threads: initialize return varWendy Liang2017-01-171-0/+1
* test: linux: shmem: remove unused varsWendy Liang2017-01-171-1/+0
* CMake: lib/include/ instead of lib/ as include dirWendy Liang2016-11-281-3/+3
* example: generic: Add dependent libsWendy Liang2016-11-103-0/+12
* example: zynqmp_r5: fix singed and unsigned comp warningWendy Liang2016-11-101-1/+1
* linux: uio dev: open dev file only if it existsWendy Liang2016-11-101-0/+12
* test: freertos: Add sleep API testv2016.10Wendy Liang2016-10-142-0/+60
* Add sleep functionsWendy Liang2016-10-149-0/+202
* Add timestamp implementationWendy Liang2016-10-149-0/+216
* freertos: Add condition var place holderWendy Liang2016-10-143-0/+135
* Linux:irq:move read irq fd to dev irq ack funcitonWendy Liang2016-10-132-10/+11
* Allow to use shared memory without root permissionWendy Liang2016-10-132-20/+30
* Add ZynqMP AMP DEMOWendy Liang2016-09-0617-0/+2233
* Update top level READMEWendy Liang2016-09-061-9/+34
* libmetal: top irq.h include lower level irq.hSam Sortais2016-09-063-0/+51
* libmetal: fix bug in re-enabling global irqSam Sortais2016-08-232-2/+3
* generic: protect irq register functionSam Sortais2016-08-132-3/+24
* freertos: protect irq register functionSam Sortais2016-08-132-4/+26
* freertos: atomic utSam Sortais2016-08-132-0/+71
* generic: atomic utSam Sortais2016-08-132-0/+59
* generic: mutex utSam Sortais2016-08-132-0/+49
* linux: irq: call mutex_deinitSam Sortais2016-08-131-0/+1
* freertos: add default poll funcSam Sortais2016-08-132-0/+16
* freertos: mutex utSam Sortais2016-08-132-0/+68
* freertos: mutex apiSam Sortais2016-08-132-0/+101
* generic: condvar: update mutex typedefSam Sortais2016-08-132-7/+7
* generic: mutex: update typedefSam Sortais2016-08-131-7/+12
* linux: shmem ut: update typedefSam Sortais2016-08-131-1/+1
* linux: condvar ut: update typedefSam Sortais2016-08-131-1/+1
* linux: mutex: update typedefSam Sortais2016-08-131-3/+10
* linux: condvar: mutex typedefSam Sortais2016-08-132-7/+7
* linux: irq: mutex typedefSam Sortais2016-08-131-1/+1
* linux: mutex deinit and typedefSam Sortais2016-08-131-8/+13
* condvar: change mutex struct to typedefSam Sortais2016-08-101-2/+1
* mutex: change struct to typedefSam Sortais2016-08-101-10/+14
* freertos: rename default irq handlerSam Sortais2016-08-103-6/+58
* generic: rename default irq handlerSam Sortais2016-08-103-3/+58
* explicit irq functions argsSam Sortais2016-08-101-2/+2
* generic: irq ut init gicSam Sortais2016-08-105-3/+174
* freertos: irq ut check retvalSam Sortais2016-08-091-1/+2
* list: fix list empty checkingWendy Liang2016-08-091-1/+1
* generic: irq ut check retvalSam Sortais2016-08-091-1/+2
* Add libmetal memset_io and memcpy_ioWendy Liang2016-08-093-0/+107