blob: 5a196bcd621e3c4a232f51b950f5ed175b3f90bd (
plain) (
tree)
|
|
/**
* @file filter.h
* @brief Implements a generic filter interface.
* @note Copyright (C) 2013 Miroslav Lichvar <mlichvar@redhat.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2 of the License, or
* (at your option) any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License along
* with this program; if not, write to the Free Software Foundation, Inc.,
* 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA.
*/
#ifndef HAVE_FILTER_H
#define HAVE_FILTER_H
#include "tmv.h"
/** Opaque type */
struct filter;
/**
* Defines the available filters.
*/
enum filter_type {
FILTER_MOVING_AVERAGE,
FILTER_MOVING_MEDIAN,
};
/**
* Create a new instance of a filter.
* @param type The type of the filter to create.
* @param length The filter's length.
* @return A pointer to a new filter on success, NULL otherwise.
*/
struct filter *filter_create(enum filter_type type, int length);
/**
* Destroy an instance of a filter.
* @param filter Pointer to a filter obtained via @ref filter_create().
*/
void filter_destroy(struct filter *filter);
/**
* Feed a sample into a filter.
* @param filter Pointer to a filter obtained via @ref filter_create().
* @param sample The input sample.
* @return The output value.
*/
tmv_t filter_sample(struct filter *filter, tmv_t sample);
/**
* Reset a filter.
* @param filter Pointer to a filter obtained via @ref filter_create().
*/
void filter_reset(struct filter *filter);
#endif
|