summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* phc2sys: update '-s' optionHEADmasterHangbin Liu2017-10-241-1/+5
* sk: don't leak socket when reading of IB GUID fails.Miroslav Lichvar2017-10-161-1/+2
* Add compile time sanity check for interface name lengths.Richard Cochran2017-10-141-0/+4
* phc_ctl: fix adj command to accept negative offset.Miroslav Lichvar2017-10-141-1/+1
* port: return timestamping iface in port propertiesHangbin Liu2017-10-141-1/+1
* phc2sys: re-create clock clkid and servo when phc index changedHangbin Liu2017-10-141-11/+61
* phc2sys: split servo_add from function clock_addHangbin Liu2017-10-141-21/+36
* transport: pass struct interface to transport_openHangbin Liu2017-10-149-17/+25
* ptp4l: use ts label to get ts infoHangbin Liu2017-10-143-2/+52
* clock: add clock_required_modes to obtain the required time stamping modeHangbin Liu2017-10-142-18/+39
* port: update port link_status to enumHangbin Liu2017-10-141-10/+24
* rtnl: add function rtnl_get_ts_label to get interface ts_label infoHangbin Liu2017-10-142-0/+40
* rtnl: update function rtnl_link_status to get bond slave infoHangbin Liu2017-10-144-18/+133
* rtnl: update rtgenmsg to ifinfomsg when request link infoHangbin Liu2017-10-143-9/+12
* port: track interface info in portHangbin Liu2017-10-141-0/+2
* config: add new element ts_label in struct interfaceHangbin Liu2017-10-141-0/+1
* phc2sys: fix handling of multiple state changes.Miroslav Lichvar2017-09-011-1/+1
* Remove redundant test on the UTC flags.Richard Cochran2017-08-231-7/+1
* Latch the UTC offset.Richard Cochran2017-08-231-0/+5
* Simplify UTC tracking.Richard Cochran2017-08-231-6/+5
* ptp4l: Add IPoIB interface support for ptp4lFeras Daoud2017-08-104-12/+96
* clock: remove hash table index2portHangbin Liu2017-07-131-29/+0
* clock: remove rtnl fd on clockHangbin Liu2017-07-133-60/+5
* port: add FD_RTNL event to track per-port statusHangbin Liu2017-07-134-1/+53
* rtnl: replace obsolete RTMGRP_LINK with RTNLGRP_LINK for nl groupsHangbin Liu2017-07-131-1/+1
* phc2sys: free clock device when exitHangbin Liu2017-06-231-0/+11
* phc2sys: Add described device to stats outputCliff Spradlin via Linuxptp-devel2017-06-191-6/+12
* added workaround for ticks being returned as zero from 2.6.32 kernel.Brian Olson2017-06-191-1/+1
* fixed include order to work around issue on RHEL 6.6Brian Olson2017-06-191-1/+1
* Fix build when using uClinux.Richard Cochran2017-05-301-1/+9
* pmc: goto out when get unknown management tlvHangbin Liu2017-05-251-0/+1
* pmc: optimize duplicated code in do_set_action()Petr Kulhavy2017-05-211-8/+0
* clock: Fix poor snprintf() handling.Richard Cochran2017-05-211-2/+2
* Merge 'tsproc' branch allowing clock synch. after jump.Richard Cochran2017-05-211-22/+58
|\
| * tsproc: Allow clock synchronization immediately after jump.Richard Cochran2017-04-081-2/+10
| * tsproc: Clarify the internal mode handling.Richard Cochran2017-04-081-20/+44
| * tsproc: Track the validity of the filtered delay explicitly.Richard Cochran2017-04-081-0/+4
* | Fix detection of clock_adjtimePetr Kulhavy2017-05-151-1/+1
* | Remove conflicting netinet/ether.hPetr Kulhavy2017-05-151-1/+0
* | util: Fix unknown time_t types with musl-libc buildsStephen Walker2017-05-151-0/+2
* | msg: use last_tlv if there is not enough room for another tlvHangbin Liu2017-05-121-1/+1
* | udp: Avoid including netdb.hFlorian Fainelli2017-05-072-2/+0
|/
* port: sequence of nrate and peer_delay calculationBurkhard Ilsen2017-04-081-3/+4
* servo: NULL pointer check for servo constructorsBurkhard Ilsen2017-04-051-0/+3
* phc2sys: don't synchronize clock to itself.Miroslav Lichvar2017-03-291-3/+13
* Fix leaks of sockets on errors.Miroslav Lichvar2017-02-142-0/+3
* clock: Force a BMC election when a port link goes down.Richard Cochran2017-02-051-6/+13
* port: Change port_dispatch() into a void function.Richard Cochran2017-02-053-11/+8
* timemaster: check support for SW time stamping.Miroslav Lichvar2017-02-051-3/+10
* timemaster: tag ptp4l and phc2sys messages.Miroslav Lichvar2017-02-051-5/+16