summaryrefslogtreecommitdiffstats
blob: 419a97b201d34f18c7f6f42aa6c17b14489eec30 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
/**
 * @file phc2pwm.c
 * @brief Utility program to synchronize a pwm with ptp clock to generate PPS.
 * 	  This is mainly intended for the below hardware configuration:
 * 	  - A PTP supporting IP that is not capable of generating PPS signal
 * 	  - A PWM signal that is connected to the above PTP hardware
 * 	  - On every rising edge of PWM, PTP hardware should be able to send
 * 	    the current timestamp to userspace.
 * 	  - This PWM signal can be used as a PPS signal that is synchronized to
 * 	    PTP clock.
 *
 * @assumptions:
 * 	- PWM period and duty_cycle can be updated on the fly.
 * 	- Update to PWM period and duty_cycle gets reflected in next cycle.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or
 * (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License along
 * with this program; if not, write to the Free Software Foundation, Inc.,
 * 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA.
 */
#include <limits.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>

#include "util.h"
#include "pwm.h"
#include "phc.h"
#include "missing.h"
#include "print.h"
#include "version.h"

#define NS_PER_SEC		1000000000LL
#define PWM_PERIOD		1000000000
#define PWM_DUTY_CYCLE		300000000

static void usage(char *progname)
{
	fprintf(stderr,
		"\n"
		"usage: %s [options]\n\n"
		"\n"
		" -c [id]	PWM channel id from PWM chip\n"
		" -e [id]	PTP index for event/trigger\n"
		" -h		prints this message and exits\n"
		" -l [num]	set the logging level to 'num'\n"
		" -m            print messages to stdout\n"
		" -p [dev]	Clock device to use\n"
		" -v		prints the software version and exits\n"
		" -w [id]	PWM chip device id\n"
		"\n",
		progname);
}

#define PWM_SERVO_BUF	32
#define PWM_DRIFT_COUNT	16

struct pwm_servo {
	uint64_t period[PWM_SERVO_BUF];
	uint64_t ts[PWM_SERVO_BUF];
	int state;
	int count;
};

static uint64_t pwm_servo_sample(struct pwm_servo *ps, uint64_t ts)
{
	double avg_period, ts_diff;
	int offset, i, drift_cnt;
	uint64_t period, base;

	offset = ts %  NS_PER_SEC;
	if (offset > 500000000)
		offset = offset - NS_PER_SEC;

	switch (ps->state) {
		/*
		 * Since update to PWM period gets reflected in next cycle,
		 * Servo state 0 and 1 are used to bring down the error
		 * below 1ms.
		 */
	case 0:
		period = ps->period[1] = PWM_PERIOD;
		ps->state = 1;
		break;
	case 1:
		if (abs(offset) < 1000000) {
			period = ps->period[ps->count + 2] = PWM_PERIOD;
			ps->ts[ps->count] = ts;
			ps->state = 2;
			ps->count++;
		} else {
			period = PWM_PERIOD - offset;
			ps->state = 0;
		}
		break;
	case 2:
		/*
		 * Offset is calculated in 2 different methods:
		 * - samples collected are < PWM_DRIFT_COUNT: Calculate offset
		 *   		based on the last 2 timestamps
		 * - samples collected are > PWM_DRIFT_COUNT: Calculate offset
		 *		based on last PWM_DRIFT_COUNT timestamps.
		 */
		ps->ts[ps->count % PWM_SERVO_BUF] = ts;
		drift_cnt = (ps->count > PWM_DRIFT_COUNT) ? PWM_DRIFT_COUNT : 1;
		avg_period = 0;
		for (i = 0; i < drift_cnt; i++)
			avg_period += ps->period[(ps->count - i) % PWM_SERVO_BUF];
		ts_diff = ps->ts[ps->count % PWM_SERVO_BUF] -
			ps->ts[(ps->count - drift_cnt) % PWM_SERVO_BUF];

		/*
		 * Calculate the base period based on programmed period and
		 * observed timestamps.
		 */
		base = avg_period / (ts_diff*1e-9) + 0.5;

		/*
		 * Account for the drift in current period which is programmed
		 * in last cycle.
		 * */
		offset += ps->period[(ps->count + 1) % PWM_SERVO_BUF] - base;

		period = base - offset;
		ps->period[(ps->count + 2) % PWM_SERVO_BUF] = period;
		ps->count++;

		/* If error is out of bounds, reset the servo */
		if (abs(offset) > 1000000) {
			period = PWM_PERIOD;
			ps->count = 0;
			ps->state = 0;
		}
		break;
	}

	return period;
}

int main(int argc, char *argv[])
{
	unsigned int pwm_chip = 0, pwm_chan = 0, event_index = 0;
	int c, err, level = LOG_INFO, verbose = 0;
	char *progname, *ptp_dev;
	struct pwm_chan *chan;
	struct pwm_servo ps;
	clockid_t clkid;
	uint64_t ts;

	handle_term_signals();

	/* Process the command line arguments. */
	progname = strrchr(argv[0], '/');
	progname = progname ? 1+progname : argv[0];

	while (EOF != (c = getopt(argc, argv, "c:e:hl:mp:vw:"))) {
		switch (c) {
		case 'c':
			pwm_chan = atoi(optarg);
			break;
		case 'e':
			event_index = atoi(optarg);
			break;
		case 'h':
			usage(progname);
			return 0;
		case 'l':
			level = atoi(optarg);
			break;
		case 'm':
			verbose = 1;
			break;
		case 'p':
			ptp_dev = optarg;
			break;
		case 'v':
			version_show(stdout);
			return 0;
		case 'w':
			pwm_chip = atoi(optarg);
			break;
		case '?':
		default:
			usage(progname);
			return -1;
		}
	}

	if (!ptp_dev) {
		usage(progname);
		return -1;
	}

	handle_term_signals();
	print_set_progname(progname);
	print_set_level(level);
	print_set_verbose(verbose);

	clkid = phc_open(ptp_dev);
	if (clkid == CLOCK_INVALID)
		return -1;

	chan = pwm_chan_create(pwm_chip, pwm_chan);
	if (!chan) {
		err = -1;
		goto phc_clean;
	}

	err = phc_enable_extts(clkid, event_index);
	if (err)
		goto pwm_chan_clean;

	pwm_chan_set_period(chan, PWM_PERIOD);
	pwm_chan_set_duty_cycle(chan, PWM_DUTY_CYCLE);
	ps.period[0] = PWM_PERIOD;
	ps.count = ps.state = 0;

	err = pwm_chan_enable(chan);
	if (err)
		goto extts_clean;

	while (is_running()) {
		if (phc_read_extts(clkid, &ts))
			continue;

		pr_info("Timestamp = %lld.%09lld\n", ts / NS_PER_SEC, ts % NS_PER_SEC);
		pwm_chan_set_period(chan, pwm_servo_sample(&ps, ts));
	}

extts_clean:
	phc_disable_extts(clkid, event_index);
pwm_chan_clean:
	pwm_chan_destroy(chan);
phc_clean:
	phc_close(clkid);

	return err;
}