aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* apps: machine: zynqmp_r5: correct IPI setting.HEADmasterWendy Liang2017-02-251-1/+1
* add missing platform_info.hSam Sortais2017-02-141-0/+14
* fix return logic in apps and rpmsg buffer valueSam Sortais2017-02-073-193/+220
* protect header file and reformat/cleanup codeSam Sortais2017-02-073-36/+51
* apps: protect rsc file from multiple inclusion.open-amp@googlegroups.com2017-02-071-0/+5
* add header file for common constants and cleanup.open-amp@googlegroups.com2017-02-077-64/+50
* zynq: fix resource table and linker script for v4.9 kernelWendy Liang2017-02-063-11/+6
* remoteproc: driver: zynq: mark notified when enabling interruptWendy Liang2017-02-061-0/+4
* apps: machine: zynqmp_r5: remove carveout resourceWendy Liang2017-02-062-22/+1
* apps: echo_test: update to allow resetWendy Liang2017-02-061-3/+54
* Delete hil proc in remoteproc onlyWendy Liang2017-02-062-4/+4
* hil: add API to set vdev reset callback.Wendy Liang2017-02-062-0/+22
* hil: add API to enable vdev IPIWendy Liang2017-02-062-0/+23
* rpmsg: rx_callback: do not handle name service.Wendy Liang2017-02-061-20/+0
* apps: zynqmp_r5: also set vdev IPIWendy Liang2017-02-031-3/+4
* remoteproc: zynqmp_a53: notify vdev when IPI receivedWendy Liang2017-02-031-4/+4
* remoteproc: zynqmp_a53: vdev/vrings share the same IPIWendy Liang2017-02-031-45/+41
* remoteproc: drivers: update enable_interrupt()Wendy Liang2017-02-034-31/+31
* hil: change enable_interupt input arg to proc_intrWendy Liang2017-02-032-4/+4
* apps: zynqmp_r5: replace leading spaces with tabsWendy Liang2017-02-031-7/+7
* hil: add hil_set_vdev_ipiWendy Liang2017-02-032-0/+31
* apps: machines: replace hil_set_ipi with hil_set_vring_ipiWendy Liang2017-02-034-8/+12
* hil: rename hil_set_ipi to hil_set_vring_ipiWendy Liang2017-02-032-4/+4
* rpmsg: remote_device: notify remote it's resetted in ready().Wendy Liang2017-02-031-2/+7
* rpmsg: remote_device: use hil_vdev_notify for remote_dev notifyWendy Liang2017-02-031-1/+3
* hil: add hil_notifiedWendy Liang2017-02-032-18/+25
* hil: add proc_vdev reset callbackWendy Liang2017-02-031-0/+6
* rpmsg: use hil_free_vqs to delete virtqueuesWendy Liang2017-02-031-7/+8
* hil: add free vqs for specified vdevWendy Liang2017-02-032-0/+28
* hil: add mutex lock to hil_procWendy Liang2017-02-032-0/+7
* hil: fix spaces in the headersWendy Liang2017-02-031-64/+64
* hil: add hil_vdev_notifyWendy Liang2017-02-032-0/+30
* hil: add intr info to proc_vdevWendy Liang2017-02-031-0/+2
* virtio: replace _RESET status with _NEEDS_RESETWendy Liang2017-02-031-1/+1
* hil: remove unused attributesWendy Liang2017-02-031-10/+0
* apps: generic: zynqmp_r5: sync linker script with latest xsdkWendy Liang2017-02-031-54/+68
* apps: zynqmp_r5: add fw_chksum entry to rsc tableWendy Liang2017-02-032-2/+9
* apps: zynqmp_r5: add rproc_mem to rsc tableWendy Liang2017-02-032-1/+5
* remoteproc: resource table: add fw checksum rscWendy Liang2017-02-033-1/+41
* rproc: add rproc_mem resource entryWendy Liang2017-02-033-1/+50
* rpmsg: remove setting remote dev active from remote dev kickWendy Liang2017-02-032-20/+4
* rpmsg: start_ipc: only kick the remote if start_ipc from masterWendy Liang2017-02-031-1/+5
* rpmsg: rdev_init: do not create rpmsg channels before remote is OKWendy Liang2017-02-032-0/+4
* rpmsg: remote_dev: add API to check if remote is readyWendy Liang2017-02-032-0/+24
* rpmsg: remote_device: virio ops: get/set actual vdev statusWendy Liang2017-02-031-4/+20
* rsc table: move setting vring info to hil_get_vring_infoWendy Liang2017-02-032-18/+22
* remoteproc: rsc parser: set vdev_info to proc_vdevWendy Liang2017-02-031-0/+1
* hil: Add vdev_info to proc_vdev structWendy Liang2017-02-031-0/+2
* remoteproc: zynqMP_a53: Do not clear IPI irq when it is probedWendy Liang2017-02-031-6/+0
* fix install paths to work for multilibWendy Liang2017-02-036-15/+27