diff options
author | Vineet Roy | 2021-04-21 02:10:46 -0500 |
---|---|---|
committer | Ankur | 2021-04-22 08:59:17 -0500 |
commit | ada6129954eb97affda61c2a5be22a76f34f4815 (patch) | |
tree | 41c2cd96d83421a1a0e4b82cceaf0848ccca8c54 | |
parent | 21a8e6a3ea28b57ab359aa1085ee36fe15801978 (diff) | |
download | pdk-ada6129954eb97affda61c2a5be22a76f34f4815.tar.gz pdk-ada6129954eb97affda61c2a5be22a76f34f4815.tar.xz pdk-ada6129954eb97affda61c2a5be22a76f34f4815.zip |
Incorporating review comments. Removed dead code
-rwxr-xr-x | packages/ti/drv/icss_emac/firmware/icss_dualemac/src/emac_MII_Rcv.asm | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/emac_MII_Rcv.asm b/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/emac_MII_Rcv.asm index 6c3e2eaf7..047932417 100755 --- a/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/emac_MII_Rcv.asm +++ b/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/emac_MII_Rcv.asm | |||
@@ -1752,9 +1752,6 @@ PTP_PORT_QUEUE_RELEASE_DONE: | |||
1752 | .endif | 1752 | .endif |
1753 | ; For Host Receive | 1753 | ; For Host Receive |
1754 | QBBC LB_UPDATE_CHECK_FWD_FLAG, MII_RCV.rx_flags, host_rcv_flag_shift ;MII_RCV.rx_flags.host_rcv_flag | 1754 | QBBC LB_UPDATE_CHECK_FWD_FLAG, MII_RCV.rx_flags, host_rcv_flag_shift ;MII_RCV.rx_flags.host_rcv_flag |
1755 | .if $defined("ICSS_DUAL_EMAC_BUILD") | ||
1756 | QBBC LB_RELEASE_HOST_QUEUE, MII_RCV.rx_flags, host_rcv_flag_shift ;MII_RCV.rx_flags.host_rcv_flag | ||
1757 | .endif ;ICSS_DUAL_EMAC_BUILD | ||
1758 | .endif ;TWO_PORT_CFG | 1755 | .endif ;TWO_PORT_CFG |
1759 | LDI R0.b0, SHIFT_R2_TO_R26 | 1756 | LDI R0.b0, SHIFT_R2_TO_R26 |
1760 | .if $defined("PRU0") | 1757 | .if $defined("PRU0") |