summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* [TI Clang Migration][Phase 4]AM65xx and J7200 portingVivek Dhande2021-10-141-1/+1
* Added checks When both ports of ICSS switch are configured at different speed...Houji2021-05-191-0/+5
* Disabling PTP Tx timestamp check featureVineet Roy2021-04-272-58/+6
* Separating the Rx Error Handling from Half DuplexVineet Roy2021-04-272-8/+8
* Updating version numberVineet Roy2021-04-221-2/+2
* Incorporating review comments. Removed dead codeVineet Roy2021-04-221-3/+0
* Firmware changes before mergeVineet Roy2021-04-222-0/+10
* Adding FN_RCV_LB in Background TaskVineet Roy2021-04-221-1/+17
* Clearing PTP flags by forceVineet Roy2021-04-222-7/+7
* Changes to improve Rx stabilityVineet Roy2021-04-221-11/+12
* Bumping the build versionVineet Roy2020-12-181-2/+2
* Fix for the PRU Tx lock up issue. LCPD-19899Vineet Roy2020-12-181-0/+11
* Bumping the build version with latest changesVineet Roy2020-12-161-1/+1
* Bumping build and versionVineet Roy2020-12-161-2/+2
* Adding offset to control storm control behaviorVineet Roy2020-12-163-1/+8
* Bumping the firmware versionVineet Roy2020-12-161-4/+4
* Fix for issue PINDSW-4265Vineet Roy2020-12-163-28/+92
* Fix for the issue. PINDSW-4577. Storm prevention done for all pathsVineet Roy2020-12-161-0/+4
* icss_emac: package header files from firmware folderVishal Mahaveer2020-12-111-2/+10
* Remove ICSS firmware for AM64xSivaraj R2020-12-101-1/+3
* icss_emac: Make icss_emac initialization for AM64x uniform with AM65xxDhaval Khandla2020-10-151-10/+10
* Changes to disable PTP forwarding at runtime for switchVineet Roy2020-10-134-3/+20
* Bumping firmware build numberVineet Roy2020-10-061-2/+2
* Removing R22 bit conflict between PTP and STPVineet Roy2020-10-062-28/+7
* Bumping the version numbers post PTP addition to Switch/EMAC FirmwareVineet Roy2020-09-301-4/+4
* Applying makefile patches to enable PTP for RSTP switchVineet Roy2020-09-282-6/+8
* Fix for incorrect offset for TS copyVineet Roy2020-09-281-1/+1
* Follow Up Forwarding FixVineet Roy2020-09-282-1/+33
* Fixing the PTP Macro definition for TxVineet Roy2020-09-281-1/+1
* Fix for missing label and compilation issueVineet Roy2020-09-281-2/+2
* Adding changes to enable PTP for RSTP and ICSS SwitchVineet Roy2020-09-287-956/+146
* add/enable XPC getLibs support for TPR12 driversEric Ruei2020-09-281-0/+5
* PDK-7402: Fix typos in PRU ICSS enum namesDhaval Khandla2020-09-1817-64/+64
* icss_dualemac: Include cmp_cap event in resource tableLokesh Vutla2020-09-072-1/+2
* Fixing potential bug in firmwareDEV.PINDSW-4363.RX_TS_APPEND_DUAL_MACVineet Roy2020-07-231-2/+2
* Final driver and firmware changes for Rx TS appendVineet Roy2020-07-232-67/+69
* Adding features for Rx TS append featureVineet Roy2020-07-231-5/+16
* Draft changes in FW to append TS to Rx packetVineet Roy2020-07-234-375/+99
* PINDSW-4484:Providing information about version, type and features runtimeshubham shandilya2020-07-162-5/+6
* PRSDK-8241: icss_dualemac/icss_switch: Add git version information to elf filesRoger Quadros2020-06-155-4/+133
* PRSDK-8493: Fix the Am64x XDC packaging for remaining modulesSivaraj R2020-05-271-9/+10
* PDK-6481: [Build] XDC Meta Generation Results in WarningSivaraj R2020-05-211-0/+1
* PDK-6482: ics_emac: Klocwork SA updatesTinku Mannan2020-05-212-4/+8
* icss_emac: am64x: fix package build issueHao Zhang2020-05-202-2/+10
* Bug Fix: PRSDK-8528: XDC files are not packaged in core sdk - patch 3Sivaraj R2020-05-201-136/+139
* Bug Fix: PRSDK-8528: XDC files are not packaged in core sdk - patch 2Sivaraj R2020-05-161-2/+1
* Bug Fix: PRSDK-8528: XDC files are not packaged in core sdkSivaraj R2020-05-151-3/+4
* PRSDK-8299: icss-emac lld support for am64xTinku Mannan2020-05-147-11/+153
* PDK-4946 : emac c++ build issue fixessujith2020-04-301-8/+8
* PDK-4946 : Packageing ICSS firmwaresujith2020-04-301-0/+6