summaryrefslogtreecommitdiffstats
blob: 027cadc47b6c3259beee4077aad1deb1901bd01c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
/******************************************************************************
 * Copyright (c) 2024 Texas Instruments Incorporated - http://www.ti.com
 *
 *  Redistribution and use in source and binary forms, with or without
 *  modification, are permitted provided that the following conditions
 *  are met:
 *
 *    Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 *    Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the
 *    distribution.
 *
 *    Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 *  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
 *  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
 *  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
 *  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
 *  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
 *  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
 *  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
 *  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
 *  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
 *  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
 *  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 *
 *****************************************************************************/

/**
 * \file   board_pinmux.h
 *
 * \brief  Board pinmux header files
 *
 */

#ifndef _BOARD_PIN_MUX_H_
#define _BOARD_PIN_MUX_H_

/* ========================================================================== */
/*                             Include Files                                  */
/* ========================================================================== */

#include <ti/board/src/j742s2_evm/include/pinmux.h>
#include <ti/board/src/j742s2_evm/J742S2_pinmux.h>
#include <ti/csl/csl_types.h>

#ifdef __cplusplus
extern "C" {
#endif

#define BOARD_MODE_PIN_MASK            (0xFU)
#define BOARD_PINMUX_BIT_MASK          (0xFFF8FFF0U)
#define BOARD_GPIO_PIN_MUX_CFG         (0x50007U)

#define BOARD_PINMUX_CUSTOM             (0)  // Default
#define BOARD_PINMUX_AUTO               (1U)

/* Structure to set the board pinmux configuration */
typedef struct Board_PinmuxConfig_s
{
    /**
     * Pinmux auto config control
     *  BOARD_PINMUX_CUSTOM(0) - Pinmux is based on other add-on card
     *  settings of the pinmux config.
     *  BOARD_PINMUX_AUTO(1) - Pinmux is based on board detection by
     *  reading the board ID info from EEPROM.
     *  When auto mode is enabled, all other below fields of
     *  pinmux config will be ignored.
     */
    uint8_t autoCfg;

} Board_PinmuxConfig_t;

/**
 *  \brief  Sets pinmux mode for a pin in main domain
 *
 *  Only pinmux mode is updated by this function. Other values of
 *  padconfig register remains unchanged after this function call.
 *
 *  \param    offset [IN]    Pad config offset of the pin
 *  \param    mode   [IN]    Pad config mux mode.
 *
 *  \return   None
 */
void Board_pinMuxSetMode(uint32_t offset, uint32_t mode);

/**
 *  \brief  Sets pinmux mode for a pin in wake-up domain
 *
 *  Only pinmux mode is updated by this function. Other values of
 *  padconfig register remains unchanged after this function call.
 *
 *  \param    offset [IN]    Pad config offset of the pin
 *  \param    mode   [IN]    Pad config mux mode.
 *
 *  \return   None
 */
void Board_pinMuxSetModeWkup(uint32_t offset, uint32_t mode);

/**
 *  \brief Sets padconfig register of a pin at given offset
 *
 *  Configures whole padconfig register of the pin at given offset
 *  with the value in 'muxData'.
 *
 *  \param   domain  [IN]  SoC domain for pinmux
 *  \n                      BOARD_SOC_MAIN_DOMAIN - Main domain
 *  \n                      BOARD_SOC_WKUP_DOMAIN - Wakeup domain
 *
 *  \param   offset  [IN]  Pad config offset of the pin
 *  \param   muxData [IN]  Value to be written to padconfig register
 *
 *  \return   BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxSetReg(uint8_t  domain,
                                uint32_t offset,
                                uint32_t muxData);

/**
 *  \brief Gets padconfig register of a pin at given offset
 *
 *  \param   domain  [IN]  SoC domain for pinmux
 *  \n                      BOARD_SOC_MAIN_DOMAIN - Main domain
 *  \n                      BOARD_SOC_WKUP_DOMAIN - Wakeup domain
 *  \param   offset  [IN]  Pad config offset of the pin
 *  \param   muxData [OUT] Value of padconfig register
 *
 *  \return   BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxGetReg(uint8_t  domain,
                                uint32_t offset,
                                uint32_t *muxData);

/**
 *  \brief Sets the board pinmux configuration.
 *
 *  There are multiple addon cards that can connected to baseboard and
 *  multiple addon cards can be connected to one expansion connector.
 *  Pinmux configured through Board_init will be set to a default
 *  combination of the boards which can be changed using this function.
 *
 *  \n Usage:
 *  \n - Call Board_pinmuxGetCfg to get default pinmux config
 *  \n - Call Board_pinmuxSetCfg to change pinmux config
 *  \n - Call Board_init with pinmux flag to apply the updated pinmux config
 *
 *  \param   pinmuxCfg [IN]  Pinmux configurations
 *
 *  \return  BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxSetCfg(Board_PinmuxConfig_t *pinmuxCfg);

/**
 *  \brief Gets the board pinmux configuration.
 *
 *  There are multiple addon cards that can connected to baseboard and
 *  multiple addon cards can be connected to one expansion connector.
 *  Pinmux configured through Board_init will be set to a default
 *  combination of the boards which can be read using this function.
 *
 *  \param   pinmuxCfg [IN]  Pinmux configurations
 *
 *  \return  BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxGetCfg(Board_PinmuxConfig_t *pinmuxCfg);

/**
 * \brief  Board pinmuxing update function
 *
 * Provides the option to configure/update the pinmux.
 * This function can be used to change the pinmux set by
 * Board_init by default.
 *
 * \param   pinmuxData [IN]  Pinmux data structure
 * \param   domain     [IN]  SoC domain for pinmux
 *  \n                        BOARD_SOC_MAIN_DOMAIN - Main domain
 *  \n                        BOARD_SOC_WKUP_DOMAIN - Wakeup domain
 *
 * \return  BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxUpdate (pinmuxBoardCfg_t *pinmuxData,
                                 uint32_t domain);

/**
 * \brief  Board pinmuxing enable function
 *
 * Enables pinmux for the board interfaces. Pin mux is done based
 * on the default/primary functionality of the board. Any pins shared by
 * multiple interfaces need to be reconfigured to access the secondary
 * functionality.
 *
 * \param   void
 *
 * \return  BOARD_SOK in case of success or appropriate error code
 *
 */
Board_STATUS Board_pinmuxConfig (void);

/**
 * \brief  Board UART Tx pinmuxing enable function
 *
 * Enables pinmux for the UART Tx pin of the default UART instance used
 * by ROM/SBL.
 *
 * \param   void
 *
 * \return  void
 *
 */
void Board_uartTxPinmuxConfig(void);

#ifdef __cplusplus
}
#endif /* __cplusplus */
#endif /* _BOARD_PIN_MUX_H_ */